Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1301 - 1350 of 1864 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

KLL428310 N/A 7.1250 in180.975 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
KLL537610 N/A 9.3125 in236.538 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
KLL639210 N/A 9.5000 in241.300 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
KLL641110 N/A 10.2812 in261.142 mm N/A 0.8438 in21.433 mm N/A CAD Icon (for items table)
KLM102910C N/A 2.8910 in73.431 mm N/A 0.6200 in15.748 mm N/A CAD Icon (for items table)
KLM104911C N/A 3.2500 in82.550 mm N/A 0.6500 in16.510 mm N/A CAD Icon (for items table)
KLM11710 N/A 1.5700 in39.878 mm N/A 0.4200 in10.668 mm N/A CAD Icon (for items table)
KLM11910C N/A 1.7810 in45.237 mm N/A 0.4750 in12.065 mm N/A CAD Icon (for items table)
KLM236710 N/A 9.25 in234.95 mm N/A 1.1024 in28.001 mm N/A CAD Icon (for items table)
KLM29710C N/A 2.5625 in65.088 mm N/A 0.5500 in13.970 mm N/A CAD Icon (for items table)
KLM29710U N/A 2.5625 in65.088 mm N/A 0.5500 in13.970 mm N/A CAD Icon (for items table)
KLM29711C N/A 2.5625 in65.088 mm N/A 0.6200 in15.748 mm N/A CAD Icon (for items table)
KLM300811U N/A 2.6762 in67.975 mm N/A 0.5315 in13.500 mm N/A CAD Icon (for items table)
KLM48510 N/A 2.5625 in65.088 mm N/A 0.5500 in13.970 mm N/A CAD Icon (for items table)
KLM501310 N/A 2.8910 in73.431 mm N/A 0.5800 in14.732 mm N/A CAD Icon (for items table)
KLM501310AU N/A 2.8910 in73.431 mm N/A 0.5800 in14.732 mm N/A CAD Icon (for items table)
KLM501310C N/A 2.8910 in73.431 mm N/A 0.5800 in14.732 mm N/A CAD Icon (for items table)
KLM501310U N/A 2.8910 in73.431 mm N/A 0.5800 in14.732 mm N/A CAD Icon (for items table)
KLM501314 N/A 2.8910 in73.431 mm N/A 0.6537 in16.604 mm N/A CAD Icon (for items table)
KLM501314U N/A 2.8910 in73.431 mm N/A 0.6537 in16.604 mm N/A CAD Icon (for items table)
KLM503310 N/A 2.9518 in74.976 mm N/A 0.5512 in14 mm N/A CAD Icon (for items table)
KLM503311 N/A 2.9518 in74.976 mm N/A 0.6378 in16.200 mm N/A CAD Icon (for items table)
KLM603011C N/A 3.0625 in77.788 mm N/A 0.5937 in15.080 mm N/A CAD Icon (for items table)
KLM603012 N/A 3.0625 in77.788 mm N/A 0.6562 in16.667 mm N/A CAD Icon (for items table)
KLM603012C N/A 3.0625 in77.788 mm N/A 0.6562 in16.667 mm N/A CAD Icon (for items table)
KLM603013-Z N/A 3.0709 in78.001 mm N/A 0.5906 in15.001 mm N/A CAD Icon (for items table)
KLM67010 N/A 2.3280 in59.131 mm N/A 0.4650 in11.811 mm N/A CAD Icon (for items table)
KLM67010C N/A 2.3280 in59.131 mm N/A 0.4650 in11.811 mm N/A CAD Icon (for items table)
KM12610 N/A 1.9687 in50.005 mm N/A 0.5500 in13.970 mm N/A CAD Icon (for items table)
KM802011 N/A 3.2500 in82.550 mm N/A 0.795 in20.193 mm N/A CAD Icon (for items table)
KM86610 N/A 2.5312 in64.292 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
KM86610C N/A 2.5312 in64.292 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
KM88010C N/A 2.6875 in68.263 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
L102810 N/A 2.8750 in73.025 mm N/A 0.5938 in15.083 mm N/A CAD Icon (for items table)
L116110 N/A 4.5625 in115.888 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
L116112 N/A 4.6250 in117.475 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
L117510 N/A 4.9375 in125.413 mm N/A 0.5938 in15.083 mm N/A CAD Icon (for items table)
L163110 N/A 17.5 in444.5 mm N/A 1.8750 in47.625 mm N/A CAD Icon (for items table)
L183410 N/A 35.0000 in889.000 mm N/A 2.8346 in71.999 mm N/A CAD Icon (for items table)
L21511 N/A 1.3775 in34.989 mm N/A 0.3430 in8.712 mm N/A CAD Icon (for items table)
L217810 N/A 4.8750 in123.825 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
L217813 N/A 5.000 in127 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
L217813-BR N/A 5.000 in127 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
L225810 N/A 6.6875 in169.863 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
L225818 N/A 7.1250 in180.975 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
L259710 N/A 16.3125 in414.338 mm N/A 1.1250 in28.575 mm N/A CAD Icon (for items table)
L269110 N/A 21.0000 in533.400 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
L281110 N/A 32.0000 in812.8 mm N/A 2.875 in73.025 mm N/A CAD Icon (for items table)
L282010W N/A 33.9370 in862.000 mm N/A 2.8000 in71.120 mm N/A CAD Icon (for items table)
L282010X N/A 33.9370 in862.000 mm N/A 2.6014 in66.076 mm N/A CAD Icon (for items table)
1301 - 1350 of 1864 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »