Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
101 - 150 of 1864 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

14276 N/A 2.7170 in69.012 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
14277 N/A 2.7170 in69.012 mm N/A 0.7250 in18.415 mm N/A CAD Icon (for items table)
14282 N/A 2.8345 in71.996 mm N/A 0.5918 in15.032 mm N/A CAD Icon (for items table)
14283 N/A 2.8380 in72.085 mm N/A 0.7250 in18.415 mm N/A CAD Icon (for items table)
14284 N/A 2.8345 in71.996 mm N/A 0.7250 in18.415 mm N/A CAD Icon (for items table)
14299 N/A 3.0625 in77.788 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
14525 N/A 2.6875 in68.263 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
15243 N/A 2.4375 in61.913 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
15244 N/A 2.4409 in61.999 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
15244X N/A 2.4409 in61.999 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
15245 N/A 2.4409 in61.999 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
15249 N/A 2.5000 in63.500 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
15250 N/A 2.5000 in63.500 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
15250R N/A 2.5000 in63.500 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
15250RB N/A 2.5000 in63.500 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
15250X N/A 2.5000 in63.500 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
153 N/A 2.0472 in51.999 mm N/A 0.5900 in14.986 mm N/A CAD Icon (for items table)
1530 N/A 1.8025 in45.784 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
153100 N/A 10.000 in254 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
153101 N/A 10.1875 in258.763 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
153102 N/A 10.2500 in260.350 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
154103 N/A 10.3150 in262.001 mm N/A 2.2835 in58.001 mm N/A CAD Icon (for items table)
15520 N/A 2.25 in57.15 mm N/A 0.5313 in13.495 mm N/A CAD Icon (for items table)
15520RB N/A 2.25 in57.15 mm N/A 0.5313 in13.495 mm N/A CAD Icon (for items table)
15522A N/A 2.3437 in59.530 mm N/A 0.5938 in15.083 mm N/A CAD Icon (for items table)
15523 N/A 2.375 in60.325 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
15523RB N/A 2.375 in60.325 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
157430 N/A 43.0000 in1092.200 mm N/A 3 in76.2 mm N/A CAD Icon (for items table)
158442 N/A 44.2500 in1123.950 mm N/A 3 in76.2 mm N/A CAD Icon (for items table)
161850 N/A 18.5000 in469.900 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
161900 N/A 19.0000 in482.600 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
161925 N/A 19.2500 in488.950 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
1620 N/A 2.6250 in66.675 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
16282 N/A 2.8346 in71.999 mm N/A 0.5605 in14.237 mm N/A CAD Icon (for items table)
16283 N/A 2.8440 in72.238 mm N/A 0.7500 in19.050 mm N/A CAD Icon (for items table)
16284 N/A 2.8440 in72.238 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
16522 N/A 2.6875 in68.263 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
168500 N/A 50.0000 in1270.000 mm N/A 2.6250 in66.675 mm N/A CAD Icon (for items table)
168500V N/A 50.0000 in1270.000 mm N/A 2.6250 in66.675 mm N/A CAD Icon (for items table)
16929 N/A 2.9523 in74.988 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
171400 N/A 14.000 in355.6 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
171436 N/A 14.3720 in365.049 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
171450 N/A 14.500 in368.300 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
17244 N/A 2.4409 in61.999 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
17244A N/A 2.4402 in61.981 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
17245XA N/A 2.4409 in61.999 mm N/A 0.6290 in15.977 mm N/A CAD Icon (for items table)
1729 N/A 2.2400 in56.896 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
1729X N/A 2.2400 in56.896 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
1730 N/A 2.1250 in53.975 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
1738X N/A 2.25 in57.15 mm N/A 0.6910 in17.551 mm N/A CAD Icon (for items table)
101 - 150 of 1864 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »