Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1551 - 1600 of 1864 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

LM272314W N/A 24.2500 in615.950 mm N/A 2.6000 in66.040 mm N/A CAD Icon (for items table)
LM272314X N/A 24.2500 in615.950 mm N/A 2.7675 in70.295 mm N/A CAD Icon (for items table)
LM272314XA N/A 24.2500 in615.950 mm N/A 2.8266 in71.796 mm N/A CAD Icon (for items table)
LM272315 N/A 24.2500 in615.950 mm N/A 2.7675 in70.295 mm N/A CAD Icon (for items table)
LM272316 N/A 24.2500 in615.950 mm N/A 2.925 in74.295 mm N/A CAD Icon (for items table)
LM274010 N/A 27.3750 in695.325 mm N/A 3.1875 in80.963 mm N/A CAD Icon (for items table)
LM274410 N/A 26.5000 in673.100 mm N/A 3.3750 in85.725 mm N/A CAD Icon (for items table)
LM274410V N/A 26.5000 in673.100 mm N/A 3.3750 in85.725 mm N/A CAD Icon (for items table)
LM275310 N/A 28.0000 in711.2 mm N/A 3.125 in79.375 mm N/A CAD Icon (for items table)
LM277110 N/A 29.0000 in736.600 mm N/A 3.6875 in93.663 mm N/A CAD Icon (for items table)
LM278810 N/A 30.3750 in771.525 mm N/A 3.8125 in96.838 mm N/A CAD Icon (for items table)
LM280210 N/A 32.0300 in813.562 mm N/A 3.6614 in93 mm N/A CAD Icon (for items table)
LM281010 N/A 33.7500 in857.250 mm N/A 4.3125 in109.538 mm N/A CAD Icon (for items table)
LM281010V N/A 33.7500 in857.250 mm N/A 4.3125 in109.538 mm N/A CAD Icon (for items table)
LM281011 N/A 33.7500 in857.250 mm N/A 4.3125 in109.538 mm N/A CAD Icon (for items table)
LM281810 N/A 35.5000 in901.700 mm N/A 4.3750 in111.125 mm N/A CAD Icon (for items table)
LM282510 N/A 36.6250 in930.275 mm N/A 4.5625 in115.888 mm N/A CAD Icon (for items table)
LM282519 N/A 39.3661 in999.899 mm N/A 4.6875 in119.063 mm N/A CAD Icon (for items table)
LM282810 N/A 37.2500 in946.150 mm N/A 4.5625 in115.888 mm N/A CAD Icon (for items table)
LM282810XV N/A 37.2500 in946.150 mm N/A 4.5625 in115.888 mm N/A CAD Icon (for items table)
LM283610 N/A 39.0000 in990.600 mm N/A 4.8425 in123 mm N/A CAD Icon (for items table)
LM286210 N/A 44.5000 in1130.300 mm N/A 5.4375 in138.113 mm N/A CAD Icon (for items table)
LM286210V N/A 44.5000 in1130.300 mm N/A 5.4375 in138.113 mm N/A CAD Icon (for items table)
LM286210X N/A 44.5000 in1130.300 mm N/A 5.4375 in138.113 mm N/A CAD Icon (for items table)
LM286211V N/A 44.5000 in1130.300 mm N/A 5.4375 in138.113 mm N/A CAD Icon (for items table)
LM286215 N/A 45.0000 in1143.000 mm N/A 5.4375 in138.113 mm N/A CAD Icon (for items table)
LM286215E N/A 45.0000 in1143.000 mm N/A 6.7500 in171.450 mm N/A CAD Icon (for items table)
LM286219X N/A 45.8661 in1164.999 mm N/A 5.5118 in140 mm N/A CAD Icon (for items table)
LM286410 N/A 46.5000 in1181.100 mm N/A 5.2500 in133.350 mm N/A CAD Icon (for items table)
LM286411 N/A 46.4980 in1181.049 mm N/A 5.2500 in133.350 mm N/A CAD Icon (for items table)
LM286710 N/A 47.7500 in1212.850 mm N/A 6.6250 in168.275 mm N/A CAD Icon (for items table)
LM286711 N/A 48.0265 in1219.873 mm N/A 6.6250 in168.275 mm N/A CAD Icon (for items table)
LM287610 N/A 50.0000 in1270.000 mm N/A 6.6875 in169.863 mm N/A CAD Icon (for items table)
LM287810 N/A 52.5000 in1333.500 mm N/A 7.8750 in200.025 mm N/A CAD Icon (for items table)
LM287810X N/A 52.5000 in1333.500 mm N/A 7.8750 in200.025 mm N/A CAD Icon (for items table)
LM288210 N/A 51.0000 in1295.400 mm N/A 6.1417 in155.999 mm N/A CAD Icon (for items table)
LM288910 N/A 62.7500 in1593.850 mm N/A 8.0000 in203.200 mm N/A CAD Icon (for items table)
LM29710 N/A 2.5625 in65.088 mm N/A 0.5500 in13.970 mm N/A CAD Icon (for items table)
LM29710X N/A 2.5625 in65.088 mm N/A 0.5500 in13.970 mm N/A CAD Icon (for items table)
LM29711 N/A 2.5625 in65.088 mm N/A 0.6200 in15.748 mm N/A CAD Icon (for items table)
LM29711C N/A 2.5625 in65.088 mm N/A 0.6200 in15.748 mm N/A CAD Icon (for items table)
LM300811 N/A 2.6762 in67.975 mm N/A 0.5315 in13.500 mm N/A CAD Icon (for items table)
LM300811P N/A 2.6762 in67.975 mm N/A 0.5315 in13.500 mm N/A CAD Icon (for items table)
LM328011 N/A 7.4375 in188.913 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
LM328410 N/A 7.3750 in187.325 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
LM328411 N/A 7.3750 in187.325 mm N/A 1.3583 in34.501 mm N/A CAD Icon (for items table)
LM330410 N/A 8 in203.2 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
LM348915W N/A 13.7460 in349.148 mm N/A 1.7522 in44.506 mm N/A CAD Icon (for items table)
LM348915X N/A 13.7460 in349.148 mm N/A 1.9291 in48.999 mm N/A CAD Icon (for items table)
LM361610 N/A 17.7500 in450.850 mm N/A 2.0625 in52.388 mm N/A CAD Icon (for items table)
1551 - 1600 of 1864 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »