Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1801 - 1850 of 1864 | Results Per Page | View | Unit of Measure
« 36 37 38 
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

M333510 N/A 9.1250 in231.775 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
M336912 N/A 10.4375 in265.113 mm N/A 1.5313 in38.895 mm N/A CAD Icon (for items table)
M348410 N/A 13.6250 in346.075 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
M349510 N/A 13.5000 in342.900 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
M349510-SA N/A 13.5000 in342.900 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
M349510W N/A 13.5000 in342.900 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
M349511 N/A 13.5000 in342.900 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
M349512XX N/A 13.5000 in342.900 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
M383210 N/A 40.0000 in1016.000 mm N/A 5.6250 in142.875 mm N/A CAD Icon (for items table)
M38510 N/A 2.6250 in66.675 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
M38511 N/A 2.5979 in65.987 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
M38512 N/A 2.6150 in66.421 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
M38514 N/A 2.6875 in68.263 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
M432111 N/A 8.8125 in223.838 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
M514512 N/A 4.8750 in123.825 mm N/A 1.0310 in26.187 mm N/A CAD Icon (for items table)
M533310 N/A 9.1329 in231.976 mm N/A 1.4173 in35.999 mm N/A CAD Icon (for items table)
M53611 N/A 2.25 in57.15 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
M552810 N/A 15.4370 in392.100 mm N/A 1.8750 in47.625 mm N/A CAD Icon (for items table)
M554914 N/A 15.5 in393.7 mm N/A 2.1584 in54.823 mm N/A CAD Icon (for items table)
M554914W N/A 15.5 in393.7 mm N/A 2.1584 in54.823 mm N/A CAD Icon (for items table)
M554914WV N/A 15.5 in393.7 mm N/A 2.1584 in54.823 mm N/A CAD Icon (for items table)
M554914X N/A 15.5 in393.7 mm N/A 2.3229 in59.002 mm N/A CAD Icon (for items table)
M554914XV N/A 15.5 in393.7 mm N/A 2.3229 in59.002 mm N/A CAD Icon (for items table)
M652911 N/A 15.5 in393.7 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
M667910 N/A 21.5000 in546.100 mm N/A 2.6250 in66.675 mm N/A CAD Icon (for items table)
M667911 N/A 21.5000 in546.100 mm N/A 2.6875 in68.263 mm N/A CAD Icon (for items table)
M667911XX N/A 21.5000 in546.100 mm N/A 2.6875 in68.263 mm N/A CAD Icon (for items table)
M757410 N/A 17.2460 in438.048 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
M802011 N/A 3.2500 in82.550 mm N/A 0.795 in20.193 mm N/A CAD Icon (for items table)
M802011AP N/A 3.2500 in82.550 mm N/A 0.795 in20.193 mm N/A CAD Icon (for items table)
M804010 N/A 3.500 in88.9 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
M84210 N/A 2.3437 in59.530 mm N/A 0.7200 in18.288 mm N/A CAD Icon (for items table)
M84510 N/A 2.25 in57.15 mm N/A 0.5800 in14.732 mm N/A CAD Icon (for items table)
M86610 N/A 2.5312 in64.292 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
M86610CP N/A 2.5312 in64.292 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
M86610P N/A 2.5312 in64.292 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
M88010 N/A 2.6875 in68.263 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
M88011 N/A 2.6875 in68.263 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
M88012 N/A 2.6875 in68.263 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
M88018 N/A 2.8750 in73.025 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
M88022 N/A 3 in76.2 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
M903310 N/A 3.625 in92.075 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
M93210 N/A 2.3438 in59.533 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
M959410 N/A 19.6830 in499.948 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
M969210 N/A 25.5840 in649.834 mm N/A 3.5433 in90 mm N/A CAD Icon (for items table)
M969811 N/A 25.5886 in649.950 mm N/A 2.6870 in68.250 mm N/A CAD Icon (for items table)
M969812 N/A 25.5876 in649.925 mm N/A 2.6725 in67.882 mm N/A CAD Icon (for items table)
V333AS N/A 3.1496 in80 mm N/A 0.8268 in21.001 mm N/A CAD Icon (for items table)
V523 N/A 3.9380 in100.025 mm N/A 1.0995 in27.927 mm N/A CAD Icon (for items table)
46720 N/A 8.875 in225.425 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
1801 - 1850 of 1864 | Results Per Page | View | Unit of Measure
« 36 37 38