Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
151 - 200 of 1864 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

17520 N/A 1.6875 in42.863 mm N/A 0.5313 in13.495 mm N/A CAD Icon (for items table)
175350 N/A 35.0000 in889.000 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
17830 N/A 3.125 in79.375 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
17831 N/A 3.1490 in79.985 mm N/A 0.5937 in15.080 mm N/A CAD Icon (for items table)
182350 N/A 23.5000 in596.900 mm N/A 2.375 in60.325 mm N/A CAD Icon (for items table)
18335E N/A 3.3465 in85.001 mm N/A 0.7087 in18.001 mm N/A CAD Icon (for items table)
18335X N/A 3.3465 in85.001 mm N/A 0.4921 in12.499 mm N/A CAD Icon (for items table)
18337 N/A 3.3750 in85.725 mm N/A 0.5000 in12.700 mm N/A CAD Icon (for items table)
18352 N/A 3.500 in88.9 mm N/A 0.7500 in19.050 mm N/A CAD Icon (for items table)
18520 N/A 2.8750 in73.025 mm N/A 0.5000 in12.700 mm N/A CAD Icon (for items table)
18620 N/A 3.125 in79.375 mm N/A 0.5313 in13.495 mm N/A CAD Icon (for items table)
18720 N/A 3.3465 in85.001 mm N/A 0.5313 in13.495 mm N/A CAD Icon (for items table)
18721 N/A 3.2800 in83.312 mm N/A 0.5313 in13.495 mm N/A CAD Icon (for items table)
18723 N/A 3.500 in88.9 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
18724 N/A 3.500 in88.9 mm N/A 0.5313 in13.495 mm N/A CAD Icon (for items table)
1920 N/A 2.2400 in56.896 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
1922 N/A 2.25 in57.15 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
192200 N/A 20.0000 in508.000 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
19262 N/A 2.6250 in66.675 mm N/A 0.4688 in11.908 mm N/A CAD Icon (for items table)
19267X N/A 2.6772 in68.001 mm N/A 0.4724 in11.999 mm N/A CAD Icon (for items table)
19268 N/A 2.6875 in68.263 mm N/A 0.4688 in11.908 mm N/A CAD Icon (for items table)
19268X N/A 2.6880 in68.275 mm N/A 0.6312 in16.032 mm N/A CAD Icon (for items table)
19269 N/A 2.6875 in68.263 mm N/A 0.6311 in16.030 mm N/A CAD Icon (for items table)
19281 N/A 2.8125 in71.438 mm N/A 0.4688 in11.908 mm N/A CAD Icon (for items table)
19282 N/A 2.8125 in71.438 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
19283 N/A 2.8346 in71.999 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
19283X N/A 2.8346 in71.999 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
1929 N/A 2.375 in60.325 mm N/A 0.5937 in15.080 mm N/A CAD Icon (for items table)
1930 N/A 2.2400 in56.896 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
1931 N/A 2.375 in60.325 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
1932 N/A 2.3125 in58.738 mm N/A 0.5937 in15.080 mm N/A CAD Icon (for items table)
195116X N/A 11.6250 in295.275 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
197100 N/A 10.000 in254 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
201800 N/A 18.0000 in457.200 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
203190 N/A 19.0000 in482.600 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
204190 N/A 19.0000 in482.600 mm N/A 2.0938 in53.183 mm N/A CAD Icon (for items table)
211300 N/A 13.0000 in330.200 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
21212 N/A 2.1250 in53.975 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
21213 N/A 2.1250 in53.975 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
213843 N/A 8.4375 in214.313 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
215096 N/A 9.8750 in250.825 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
215098 N/A 9.8750 in250.825 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
217112 N/A 11.2500 in285.750 mm N/A 2.1875 in55.563 mm N/A CAD Icon (for items table)
217112W N/A 11.2500 in285.750 mm N/A 2.1875 in55.563 mm N/A CAD Icon (for items table)
219117 N/A 11.7500 in298.450 mm N/A 2.5000 in63.500 mm N/A CAD Icon (for items table)
219122 N/A 12.25 in311.15 mm N/A 2.5000 in63.500 mm N/A CAD Icon (for items table)
221575 N/A 15.7500 in400.050 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
222126 N/A 12.5970 in319.964 mm N/A 2.5625 in65.088 mm N/A CAD Icon (for items table)
222128 N/A 12.6250 in320.675 mm N/A 2.5625 in65.088 mm N/A CAD Icon (for items table)
22325 N/A 3.2500 in82.550 mm N/A 0.5937 in15.080 mm N/A CAD Icon (for items table)
151 - 200 of 1864 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »