Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
251 - 300 of 1864 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

25522 N/A 3.2700 in83.058 mm N/A 0.7525 in19.114 mm N/A CAD Icon (for items table)
25523 N/A 3.2650 in82.931 mm N/A 0.8750 in22.225 mm N/A CAD Icon (for items table)
25524 N/A 3.2650 in82.931 mm N/A 0.7500 in19.050 mm N/A CAD Icon (for items table)
25526 N/A 3.3465 in85.001 mm N/A 0.7500 in19.050 mm N/A CAD Icon (for items table)
25527 N/A 3.3465 in85.001 mm N/A 0.8750 in22.225 mm N/A CAD Icon (for items table)
25528 N/A 3.625 in92.075 mm N/A 0.7500 in19.050 mm N/A CAD Icon (for items table)
25530RB N/A 3.3125 in84.138 mm N/A 0.7500 in19.050 mm N/A CAD Icon (for items table)
25547RB N/A 3.9368 in99.995 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
25820 N/A 2.8750 in73.025 mm N/A 0.7500 in19.050 mm N/A CAD Icon (for items table)
25821 N/A 2.8750 in73.025 mm N/A 0.7500 in19.050 mm N/A CAD Icon (for items table)
2620 N/A 2.4843 in63.101 mm N/A 0.7500 in19.050 mm N/A CAD Icon (for items table)
262450 N/A 24.5000 in622.300 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
26274 N/A 2.7450 in69.723 mm N/A 0.7500 in19.050 mm N/A CAD Icon (for items table)
26283 N/A 2.8346 in71.999 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
26283-S N/A 2.8346 in71.999 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
2630 N/A 2.4843 in63.101 mm N/A 0.7500 in19.050 mm N/A CAD Icon (for items table)
26300 N/A 3 in76.2 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
2631 N/A 2.6150 in66.421 mm N/A 0.7500 in19.050 mm N/A CAD Icon (for items table)
26334 N/A 3.3465 in85.001 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
2633X N/A 2.4409 in61.999 mm N/A 0.7500 in19.050 mm N/A CAD Icon (for items table)
26820 N/A 3.1562 in80.167 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
26821 N/A 3.1562 in80.167 mm N/A 0.9688 in24.608 mm N/A CAD Icon (for items table)
26822 N/A 3.125 in79.375 mm N/A 0.7500 in19.050 mm N/A CAD Icon (for items table)
26822A N/A 3.125 in79.375 mm N/A 0.7500 in19.050 mm N/A CAD Icon (for items table)
26823 N/A 3 in76.2 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
26824 N/A 3.1496 in80 mm N/A 0.7500 in19.050 mm N/A CAD Icon (for items table)
26830 N/A 3.1562 in80.167 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
26831 N/A 3.4843 in88.501 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
271100 N/A 11.0000 in279.400 mm N/A 2.5000 in63.500 mm N/A CAD Icon (for items table)
271102-S N/A 11.0236 in279.999 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
271125 N/A 11.2500 in285.750 mm N/A 2.3125 in58.738 mm N/A CAD Icon (for items table)
2720 N/A 3 in76.2 mm N/A 0.7500 in19.050 mm N/A CAD Icon (for items table)
2726 N/A 2.8750 in73.025 mm N/A 0.7500 in19.050 mm N/A CAD Icon (for items table)
2729 N/A 3 in76.2 mm N/A 0.7500 in19.050 mm N/A CAD Icon (for items table)
2729X N/A 3 in76.2 mm N/A 0.7500 in19.050 mm N/A CAD Icon (for items table)
2731 N/A 3.125 in79.375 mm N/A 0.7500 in19.050 mm N/A CAD Icon (for items table)
2732 N/A 3.125 in79.375 mm N/A 0.9688 in24.608 mm N/A CAD Icon (for items table)
2733 N/A 2.9630 in75.260 mm N/A 0.7500 in19.050 mm N/A CAD Icon (for items table)
2734 N/A 3.125 in79.375 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
2735X N/A 2.8750 in73.025 mm N/A 0.7500 in19.050 mm N/A CAD Icon (for items table)
2736 N/A 2.9375 in74.613 mm N/A 0.7500 in19.050 mm N/A CAD Icon (for items table)
275155 N/A 15.5 in393.7 mm N/A 1.9687 in50.005 mm N/A CAD Icon (for items table)
275158 N/A 15.8750 in403.225 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
275160 N/A 16.000 in406.4 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
27620 N/A 4.9375 in125.413 mm N/A 0.7813 in19.845 mm N/A CAD Icon (for items table)
27620RB N/A 4.9375 in125.413 mm N/A 0.7813 in19.845 mm N/A CAD Icon (for items table)
27621 N/A 4.9375 in125.413 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
277565 N/A 56.5000 in1435.100 mm N/A 3.7500 in95.250 mm N/A CAD Icon (for items table)
27820 N/A 3.1510 in80.035 mm N/A 0.7288 in18.512 mm N/A CAD Icon (for items table)
27821 N/A 3.1510 in80.035 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
251 - 300 of 1864 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »