This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1651 - 1675 of 1864 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

LM667714X N/A 21.5000 in546.100 mm N/A 2.3665 in60.109 mm N/A
LM667814W N/A 21.5000 in546.100 mm N/A 2.6349 in66.926 mm N/A
LM667814X N/A 21.5000 in546.100 mm N/A 2.8801 in73.155 mm N/A
LM67010 N/A 2.3280 in59.131 mm N/A 0.4650 in11.811 mm N/A
LM67010-Z N/A 2.3280 in59.131 mm N/A 0.4650 in11.811 mm N/A
LM67014 N/A 2.4404 in61.986 mm N/A 0.4650 in11.811 mm N/A
LM67014X N/A 2.4404 in61.986 mm N/A 0.4650 in11.811 mm N/A
LM67019 N/A 2.6487 in67.277 mm N/A 0.6400 in16.256 mm N/A
LM671610 N/A 24.5000 in622.300 mm N/A 3.125 in79.375 mm N/A
LM682315 N/A 36.0000 in914.400 mm N/A 4.3750 in111.125 mm N/A
LM716411 N/A 5.1171 in129.974 mm N/A 0.8125 in20.638 mm N/A
LM716412 N/A 5.1250 in130.175 mm N/A 0.8125 in20.638 mm N/A
LM718910 N/A 5.625 in142.875 mm N/A 0.8661 in21.999 mm N/A
LM720610 N/A 5.7500 in146.050 mm N/A 0.75 in19.05 mm N/A
LM720611 N/A 5.7077 in144.976 mm N/A 0.75 in19.05 mm N/A
LM722910 N/A 6.3750 in161.925 mm N/A 0.8125 in20.638 mm N/A
LM72810 N/A 1.8504 in47 mm N/A 0.4724 in11.999 mm N/A
LM739710 N/A 10.1250 in257.175 mm N/A 1.1875 in30.163 mm N/A
LM739710-SA N/A 10.1250 in257.175 mm N/A 1.1875 in30.163 mm N/A
LM739719 N/A 10.5 in266.7 mm N/A 1.1875 in30.163 mm N/A
LM742710 N/A 11.2500 in285.750 mm N/A 1.375 in34.925 mm N/A
LM742710-SA N/A 11.2500 in285.750 mm N/A 1.375 in34.925 mm N/A
LM742710W N/A 11.2500 in285.750 mm N/A 1.375 in34.925 mm N/A
LM742710WSA N/A 11.2500 in285.750 mm N/A 1.375 in34.925 mm N/A
LM742714 N/A 11.3750 in288.925 mm N/A 1.375 in34.925 mm N/A
1651 - 1675 of 1864 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »