Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
301 - 350 of 1864 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

281200 N/A 12.000 in304.8 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
281202 N/A 12.000 in304.8 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
2820 N/A 2.8750 in73.025 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
2821 N/A 2.8750 in73.025 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
28300 N/A 3 in76.2 mm N/A 0.6105 in15.507 mm N/A CAD Icon (for items table)
28300X N/A 3 in76.2 mm N/A 0.6100 in15.494 mm N/A CAD Icon (for items table)
28315 N/A 3.1496 in80 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
28315A N/A 3.1496 in80 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
28316 N/A 3.1562 in80.167 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
28317 N/A 3.1510 in80.035 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
28520 N/A 3.5425 in89.980 mm N/A 0.7869 in19.987 mm N/A CAD Icon (for items table)
28521 N/A 3.625 in92.075 mm N/A 0.7813 in19.845 mm N/A CAD Icon (for items table)
285226 N/A 22.6250 in574.675 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
28523 N/A 3.625 in92.075 mm N/A 0.9062 in23.017 mm N/A CAD Icon (for items table)
28526 N/A 3.9364 in99.985 mm N/A 0.7813 in19.845 mm N/A CAD Icon (for items table)
28527RB N/A 3.9368 in99.995 mm N/A 0.7813 in19.845 mm N/A CAD Icon (for items table)
28621 N/A 3.8125 in96.838 mm N/A 0.7656 in19.446 mm N/A CAD Icon (for items table)
28622 N/A 3.8437 in97.630 mm N/A 0.7656 in19.446 mm N/A CAD Icon (for items table)
28622A N/A 3.8437 in97.630 mm N/A 0.7656 in19.446 mm N/A CAD Icon (for items table)
28622P N/A 3.8437 in97.630 mm N/A 0.7656 in19.446 mm N/A CAD Icon (for items table)
28623 N/A 3.8750 in98.425 mm N/A 0.7656 in19.446 mm N/A CAD Icon (for items table)
28820 N/A 12.000 in304.8 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
28919 N/A 3.9362 in99.979 mm N/A 0.7500 in19.050 mm N/A CAD Icon (for items table)
28920 N/A 4 in101.600 mm N/A 0.7813 in19.845 mm N/A CAD Icon (for items table)
28921 N/A 3.937 in100 mm N/A 0.7813 in19.845 mm N/A CAD Icon (for items table)
28921A N/A 3.937 in100 mm N/A 0.7813 in19.845 mm N/A CAD Icon (for items table)
291749 N/A 17.5 in444.5 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
291750 N/A 17.5 in444.5 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
2924 N/A 3.3465 in85.001 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
2925 N/A 3.4375 in87.313 mm N/A 0.8750 in22.225 mm N/A CAD Icon (for items table)
29334 N/A 3.3460 in84.988 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
295193 N/A 19.2500 in488.950 mm N/A 3.6250 in92.075 mm N/A CAD Icon (for items table)
29520 N/A 4.25 in107.95 mm N/A 0.7500 in19.050 mm N/A CAD Icon (for items table)
29521 N/A 4.3307 in110 mm N/A 0.7500 in19.050 mm N/A CAD Icon (for items table)
29522 N/A 4.25 in107.95 mm N/A 0.7500 in19.050 mm N/A CAD Icon (for items table)
29620 N/A 4.4375 in112.713 mm N/A 0.7500 in19.050 mm N/A CAD Icon (for items table)
296204 N/A 20.5000 in520.700 mm N/A 3.6250 in92.075 mm N/A CAD Icon (for items table)
296205 N/A 20.5000 in520.700 mm N/A 3.6250 in92.075 mm N/A CAD Icon (for items table)
29620V N/A 4.4375 in112.713 mm N/A 0.7500 in19.050 mm N/A CAD Icon (for items table)
29622W N/A 4.4995 in114.287 mm N/A 0.7500 in19.050 mm N/A CAD Icon (for items table)
29624 N/A 4.5000 in114.300 mm N/A 0.8750 in22.225 mm N/A CAD Icon (for items table)
29625WE N/A 4.5900 in116.586 mm N/A 0.9290 in23.597 mm N/A CAD Icon (for items table)
29630 N/A 4.7500 in120.650 mm N/A 0.7500 in19.050 mm N/A CAD Icon (for items table)
29819 N/A 12.5000 in317.500 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
29820 N/A 12.750 in323.85 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
298216 N/A 21.5000 in546.100 mm N/A 3.6250 in92.075 mm N/A CAD Icon (for items table)
299711 N/A 71.1250 in1806.575 mm N/A 3.3750 in85.725 mm N/A CAD Icon (for items table)
299711X N/A 71.1250 in1806.575 mm N/A 3.3750 in85.725 mm N/A CAD Icon (for items table)
312 N/A 2.8593 in72.626 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3120 N/A 2.8593 in72.626 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
301 - 350 of 1864 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »