Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
351 - 400 of 1864 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

3120-S N/A 2.8346 in71.999 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3126 N/A 2.8360 in72.034 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3129 N/A 3 in76.2 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
313 N/A 2.8346 in71.999 mm N/A 0.748 in18.999 mm N/A CAD Icon (for items table)
3130 N/A 2.8593 in72.626 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
314 N/A 3.1496 in80 mm N/A 0.8268 in21.001 mm N/A CAD Icon (for items table)
31520 N/A 3 in76.2 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
31521 N/A 3 in76.2 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
31523RB N/A 3.125 in79.375 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
321240 N/A 24.0000 in609.600 mm N/A 4.3750 in111.125 mm N/A CAD Icon (for items table)
321245 N/A 24.5000 in622.300 mm N/A 4.3750 in111.125 mm N/A CAD Icon (for items table)
323 N/A 2.9528 in75.001 mm N/A 0.748 in18.999 mm N/A CAD Icon (for items table)
323290 N/A 28.9940 in736.448 mm N/A 7 in177.8 mm N/A CAD Icon (for items table)
324160 N/A 16.000 in406.4 mm N/A 2.6250 in66.675 mm N/A CAD Icon (for items table)
325420 N/A 42.0000 in1066.800 mm N/A 6.000 in152.4 mm N/A CAD Icon (for items table)
327355 N/A 35.4950 in901.573 mm N/A 4 in101.6 mm N/A CAD Icon (for items table)
328269 N/A 26.9960 in685.698 mm N/A 4.125 in104.775 mm N/A CAD Icon (for items table)
329172 N/A 17.2460 in438.048 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
330166 N/A 16.6250 in422.275 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
332 N/A 3.1496 in80 mm N/A 0.7018 in17.826 mm N/A CAD Icon (for items table)
3320 N/A 3.1562 in80.167 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3320X N/A 3.3750 in85.725 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3321 N/A 3.0525 in77.534 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3324 N/A 3.1562 in80.167 mm N/A 0.8437 in21.430 mm N/A CAD Icon (for items table)
3325 N/A 3.1486 in79.974 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3328 N/A 3.3125 in84.138 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3329 N/A 3.2187 in81.755 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
332A N/A 3.1496 in80 mm N/A 0.8268 in21.001 mm N/A CAD Icon (for items table)
332US N/A 3.1496 in80 mm N/A 0.7018 in17.826 mm N/A CAD Icon (for items table)
333 N/A 3.1496 in80 mm N/A 0.8268 in21.001 mm N/A CAD Icon (for items table)
3331 N/A 3.1562 in80.167 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
333197 N/A 19.7500 in501.650 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
3339 N/A 3.1510 in80.035 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
333A N/A 3.1486 in79.974 mm N/A 0.8268 in21.001 mm N/A CAD Icon (for items table)
33461 N/A 4.6250 in117.475 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
33461X N/A 4.6250 in117.475 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
33462 N/A 4.6250 in117.475 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
33472 N/A 4.7244 in120 mm N/A 0.9230 in23.444 mm N/A CAD Icon (for items table)
33475 N/A 4.7500 in120.650 mm N/A 0.9230 in23.444 mm N/A CAD Icon (for items table)
33821 N/A 3.7500 in95.250 mm N/A 0.8750 in22.225 mm N/A CAD Icon (for items table)
33822 N/A 3.7500 in95.250 mm N/A 0.8750 in22.225 mm N/A CAD Icon (for items table)
341096 N/A 9.6250 in244.475 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
3420 N/A 3.125 in79.375 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3422 N/A 3.1562 in80.167 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3426 N/A 3.1230 in79.324 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3431 N/A 3.2500 in82.550 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
34472X N/A 4.7244 in120 mm N/A 0.6299 in15.999 mm N/A CAD Icon (for items table)
34478 N/A 4.7812 in121.442 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
34478RB N/A 4.7812 in121.442 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
34478V N/A 4.7812 in121.442 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
351 - 400 of 1864 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »