Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
401 - 450 of 1864 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

34479 N/A 4.7812 in121.442 mm N/A 0.8600 in21.844 mm N/A CAD Icon (for items table)
34492 N/A 4.9250 in125.095 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
34492A N/A 4.9233 in125.052 mm N/A 0.6457 in16.401 mm N/A CAD Icon (for items table)
34500 N/A 5.000 in127 mm N/A 0.7812 in19.842 mm N/A CAD Icon (for items table)
351687 N/A 16.8750 in428.625 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
351687V N/A 16.8750 in428.625 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
352 N/A 3.5480 in90.119 mm N/A 0.8586 in21.808 mm N/A CAD Icon (for items table)
3520 N/A 3.3125 in84.138 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3520V N/A 3.3125 in84.138 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3521 N/A 3.3970 in86.284 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3525 N/A 3.4375 in87.313 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3526 N/A 3.4375 in87.313 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
352A N/A 3.4990 in88.875 mm N/A 0.8586 in21.808 mm N/A CAD Icon (for items table)
352X N/A 3.5433 in90 mm N/A 0.8586 in21.808 mm N/A CAD Icon (for items table)
353 N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A CAD Icon (for items table)
3530 N/A 3.3125 in84.138 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
35326 N/A 3.2650 in82.931 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
354 N/A 3.3465 in85.001 mm N/A 0.748 in18.999 mm N/A CAD Icon (for items table)
354A N/A 3.3465 in85.001 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
354X N/A 3.3465 in85.001 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
362 N/A 3.5433 in90 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
3620 N/A 2.4375 in61.913 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
362A N/A 3.500 in88.9 mm N/A 0.6501 in16.513 mm N/A CAD Icon (for items table)
362AC N/A 3.7402 in95.001 mm N/A 0.6501 in16.513 mm N/A CAD Icon (for items table)
362AX N/A 3.500 in88.9 mm N/A 0.7751 in19.688 mm N/A CAD Icon (for items table)
362X N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A CAD Icon (for items table)
363 N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A CAD Icon (for items table)
36300 N/A 3 in76.2 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
363X N/A 3.500 in88.9 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
36620 N/A 7.6250 in193.675 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
36620P N/A 7.6250 in193.675 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
36626 N/A 8 in203.2 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
36920 N/A 8.9375 in227.013 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
372 N/A 3.937 in100 mm N/A 0.8592 in21.824 mm N/A CAD Icon (for items table)
3720 N/A 3.6718 in93.264 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3720V N/A 3.6718 in93.264 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3726 N/A 3.7500 in95.250 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3727 N/A 3.6875 in93.663 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
372A N/A 3.8125 in96.838 mm N/A 0.7500 in19.050 mm N/A CAD Icon (for items table)
373 N/A 3.937 in100 mm N/A 0.9842 in24.999 mm N/A CAD Icon (for items table)
3730 N/A 3.6718 in93.264 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3731 N/A 3.9362 in99.979 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3732 N/A 3.8750 in98.425 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3733 N/A 3.9385 in100.038 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3735 N/A 3.9386 in100.040 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
374 N/A 3.6718 in93.264 mm N/A 0.5938 in15.083 mm N/A CAD Icon (for items table)
37624 N/A 6.2500 in158.750 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
37625 N/A 6.2500 in158.750 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
37625RB N/A 6.2500 in158.750 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
380190 N/A 19.0000 in482.600 mm N/A 2.875 in73.025 mm N/A CAD Icon (for items table)
401 - 450 of 1864 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »