Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 1852 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

Sort by
N/A A2000 N/A 1.2595 in31.991 mm N/A 0.3125 in7.938 mm N/A CAD
N/A A2000 N/A 1.2595 in31.991 mm N/A 0.3755 in9.538 mm N/A CAD
N/A A4000 N/A 1.3775 in34.989 mm N/A 0.3437 in8.730 mm N/A CAD
N/A L21500 N/A 1.3775 in34.989 mm N/A 0.3430 in8.712 mm N/A CAD
N/A 00000 N/A 1.4375 in36.513 mm N/A 0.4375 in11.113 mm N/A CAD
N/A A5000 N/A 1.4380 in36.525 mm N/A 0.3125 in7.938 mm N/A CAD
N/A A5000 N/A 1.4380 in36.525 mm N/A 0.3125 in7.938 mm N/A CAD
N/A 00000 N/A 1.5 in38.1 mm N/A 0.4375 in11.113 mm N/A CAD
N/A 00000 N/A 1.5 in38.1 mm N/A 0.5337 in13.556 mm N/A CAD
N/A LM11700 N/A 1.5700 in39.878 mm N/A 0.4200 in10.668 mm N/A CAD
N/A LM11700 N/A 1.5700 in39.878 mm N/A 0.4200 in10.668 mm N/A CAD
N/A A6000 N/A 1.5741 in39.982 mm N/A 0.3750 in9.525 mm N/A CAD
N/A A6000 N/A 1.5745 in39.992 mm N/A 0.3750 in9.525 mm N/A CAD
N/A 03000 N/A 1.5748 in40 mm N/A 0.4375 in11.113 mm N/A CAD
N/A 03000 N/A 1.6250 in41.275 mm N/A 0.4375 in11.113 mm N/A CAD
N/A A6000 N/A 1.6250 in41.275 mm N/A 0.3437 in8.730 mm N/A CAD
N/A 00000 N/A 1.6260 in41.300 mm N/A 0.5625 in14.288 mm N/A CAD
N/A LL52500 N/A 1.6563 in42.070 mm N/A 0.3400 in8.636 mm N/A CAD
N/A 11500 N/A 1.6875 in42.863 mm N/A 0.3750 in9.525 mm N/A CAD
N/A 17500 N/A 1.6875 in42.863 mm N/A 0.5313 in13.495 mm N/A CAD
N/A 05000 N/A 1.7500 in44.450 mm N/A 0.4500 in11.430 mm N/A CAD
N/A 1100 N/A 1.7500 in44.450 mm N/A 0.5625 in14.288 mm N/A CAD
N/A 1100 N/A 1.7500 in44.450 mm N/A 0.625 in15.875 mm N/A CAD
N/A 1100 N/A 1.7500 in44.450 mm N/A 0.5625 in14.288 mm N/A CAD
N/A 5C N/A 1.7500 in44.450 mm N/A 0.3750 in9.525 mm N/A CAD
1 - 25 of 1852 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »