Batch CAD Cart (0)
  • Cart is empty
226 - 250 of 1852 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

N/A 2400 N/A 2.6875 in68.263 mm N/A 0.6875 in17.463 mm N/A CAD
N/A 240000 N/A 23.7500 in603.25 mm N/A 2 in50.8 mm N/A CAD
N/A 24000 N/A 2.6150 in66.421 mm N/A 0.625 in15.875 mm N/A CAD
N/A 245 N/A 2.4409 in61.999 mm N/A 0.6693 in17 mm N/A CAD
N/A 243000 N/A 24.9950 in634.873 mm N/A 2.5000 in63.500 mm N/A CAD
N/A 243000 N/A 24.9950 in634.873 mm N/A 2.5000 in63.500 mm N/A CAD
N/A 244000 N/A 23.5000 in596.9 mm N/A 2.125 in53.975 mm N/A CAD
N/A 245 N/A 2.4375 in61.913 mm N/A 0.6875 in17.463 mm N/A CAD
N/A 24700 N/A 3 in76.2 mm N/A 0.6875 in17.463 mm N/A CAD
N/A 24700 N/A 3 in76.2 mm N/A 0.8125 in20.638 mm N/A CAD
N/A 24700 N/A 3 in76.2 mm N/A 0.6875 in17.463 mm N/A CAD
N/A 250000 N/A 15.7500 in400.050 mm N/A 1.6250 in41.275 mm N/A CAD
N/A 2500 N/A 2.6150 in66.421 mm N/A 0.8125 in20.638 mm N/A CAD
N/A 2500 N/A 2.6150 in66.421 mm N/A 0.8125 in20.638 mm N/A CAD
N/A 2500 N/A 2.6250 in66.675 mm N/A 0.8125 in20.638 mm N/A CAD
N/A 2500 N/A 2.7500 in69.850 mm N/A 0.75 in19.05 mm N/A CAD
N/A 2500 N/A 2.7500 in69.850 mm N/A 0.75 in19.05 mm N/A CAD
N/A 2500 N/A 2.8355 in72.022 mm N/A 0.75 in19.05 mm N/A CAD
N/A 2500 N/A 2.8346 in71.999 mm N/A 0.75 in19.05 mm N/A CAD
N/A 255 N/A 2.8346 in71.999 mm N/A 0.6693 in17 mm N/A CAD
N/A 2500 N/A 2.6150 in66.421 mm N/A 0.8125 in20.638 mm N/A CAD
N/A 25500 N/A 3.2273 in81.973 mm N/A 0.7525 in19.114 mm N/A CAD
N/A 25500 N/A 3.2500 in82.550 mm N/A 0.75 in19.05 mm N/A CAD
N/A 25500 N/A 3.2650 in82.931 mm N/A 0.75 in19.05 mm N/A CAD
N/A 25500 N/A 3.2700 in83.058 mm N/A 0.75 in19.05 mm N/A CAD
226 - 250 of 1852 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »