Batch CAD Cart (0)
  • Cart is empty
51 - 75 of 1852 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

Sort by
N/A 116000 N/A 9.8750 in250.825 mm N/A 1.875 in47.625 mm N/A CAD
N/A 116000 N/A 9.8750 in250.825 mm N/A 1.875 in47.625 mm N/A CAD
N/A 117000 N/A 14.7500 in374.650 mm N/A 2.375 in60.325 mm N/A CAD
N/A 121000 N/A 26.5000 in673.100 mm N/A 4.5 in114.3 mm N/A CAD
N/A 121000 N/A 26.5000 in673.100 mm N/A 4.5 in114.3 mm N/A CAD
N/A 1200 N/A 2.2500 in57.150 mm N/A 0.6875 in17.463 mm N/A CAD
N/A 122000 N/A 12.5000 in317.500 mm N/A 2 in50.8 mm N/A CAD
N/A 12000 N/A 3.0312 in76.992 mm N/A 0.4688 in11.908 mm N/A CAD
N/A 125000 N/A 14.5000 in368.300 mm N/A 2.125 in53.975 mm N/A CAD
N/A 12500 N/A 1.9380 in49.225 mm N/A 0.625 in15.875 mm N/A CAD
N/A 126000 N/A 15.0000 in381.000 mm N/A 2.2500 in57.150 mm N/A CAD
N/A 127000 N/A 13.7460 in349.148 mm N/A 1.75 in44.45 mm N/A CAD
N/A 127000 N/A 13.8125 in350.838 mm N/A 1.75 in44.45 mm N/A CAD
N/A 127000 N/A 13.9960 in355.498 mm N/A 1.75 in44.45 mm N/A CAD
N/A 127000 N/A 14 in355.6 mm N/A 1.75 in44.45 mm N/A CAD
N/A 128000 N/A 16.0000 in406.400 mm N/A 2.125 in53.975 mm N/A CAD
N/A 128000 N/A 16.1410 in409.981 mm N/A 2.125 in53.975 mm N/A CAD
N/A 129000 N/A 17.246 in438.048 mm N/A 2.125 in53.975 mm N/A CAD
N/A 129000 N/A 17.3208 in439.948 mm N/A 2.125 in53.975 mm N/A CAD
N/A 130000 N/A 14 in355.6 mm N/A 1.9375 in49.213 mm N/A CAD
N/A 132000 N/A 12.5000 in317.500 mm N/A 1.375 in34.925 mm N/A CAD
N/A 132000 N/A 12.5625 in319.088 mm N/A 1.375 in34.925 mm N/A CAD
N/A 1300 N/A 2.0625 in52.388 mm N/A 0.5625 in14.288 mm N/A CAD
N/A 1300 N/A 2.0625 in52.388 mm N/A 0.5625 in14.288 mm N/A CAD
N/A 1300 N/A 2.0625 in52.388 mm N/A 0.5625 in14.288 mm N/A CAD
51 - 75 of 1852 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »