Batch CAD Cart (0)
  • Cart is empty
76 - 100 of 1852 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

Sort by
N/A 03000 N/A 1.5748 in40 mm N/A 0.4375 in11.113 mm N/A CAD
N/A 03000 N/A 1.6250 in41.275 mm N/A 0.4375 in11.113 mm N/A CAD
N/A 05000 N/A 1.7500 in44.450 mm N/A 0.4500 in11.430 mm N/A CAD
N/A 05000 N/A 1.8504 in47 mm N/A 0.4375 in11.113 mm N/A CAD
N/A 05000 N/A 1.8497 in46.982 mm N/A 0.4375 in11.113 mm N/A CAD
N/A 05000 N/A 1.8504 in47 mm N/A 0.4375 in11.113 mm N/A CAD
N/A 05000 N/A 1.850 in46.990 mm N/A 0.4724 in11.999 mm N/A CAD
N/A 07000 N/A 1.9687 in50.005 mm N/A 0.3750 in9.525 mm N/A CAD
N/A 07000 N/A 2.047 in51.994 mm N/A 0.5 in12.700 mm N/A CAD
N/A 07000 N/A 2.0472 in51.999 mm N/A 0.5 in12.700 mm N/A CAD
N/A 07000 N/A 2.0467 in51.986 mm N/A 0.5118 in13 mm N/A CAD
N/A 07000 N/A 2 in50.8 mm N/A 0.5 in12.700 mm N/A CAD
N/A 08000 N/A 2.3125 in58.738 mm N/A 0.4219 in10.716 mm N/A CAD
N/A 08000 N/A 2.3145 in58.788 mm N/A 0.4219 in10.716 mm N/A CAD
N/A 09000 N/A 1.9380 in49.225 mm N/A 0.6875 in17.463 mm N/A CAD
N/A 09000 N/A 2.0820 in52.883 mm N/A 0.5781 in14.684 mm N/A CAD
N/A 09000 N/A 1.9380 in49.225 mm N/A 0.5625 in14.288 mm N/A CAD
N/A 09000 N/A 1.9380 in49.225 mm N/A 0.6875 in17.463 mm N/A CAD
N/A 09000 N/A 1.9380 in49.225 mm N/A 1.0724 in27.239 mm N/A CAD
N/A 09000 N/A 2 in50.8 mm N/A 0.6875 in17.463 mm N/A CAD
N/A 09000 N/A 2.0795 in52.819 mm N/A 0.5580 in14.173 mm N/A CAD
N/A 100000 N/A 15.7500 in400.050 mm N/A 1.375 in34.925 mm N/A CAD
N/A 100000 N/A 16.0000 in406.400 mm N/A 1.375 in34.925 mm N/A CAD
N/A 107000 N/A 10.5625 in268.288 mm N/A 2.2500 in57.150 mm N/A CAD
N/A 107000 N/A 10.5625 in268.288 mm N/A 2.2500 in57.150 mm N/A CAD
76 - 100 of 1852 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »