Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
---|---|---|---|---|
![]() | ||||
Y33024P | Series N/A 33024 | D - Cup Outer Diameter N/A 180 mm7.0866 in | C - Cup Width N/A 38 mm1.4961 in |
CAD
N/A ![]() |
JL725316 | Series N/A L725300 | D - Cup Outer Diameter N/A 175 mm6.8898 in | C - Cup Width N/A 18.288 mm0.7200 in |
CAD
N/A ![]() |
JP13010 | Series N/A JP13000 | D - Cup Outer Diameter N/A 185.000 mm7.2835 in | C - Cup Width N/A 21 mm0.8268 in |
CAD
N/A ![]() |
KJH429111 | Series N/A H429100 | D - Cup Outer Diameter N/A 240 mm9.4488 in | C - Cup Width N/A 60 mm2.3622 in |
CAD
N/A ![]() |
KJP13010 | Series N/A JP13000 | D - Cup Outer Diameter N/A 185.000 mm7.2835 in | C - Cup Width N/A 21 mm0.8268 in |
CAD
N/A ![]() |
Y30226M | Series N/A 30226M | D - Cup Outer Diameter N/A 230 mm9.0551 in | C - Cup Width N/A 34 mm1.3386 in |
CAD
N/A ![]() |
Y30326M | Series N/A 30326M | D - Cup Outer Diameter N/A 280 mm11.0236 in | C - Cup Width N/A 49 mm1.9291 in |
CAD
N/A ![]() |
Y31326M | Series N/A 31326M | D - Cup Outer Diameter N/A 280 mm11.0236 in | C - Cup Width N/A 44 mm1.7323 in |
CAD
N/A ![]() |
Y32026XM | Series N/A 32026XM | D - Cup Outer Diameter N/A 200 mm7.874 in | C - Cup Width N/A 34 mm1.3386 in |
CAD
N/A ![]() |
Y32226M | Series N/A 32226M | D - Cup Outer Diameter N/A 230 mm9.0551 in | C - Cup Width N/A 54 mm2.126 in |
CAD
N/A ![]() |
Y32926M | Series N/A 32926M | D - Cup Outer Diameter N/A 180 mm7.0866 in | C - Cup Width N/A 25 mm0.9843 in |
CAD
N/A ![]() |
JP14010 | Series N/A JP14000 | D - Cup Outer Diameter N/A 195.000 mm7.6772 in | C - Cup Width N/A 21 mm0.8268 in |
CAD
N/A ![]() |
KJP14010 | Series N/A JP14000 | D - Cup Outer Diameter N/A 195.000 mm7.6772 in | C - Cup Width N/A 21 mm0.8268 in |
CAD
N/A ![]() |
Y30228M | Series N/A 30228M | D - Cup Outer Diameter N/A 250 mm9.8425 in | C - Cup Width N/A 36 mm1.4173 in |
CAD
N/A ![]() |
Y32028XM | Series N/A 32028XM | D - Cup Outer Diameter N/A 210 mm8.2677 in | C - Cup Width N/A 34 mm1.3386 in |
CAD
N/A ![]() |
Y32928M | Series N/A 32928M | D - Cup Outer Diameter N/A 190 mm7.4803 in | C - Cup Width N/A 25 mm0.9843 in |
CAD
N/A ![]() |
J451161 | Series N/A 450000 | D - Cup Outer Diameter N/A 295.000 mm11.6142 in | C - Cup Width N/A 61.912 mm2.4375 in |
CAD
N/A ![]() |
JL730612 | Series N/A L730600 | D - Cup Outer Diameter N/A 205.000 mm8.0709 in | C - Cup Width N/A 21.438 mm0.8440 in |
CAD
N/A ![]() |
JM231613 | Series N/A M231600 | D - Cup Outer Diameter N/A 225 mm8.8583 in | C - Cup Width N/A 34.925 mm1.375 in |
CAD
N/A ![]() |
Y30230M | Series N/A 30230M | D - Cup Outer Diameter N/A 270 mm10.6299 in | C - Cup Width N/A 38 mm1.4961 in |
CAD
N/A ![]() |
Y30330M | Series N/A 30330M | D - Cup Outer Diameter N/A 320 mm12.5984 in | C - Cup Width N/A 55 mm2.1654 in |
CAD
N/A ![]() |
Y31330M | Series N/A 31330M | D - Cup Outer Diameter N/A 320 mm12.5984 in | C - Cup Width N/A 50 mm1.9685 in |
CAD
N/A ![]() |
Y32030XM | Series N/A 32030XM | D - Cup Outer Diameter N/A 225 mm8.8583 in | C - Cup Width N/A 36 mm1.4173 in |
CAD
N/A ![]() |
Y32230M | Series N/A 32230M | D - Cup Outer Diameter N/A 270 mm10.6299 in | C - Cup Width N/A 60 mm2.3622 in |
CAD
N/A ![]() |
Y32930M | Series N/A 32930M | D - Cup Outer Diameter N/A 210 mm8.2677 in | C - Cup Width N/A 30 mm1.1811 in |
CAD
N/A ![]() |