Batch CAD Cart (0)
  • Cart is empty
401 - 425 of 483 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 
Clear Filter

Series

D - Cup Outer Diameter (mm)

D - Cup Outer Diameter (in)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

Sort by
N/A JN6000 N/A 125 mm4.9213 in N/A 40 mm1.5748 in N/A CAD
N/A 87000 N/A 280 mm11.0236 in N/A 40 mm1.5748 in N/A CAD
N/A 30232 N/A 290 mm11.4173 in N/A 40 mm1.5748 in N/A CAD
N/A 32314C N/A 150 mm5.9055 in N/A 42 mm1.6535 in N/A CAD
N/A H415600 N/A 145 mm5.7087 in N/A 42 mm1.6535 in N/A CAD
N/A M734400 N/A 241.000 mm9.4882 in N/A 42 mm1.6535 in N/A CAD
N/A 30322 N/A 240 mm9.4488 in N/A 42 mm1.6535 in N/A CAD
N/A 31324X N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A CAD
N/A 32314 N/A 150 mm5.9055 in N/A 42 mm1.6535 in N/A CAD
N/A JN7000 N/A 140 mm5.5118 in N/A 43 mm1.6929 in N/A CAD
N/A JN7500 N/A 145 mm5.7087 in N/A 43 mm1.6929 in N/A CAD
N/A 32221 N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A CAD
N/A 32221M N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A CAD
N/A 32034XM N/A 260 mm10.2362 in N/A 43 mm1.6929 in N/A CAD
N/A 30234 N/A 310 mm12.2047 in N/A 43 mm1.6929 in N/A CAD
N/A 30236 N/A 320 mm12.5984 in N/A 43 mm1.6929 in N/A CAD
N/A 33122 N/A 180 mm7.0866 in N/A 43 mm1.6929 in N/A CAD
N/A 31326M N/A 280 mm11.0236 in N/A 44 mm1.7323 in N/A CAD
N/A 6300 N/A 140 mm5.5118 in N/A 44.45 mm1.75 in N/A CAD
N/A 32315M N/A 160 mm6.2992 in N/A 45 mm1.7717 in N/A CAD
N/A 32222M N/A 200 mm7.874 in N/A 46 mm1.811 in N/A CAD
N/A 30324M N/A 260 mm10.2362 in N/A 46 mm1.811 in N/A CAD
N/A JF24000 N/A 320 mm12.5984 in N/A 46 mm1.811 in N/A CAD
N/A 30238 N/A 340 mm13.3858 in N/A 46 mm1.811 in N/A CAD
N/A 33030 N/A 225 mm8.8583 in N/A 46 mm1.811 in N/A CAD
401 - 425 of 483 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20