This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
401 - 425 of 493 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 
Clear Filter

O.D. (D) (mm)

O.D. (D) (in)

Part Number

O.D. (D)

C - Cup Width

CAD

JP16010 N/A 220 mm8.6614 in N/A 23 mm0.9055 in N/A
JHM133417 N/A 255.000 mm10.0394 in N/A 52.388 mm2.0625 in N/A
JM734410 N/A 240 mm9.4488 in N/A 37 mm1.4567 in N/A
JM734410V N/A 240 mm9.4488 in N/A 37 mm1.4567 in N/A
JM734411 N/A 241.000 mm9.4882 in N/A 42 mm1.6535 in N/A
Y32032 N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A
Y32032XM N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A
Y32232 N/A 290 mm11.4173 in N/A 67 mm2.6378 in N/A
JHM534110 N/A 230 mm9.0551 in N/A 31 mm1.2205 in N/A
JP17010 N/A 230 mm9.0551 in N/A 23 mm0.9055 in N/A
KJP17010 N/A 230 mm9.0551 in N/A 23 mm0.9055 in N/A
KJP17010-SA N/A 230 mm9.0551 in N/A 23 mm0.9055 in N/A
Y30334 N/A 360 mm14.1732 in N/A 62 mm2.4409 in N/A
Y32034XM N/A 260 mm10.2362 in N/A 43 mm1.6929 in N/A
Y32934M N/A 230 mm9.0551 in N/A 30 mm1.1811 in N/A
JK150966 N/A 280 mm11.0236 in N/A 40 mm1.5748 in N/A
JM736110 N/A 250 mm9.8425 in N/A 37 mm1.4567 in N/A
JP18010 N/A 240 mm9.4488 in N/A 23 mm0.9055 in N/A
Y32036XM N/A 280 mm11.0236 in N/A 48 mm1.8898 in N/A
Y32936M N/A 250 mm9.8425 in N/A 34 mm1.3386 in N/A
JM241511 N/A 290 mm11.4173 in N/A 46.736 mm1.8400 in N/A
JM738210 N/A 260 mm10.2362 in N/A 36.500 mm1.4370 in N/A
JM738210-SA N/A 260 mm10.2362 in N/A 36.500 mm1.4370 in N/A
Y32038XM N/A 290 mm11.4173 in N/A 48 mm1.8898 in N/A
JHM840410 N/A 300 mm11.811 in N/A 51 mm2.0079 in N/A
401 - 425 of 493 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20