Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
51 - 100 of 493 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

O.D. (D) (mm)

O.D. (D) (in)

Part Number

O.D. (D)

C - Cup Width

CAD

JL69310E N/A 63.000 mm2.4803 in N/A 15.500 mm0.6102 in N/A CAD Icon (for items table)
JL69310P N/A 63.000 mm2.4803 in N/A 13.500 mm0.5315 in N/A CAD Icon (for items table)
JL69310-Z N/A 63.000 mm2.4803 in N/A 13.500 mm0.5315 in N/A CAD Icon (for items table)
J16285 N/A 72.014 mm2.8352 in N/A 16.637 mm0.6550 in N/A CAD Icon (for items table)
JF4010 N/A 85 mm3.3465 in N/A 28 mm1.1024 in N/A CAD Icon (for items table)
JLM300816 N/A 78.000 mm3.0709 in N/A 13.500 mm0.5315 in N/A CAD Icon (for items table)
Y30308 N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A CAD Icon (for items table)
Y30308M N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A CAD Icon (for items table)
Y30308UM N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A CAD Icon (for items table)
Y31308 N/A 90 mm3.5433 in N/A 17 mm0.6693 in N/A CAD Icon (for items table)
Y31308M N/A 90 mm3.5433 in N/A 17 mm0.6693 in N/A CAD Icon (for items table)
Y32008X N/A 68 mm2.6772 in N/A 14.500 mm0.5709 in N/A CAD Icon (for items table)
Y32008XCM N/A 68 mm2.6772 in N/A 14.500 mm0.5709 in N/A CAD Icon (for items table)
Y32008XM N/A 68 mm2.6772 in N/A 14.500 mm0.5709 in N/A CAD Icon (for items table)
Y32008XMSA N/A 68 mm2.6772 in N/A 14.500 mm0.5709 in N/A CAD Icon (for items table)
Y32008XZ N/A 68 mm2.6772 in N/A 14.500 mm0.5709 in N/A CAD Icon (for items table)
Y32208 N/A 80 mm3.1496 in N/A 19 mm0.748 in N/A CAD Icon (for items table)
Y32208M N/A 80 mm3.1496 in N/A 19 mm0.748 in N/A CAD Icon (for items table)
Y32308 N/A 90 mm3.5433 in N/A 27 mm1.063 in N/A CAD Icon (for items table)
Y32308-B N/A 90 mm3.5433 in N/A 27 mm1.063 in N/A CAD Icon (for items table)
Y32308M N/A 90 mm3.5433 in N/A 27 mm1.063 in N/A CAD Icon (for items table)
Y33008 N/A 68 mm2.6772 in N/A 18 mm0.7087 in N/A CAD Icon (for items table)
Y33108 N/A 75 mm2.9528 in N/A 20.500 mm0.8071 in N/A CAD Icon (for items table)
Y33208 N/A 80 mm3.1496 in N/A 25 mm0.9843 in N/A CAD Icon (for items table)
Y33210 N/A 90 mm3.5433 in N/A 24.500 mm0.9646 in N/A CAD Icon (for items table)
Y32309M N/A 100 mm3.937 in N/A 30 mm1.1811 in N/A CAD Icon (for items table)
JF4510 N/A 95 mm3.7402 in N/A 30 mm1.1811 in N/A CAD Icon (for items table)
JLM603013-Z N/A 78.000 mm3.0709 in N/A 15 mm0.5906 in N/A CAD Icon (for items table)
JT4510 N/A 90 mm3.5433 in N/A 26 mm1.0236 in N/A CAD Icon (for items table)
JW4510 N/A 95 mm3.7402 in N/A 20 mm0.7874 in N/A CAD Icon (for items table)
KJLM102914A N/A 75 mm2.9528 in N/A 15.800 mm0.6220 in N/A CAD Icon (for items table)
KJLM603013-ZK N/A 78.000 mm3.0709 in N/A 15 mm0.5906 in N/A CAD Icon (for items table)
Y30209M N/A 85 mm3.3465 in N/A 16 mm0.6299 in N/A CAD Icon (for items table)
Y30209UM N/A 85 mm3.3465 in N/A 16 mm0.6299 in N/A CAD Icon (for items table)
Y30309M N/A 100 mm3.937 in N/A 22 mm0.8661 in N/A CAD Icon (for items table)
Y31309M N/A 100 mm3.937 in N/A 18 mm0.7087 in N/A CAD Icon (for items table)
Y32009X N/A 75 mm2.9528 in N/A 15.500 mm0.6102 in N/A CAD Icon (for items table)
Y32009XCM N/A 75 mm2.9528 in N/A 15.500 mm0.6102 in N/A CAD Icon (for items table)
Y32009XM N/A 75 mm2.9528 in N/A 15.500 mm0.6102 in N/A CAD Icon (for items table)
Y32209 N/A 85 mm3.3465 in N/A 19 mm0.748 in N/A CAD Icon (for items table)
Y32209M N/A 85 mm3.3465 in N/A 19 mm0.748 in N/A CAD Icon (for items table)
Y32209UM N/A 85 mm3.3465 in N/A 19 mm0.748 in N/A CAD Icon (for items table)
Y32309 N/A 100 mm3.937 in N/A 30 mm1.1811 in N/A CAD Icon (for items table)
Y32309-BM N/A 100 mm3.937 in N/A 30 mm1.1811 in N/A CAD Icon (for items table)
Y33109 N/A 80 mm3.1496 in N/A 20.500 mm0.8071 in N/A CAD Icon (for items table)
Y33209 N/A 85 mm3.3465 in N/A 25 mm0.9843 in N/A CAD Icon (for items table)
Y33212 N/A 110 mm4.3307 in N/A 29 mm1.1417 in N/A CAD Icon (for items table)
JLM104910 N/A 82.000 mm3.2283 in N/A 17 mm0.6693 in N/A CAD Icon (for items table)
JLM104910-Z N/A 82.000 mm3.2283 in N/A 17 mm0.6693 in N/A CAD Icon (for items table)
JLM104914 N/A 88.000 mm3.4646 in N/A 17 mm0.6693 in N/A CAD Icon (for items table)
51 - 100 of 493 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »