Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
401 - 450 of 493 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 
Clear Filter

O.D. (D) (mm)

O.D. (D) (in)

Part Number

O.D. (D)

C - Cup Width

CAD

JP16010 N/A 220 mm8.6614 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
JHM133417 N/A 255.000 mm10.0394 in N/A 52.388 mm2.0625 in N/A CAD Icon (for items table)
JM734410 N/A 240 mm9.4488 in N/A 37 mm1.4567 in N/A CAD Icon (for items table)
JM734410V N/A 240 mm9.4488 in N/A 37 mm1.4567 in N/A CAD Icon (for items table)
JM734411 N/A 241.000 mm9.4882 in N/A 42 mm1.6535 in N/A CAD Icon (for items table)
Y32032 N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A CAD Icon (for items table)
Y32032XM N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A CAD Icon (for items table)
Y32232 N/A 290 mm11.4173 in N/A 67 mm2.6378 in N/A CAD Icon (for items table)
JHM534110 N/A 230 mm9.0551 in N/A 31 mm1.2205 in N/A CAD Icon (for items table)
JP17010 N/A 230 mm9.0551 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
KJP17010 N/A 230 mm9.0551 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
KJP17010-SA N/A 230 mm9.0551 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
Y30334 N/A 360 mm14.1732 in N/A 62 mm2.4409 in N/A CAD Icon (for items table)
Y32034XM N/A 260 mm10.2362 in N/A 43 mm1.6929 in N/A CAD Icon (for items table)
Y32934M N/A 230 mm9.0551 in N/A 30 mm1.1811 in N/A CAD Icon (for items table)
JK150966 N/A 280 mm11.0236 in N/A 40 mm1.5748 in N/A CAD Icon (for items table)
JM736110 N/A 250 mm9.8425 in N/A 37 mm1.4567 in N/A CAD Icon (for items table)
JP18010 N/A 240 mm9.4488 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
Y32036XM N/A 280 mm11.0236 in N/A 48 mm1.8898 in N/A CAD Icon (for items table)
Y32936M N/A 250 mm9.8425 in N/A 34 mm1.3386 in N/A CAD Icon (for items table)
JM241511 N/A 290 mm11.4173 in N/A 46.736 mm1.8400 in N/A CAD Icon (for items table)
JM738210 N/A 260 mm10.2362 in N/A 36.500 mm1.4370 in N/A CAD Icon (for items table)
JM738210-SA N/A 260 mm10.2362 in N/A 36.500 mm1.4370 in N/A CAD Icon (for items table)
Y32038XM N/A 290 mm11.4173 in N/A 48 mm1.8898 in N/A CAD Icon (for items table)
JHM840410 N/A 300 mm11.811 in N/A 51 mm2.0079 in N/A CAD Icon (for items table)
Y30240 N/A 360 mm14.1732 in N/A 48 mm1.8898 in N/A CAD Icon (for items table)
Y32040XM N/A 310 mm12.2047 in N/A 53 mm2.0866 in N/A CAD Icon (for items table)
Y32940M N/A 280 mm11.0236 in N/A 39 mm1.5354 in N/A CAD Icon (for items table)
Y32044XM N/A 340 mm13.3858 in N/A 57 mm2.2441 in N/A CAD Icon (for items table)
Y32944M N/A 300 mm11.811 in N/A 39 mm1.5354 in N/A CAD Icon (for items table)
JF24010 N/A 320 mm12.5984 in N/A 46 mm1.811 in N/A CAD Icon (for items table)
JP24010 N/A 320 mm12.5984 in N/A 30 mm1.1811 in N/A CAD Icon (for items table)
Y32048X N/A 360 mm14.1732 in N/A 57 mm2.2441 in N/A CAD Icon (for items table)
Y32048XR N/A 360 mm14.1732 in N/A 57 mm2.2441 in N/A CAD Icon (for items table)
Y32048XRSA N/A 360 mm14.1732 in N/A 57 mm2.2441 in N/A CAD Icon (for items table)
DX459163 N/A 400.050 mm15.7500 in N/A 66 mm2.5984 in N/A CAD Icon (for items table)
Y32956M N/A 380 mm14.9606 in N/A 48 mm1.8898 in N/A CAD Icon (for items table)
JLL455610 N/A 345.000 mm13.5827 in N/A 17 mm0.6693 in N/A CAD Icon (for items table)
Y32064XM N/A 480 mm18.8976 in N/A 74 mm2.9134 in N/A CAD Icon (for items table)
Y32968M N/A 460 mm18.1102 in N/A 57 mm2.2441 in N/A CAD Icon (for items table)
Y32972M N/A 480 mm18.8976 in N/A 57 mm2.2441 in N/A CAD Icon (for items table)
JL580914 N/A 850 mm33.4646 in N/A 78 mm3.0709 in N/A CAD Icon (for items table)
DX879111 N/A 1124.000 mm44.2520 in N/A 138 mm5.4331 in N/A CAD Icon (for items table)
JL286910 N/A 1060.000 mm41.7323 in N/A 76.000 mm2.9921 in N/A CAD Icon (for items table)
Y30208M N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A CAD Icon (for items table)
Y30232M N/A 290 mm11.4173 in N/A 40 mm1.5748 in N/A CAD Icon (for items table)
Y30234 N/A 310 mm12.2047 in N/A 43 mm1.6929 in N/A CAD Icon (for items table)
Y30236M N/A 320 mm12.5984 in N/A 43 mm1.6929 in N/A CAD Icon (for items table)
Y30238 N/A 340 mm13.3858 in N/A 46 mm1.811 in N/A CAD Icon (for items table)
Y30244M N/A 400 mm15.748 in N/A 54 mm2.126 in N/A CAD Icon (for items table)
401 - 450 of 493 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10