Batch CAD Cart (0)
  • Cart is empty
276 - 300 of 483 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Series

D - Cup Outer Diameter (mm)

D - Cup Outer Diameter (in)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

N/A M716600 N/A 130 mm5.1181 in N/A 24 mm0.9449 in N/A CAD
N/A M716600 N/A 135.000 mm5.3150 in N/A 27 mm1.063 in N/A CAD
N/A 30217 N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A CAD
N/A 30317M N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A CAD
N/A 32017X N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A CAD
N/A 32217 N/A 150 mm5.9055 in N/A 30 mm1.1811 in N/A CAD
N/A 32217M N/A 150 mm5.9055 in N/A 30 mm1.1811 in N/A CAD
N/A 32317 N/A 180 mm7.0866 in N/A 49 mm1.9291 in N/A CAD
N/A 33017 N/A 130 mm5.1181 in N/A 29.5 mm1.1614 in N/A CAD
N/A 33117 N/A 140 mm5.5118 in N/A 32 mm1.2598 in N/A CAD
N/A 33117 N/A 140 mm5.5118 in N/A 32 mm1.2598 in N/A CAD
N/A 33217 N/A 150 mm5.9055 in N/A 37 mm1.4567 in N/A CAD
N/A 30217M N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A CAD
N/A 90000 N/A 190 mm7.4803 in N/A 31.75 mm1.25 in N/A CAD
N/A JF9000 N/A 155 mm6.1024 in N/A 38 mm1.4961 in N/A CAD
N/A HH221400 N/A 190 mm7.4803 in N/A 46.038 mm1.8125 in N/A CAD
N/A HH221400 N/A 190 mm7.4803 in N/A 48.500 mm1.9094 in N/A CAD
N/A HM318400 N/A 155 mm6.1024 in N/A 35.500 mm1.3976 in N/A CAD
N/A M718100 N/A 145 mm5.7087 in N/A 27 mm1.063 in N/A CAD
N/A JP9000 N/A 135.000 mm5.3150 in N/A 17.5 mm0.689 in N/A CAD
N/A JT9000 N/A 150 mm5.9055 in N/A 34 mm1.3386 in N/A CAD
N/A M718100 N/A 145 mm5.7087 in N/A 27 mm1.063 in N/A CAD
N/A JT9000 N/A 150 mm5.9055 in N/A 34 mm1.3386 in N/A CAD
N/A 30218M N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A CAD
N/A 31318M N/A 190 mm7.4803 in N/A 30 mm1.1811 in N/A CAD
276 - 300 of 483 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »