Batch CAD Cart (0)
  • Cart is empty
26 - 50 of 483 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

D - Cup Outer Diameter (mm)

D - Cup Outer Diameter (in)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

N/A 32006X N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A CAD
N/A 32006XU N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A CAD
N/A 32206-B N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A CAD
N/A 32206M N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A CAD
N/A 32306 N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A CAD
N/A 32306M N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A CAD
N/A 33206 N/A 62 mm2.4409 in N/A 19.500 mm0.7677 in N/A CAD
N/A 33206M N/A 62 mm2.4409 in N/A 19.500 mm0.7677 in N/A CAD
N/A 32006X N/A 62 mm2.4409 in N/A 13 mm0.5118 in N/A CAD
N/A L26700 N/A 53 mm2.0866 in N/A 11.500 mm0.4528 in N/A CAD
N/A L68100 N/A 60.000 mm2.3622 in N/A 11.938 mm0.4700 in N/A CAD
N/A JS-3500 N/A 70.000 mm2.7559 in N/A 19 mm0.748 in N/A CAD
N/A 30207 N/A 72 mm2.8346 in N/A 15 mm0.5906 in N/A CAD
N/A 30207M N/A 72 mm2.8346 in N/A 15 mm0.5906 in N/A CAD
N/A 30307M N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A CAD
N/A 31307 N/A 80 mm3.1496 in N/A 15 mm0.5906 in N/A CAD
N/A 32007X N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A CAD
N/A 32207 N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A CAD
N/A 32207-B N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A CAD
N/A 32207C N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A CAD
N/A 32307 N/A 80 mm3.1496 in N/A 25 mm0.9843 in N/A CAD
N/A 33207 N/A 72 mm2.8346 in N/A 22 mm0.8661 in N/A CAD
N/A JRM37000 N/A 65.900 mm2.5945 in N/A 12.500 mm0.4921 in N/A CAD
N/A L69300 N/A 63.000 mm2.4803 in N/A 13.500 mm0.5315 in N/A CAD
N/A L69300 N/A 63.000 mm2.4803 in N/A 13.500 mm0.5315 in N/A CAD
26 - 50 of 483 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »