Batch CAD Cart (0)
  • Cart is empty
51 - 75 of 483 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

D - Cup Outer Diameter (mm)

D - Cup Outer Diameter (in)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

N/A L69300 N/A 63.000 mm2.4803 in N/A 15.500 mm0.6102 in N/A CAD
N/A L69300 N/A 63.000 mm2.4803 in N/A 13.500 mm0.5315 in N/A CAD
N/A L69300 N/A 63.000 mm2.4803 in N/A 13.500 mm0.5315 in N/A CAD
N/A 16000 N/A 72.014 mm2.8352 in N/A 16.637 mm0.6550 in N/A CAD
N/A JF4000 N/A 85 mm3.3465 in N/A 28 mm1.1024 in N/A CAD
N/A LM300800 N/A 78 mm3.0709 in N/A 13.500 mm0.5315 in N/A CAD
N/A 30308 N/A 90.000 mm3.5433 in N/A 20 mm0.7874 in N/A CAD
N/A 30308M N/A 90.000 mm3.5433 in N/A 20 mm0.7874 in N/A CAD
N/A 30308U N/A 90.000 mm3.5433 in N/A 20 mm0.7874 in N/A CAD
N/A 31308 N/A 90.000 mm3.5433 in N/A 17 mm0.6693 in N/A CAD
N/A 31308M N/A 90.000 mm3.5433 in N/A 17 mm0.6693 in N/A CAD
N/A 32008X N/A 68 mm2.6772 in N/A 14.500 mm0.5709 in N/A CAD
N/A 32008XC N/A 68 mm2.6772 in N/A 14.500 mm0.5709 in N/A CAD
N/A 32008XM N/A 68 mm2.6772 in N/A 14.500 mm0.5709 in N/A CAD
N/A 32008XM N/A 68 mm2.6772 in N/A 14.500 mm0.5709 in N/A CAD
N/A 32008X N/A 68 mm2.6772 in N/A 14.500 mm0.5709 in N/A CAD
N/A 32208 N/A 80 mm3.1496 in N/A 19 mm0.748 in N/A CAD
N/A 32208M N/A 80 mm3.1496 in N/A 19 mm0.748 in N/A CAD
N/A 32308 N/A 90.000 mm3.5433 in N/A 27 mm1.063 in N/A CAD
N/A 32308-B N/A 90.000 mm3.5433 in N/A 27 mm1.063 in N/A CAD
N/A 32308M N/A 90.000 mm3.5433 in N/A 27 mm1.063 in N/A CAD
N/A 33008 N/A 68 mm2.6772 in N/A 18 mm0.7087 in N/A CAD
N/A 33108 N/A 75.000 mm2.9528 in N/A 20.500 mm0.8071 in N/A CAD
N/A 33208 N/A 80 mm3.1496 in N/A 25 mm0.9843 in N/A CAD
N/A 33210 N/A 90.000 mm3.5433 in N/A 24.500 mm0.9646 in N/A CAD
51 - 75 of 483 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »