Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 483 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

D - Cup Outer Diameter (mm)

D - Cup Outer Diameter (in)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

Sort by
N/A L44600 N/A 52 mm2.0472 in N/A 10.668 mm0.4200 in N/A CAD
N/A 30302 N/A 42 mm1.6535 in N/A 11 mm0.4331 in N/A CAD
N/A 30203 N/A 40 mm1.5748 in N/A 11 mm0.4331 in N/A CAD
N/A 32005X N/A 47 mm1.8504 in N/A 11.500 mm0.4528 in N/A CAD
N/A 32005X N/A 47 mm1.8504 in N/A 11.500 mm0.4528 in N/A CAD
N/A L26700 N/A 53 mm2.0866 in N/A 11.500 mm0.4528 in N/A CAD
N/A LM67000 N/A 58.513 mm2.3037 in N/A 11.561 mm0.4552 in N/A CAD
N/A L68100 N/A 60.000 mm2.3622 in N/A 11.938 mm0.4700 in N/A CAD
N/A 30303 N/A 47 mm1.8504 in N/A 12 mm0.4724 in N/A CAD
N/A 30204M N/A 47 mm1.8504 in N/A 12 mm0.4724 in N/A CAD
N/A 32004X N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A CAD
N/A 32004X N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A CAD
N/A JRM37000 N/A 65.900 mm2.5945 in N/A 12.500 mm0.4921 in N/A CAD
N/A 30304 N/A 52 mm2.0472 in N/A 13 mm0.5118 in N/A CAD
N/A 30205M N/A 52 mm2.0472 in N/A 13 mm0.5118 in N/A CAD
N/A 32006X N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A CAD
N/A 32006XU N/A 55 mm2.1654 in N/A 13 mm0.5118 in N/A CAD
N/A 32006X N/A 62 mm2.4409 in N/A 13 mm0.5118 in N/A CAD
N/A L69300 N/A 63.000 mm2.4803 in N/A 13.500 mm0.5315 in N/A CAD
N/A L69300 N/A 63.000 mm2.4803 in N/A 13.500 mm0.5315 in N/A CAD
N/A L69300 N/A 63.000 mm2.4803 in N/A 13.500 mm0.5315 in N/A CAD
N/A L69300 N/A 63.000 mm2.4803 in N/A 13.500 mm0.5315 in N/A CAD
N/A LM300800 N/A 78 mm3.0709 in N/A 13.500 mm0.5315 in N/A CAD
N/A 30206C N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A CAD
N/A 32007X N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A CAD
1 - 25 of 483 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »