Batch CAD Cart (0)
  • Cart is empty
26 - 50 of 483 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

D - Cup Outer Diameter (mm)

D - Cup Outer Diameter (in)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

Sort by
N/A L819300 N/A 135.000 mm5.3150 in N/A 14 mm0.5512 in N/A CAD
N/A L819300 N/A 135.000 mm5.3150 in N/A 14 mm0.5512 in N/A CAD
N/A 32008X N/A 68 mm2.6772 in N/A 14.500 mm0.5709 in N/A CAD
N/A 32008XC N/A 68 mm2.6772 in N/A 14.500 mm0.5709 in N/A CAD
N/A 32008XM N/A 68 mm2.6772 in N/A 14.500 mm0.5709 in N/A CAD
N/A 32008XM N/A 68 mm2.6772 in N/A 14.500 mm0.5709 in N/A CAD
N/A 32008X N/A 68 mm2.6772 in N/A 14.500 mm0.5709 in N/A CAD
N/A 32204 N/A 47 mm1.8504 in N/A 15 mm0.5906 in N/A CAD
N/A 30305M N/A 62 mm2.4409 in N/A 15 mm0.5906 in N/A CAD
N/A 32205-B N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A CAD
N/A 32205-B N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A CAD
N/A 30207 N/A 72 mm2.8346 in N/A 15 mm0.5906 in N/A CAD
N/A 30207M N/A 72 mm2.8346 in N/A 15 mm0.5906 in N/A CAD
N/A 31307 N/A 80 mm3.1496 in N/A 15 mm0.5906 in N/A CAD
N/A LM603000 N/A 78 mm3.0709 in N/A 15 mm0.5906 in N/A CAD
N/A LM603000 N/A 78 mm3.0709 in N/A 15 mm0.5906 in N/A CAD
N/A L69300 N/A 63.000 mm2.4803 in N/A 15.500 mm0.6102 in N/A CAD
N/A 32009X N/A 75 mm2.9528 in N/A 15.500 mm0.6102 in N/A CAD
N/A 32009XC N/A 75 mm2.9528 in N/A 15.500 mm0.6102 in N/A CAD
N/A 32009XM N/A 75 mm2.9528 in N/A 15.500 mm0.6102 in N/A CAD
N/A 32010X N/A 80 mm3.1496 in N/A 15.500 mm0.6102 in N/A CAD
N/A 32010XM N/A 80 mm3.1496 in N/A 15.500 mm0.6102 in N/A CAD
N/A JP6000 N/A 100 mm3.937 in N/A 15.500 mm0.6102 in N/A CAD
N/A JP7000 N/A 110 mm4.3307 in N/A 15.500 mm0.6102 in N/A CAD
N/A LM102900 N/A 75 mm2.9528 in N/A 15.800 mm0.6220 in N/A CAD
26 - 50 of 483 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »