Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 483 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

D - Cup Outer Diameter (mm)

D - Cup Outer Diameter (in)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

Sort by
N/A 32052X N/A 400.050 mm15.7500 in N/A 66 mm2.5984 in N/A CAD
N/A EX26769 N/A 1124.000 mm44.2520 in N/A 138 mm5.4331 in N/A CAD
N/A 16000 N/A 72.014 mm2.8352 in N/A 16.637 mm0.6550 in N/A CAD
N/A 450000 N/A 295.000 mm11.6142 in N/A 61.912 mm2.4375 in N/A CAD
N/A 6300 N/A 140 mm5.5118 in N/A 44.45 mm1.75 in N/A CAD
N/A 90000 N/A 190 mm7.4803 in N/A 31.75 mm1.25 in N/A CAD
N/A LM506800 N/A 90 mm3.5433 in N/A 18.500 mm0.7283 in N/A CAD
N/A JD6500 N/A 110 mm4.3307 in N/A 25 mm0.9843 in N/A CAD
N/A JF11000 N/A 175 mm6.8898 in N/A 39 mm1.5354 in N/A CAD
N/A JF24000 N/A 320 mm12.5984 in N/A 46 mm1.811 in N/A CAD
N/A JF4000 N/A 85 mm3.3465 in N/A 28 mm1.1024 in N/A CAD
N/A JF4500 N/A 95 mm3.7402 in N/A 30 mm1.1811 in N/A CAD
N/A JF6000 N/A 115 mm4.5276 in N/A 33 mm1.2992 in N/A CAD
N/A JF7000 N/A 130 mm5.1181 in N/A 35 mm1.378 in N/A CAD
N/A JF8000 N/A 145 mm5.7087 in N/A 38 mm1.4961 in N/A CAD
N/A JF9000 N/A 155 mm6.1024 in N/A 38 mm1.4961 in N/A CAD
N/A JF9500 N/A 160 mm6.2992 in N/A 38 mm1.4961 in N/A CAD
N/A H211700 N/A 120 mm4.7244 in N/A 32 mm1.2598 in N/A CAD
N/A H217200 N/A 150 mm5.9055 in N/A 38 mm1.4961 in N/A CAD
N/A H307700 N/A 110 mm4.3307 in N/A 32 mm1.2598 in N/A CAD
N/A H415600 N/A 145 mm5.7087 in N/A 42 mm1.6535 in N/A CAD
N/A H913800 N/A 150 mm5.9055 in N/A 25.4 mm1 in N/A CAD
N/A HH221400 N/A 190 mm7.4803 in N/A 46.038 mm1.8125 in N/A CAD
N/A HH221400 N/A 190 mm7.4803 in N/A 48.500 mm1.9094 in N/A CAD
N/A HH224300 N/A 215 mm8.4646 in N/A 53.975 mm2.125 in N/A CAD
1 - 25 of 483 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »