Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
51 - 100 of 261 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

2924-B N/A 3.3465 in85.001 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
29520-B N/A 4.25 in107.95 mm N/A 0.7500 in19.050 mm N/A CAD Icon (for items table)
29521-B N/A 4.3307 in110 mm N/A 0.7500 in19.050 mm N/A CAD Icon (for items table)
29620-B N/A 4.4375 in112.713 mm N/A 0.7500 in19.050 mm N/A CAD Icon (for items table)
29621-B N/A 4.4375 in112.713 mm N/A 0.7500 in19.050 mm N/A CAD Icon (for items table)
29622-BW N/A 4.4995 in114.287 mm N/A 0.7500 in19.050 mm N/A CAD Icon (for items table)
3120-B N/A 2.8593 in72.626 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
31520-B N/A 3 in76.2 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3320-B N/A 3.1562 in80.167 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3329-B N/A 3.2187 in81.755 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
332-B N/A 3.1496 in80 mm N/A 0.7018 in17.826 mm N/A CAD Icon (for items table)
333197-B N/A 19.7500 in501.650 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
33462-B N/A 4.6250 in117.475 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
33820-B N/A 3.6718 in93.264 mm N/A 0.8750 in22.225 mm N/A CAD Icon (for items table)
3420-B N/A 3.125 in79.375 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
34478-B N/A 4.7812 in121.442 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
34481-B N/A 4.8125 in122.238 mm N/A 0.8437 in21.430 mm N/A CAD Icon (for items table)
3525-B N/A 3.4375 in87.313 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
35326-B N/A 3.2650 in82.931 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
354-B N/A 3.3465 in85.001 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
3620-B N/A 2.4375 in61.913 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
362AB N/A 3.500 in88.9 mm N/A 0.6501 in16.513 mm N/A CAD Icon (for items table)
362-B N/A 3.5433 in90 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
36620-B N/A 7.6250 in193.675 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
3720-B N/A 3.6718 in93.264 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
37625-B N/A 6.2500 in158.750 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
3820-B N/A 3.3750 in85.725 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
382-B N/A 3.8125 in96.838 mm N/A 0.7018 in17.826 mm N/A CAD Icon (for items table)
3920-B N/A 4.4375 in112.713 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3924-BW N/A 4.5628 in115.895 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
39412-B N/A 4.1250 in104.775 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
394AB N/A 4.3307 in110 mm N/A 0.7411 in18.824 mm N/A CAD Icon (for items table)
39520-B N/A 4.4375 in112.713 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
39520-BXX N/A 4.4375 in112.713 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
41286-B N/A 2.8593 in72.626 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
421437-B N/A 14.3720 in365.049 mm N/A 2.5000 in63.500 mm N/A CAD Icon (for items table)
42587-B N/A 5.8750 in149.225 mm N/A 0.9688 in24.608 mm N/A CAD Icon (for items table)
42620-B N/A 5.000 in127 mm N/A 0.8750 in22.225 mm N/A CAD Icon (for items table)
42623-B N/A 5.1181 in130 mm N/A 0.8750 in22.225 mm N/A CAD Icon (for items table)
432AB N/A 3.625 in92.075 mm N/A 0.8750 in22.225 mm N/A CAD Icon (for items table)
432-B N/A 3.7500 in95.250 mm N/A 0.8750 in22.225 mm N/A CAD Icon (for items table)
43312-B N/A 3.125 in79.375 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
44348-B N/A 3.4843 in88.501 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
45220-B N/A 4.1250 in104.775 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
452-B N/A 4.25 in107.95 mm N/A 1.1250 in28.575 mm N/A CAD Icon (for items table)
453-B N/A 4.25 in107.95 mm N/A 0.8750 in22.225 mm N/A CAD Icon (for items table)
453XB N/A 4.25 in107.95 mm N/A 0.9687 in24.605 mm N/A CAD Icon (for items table)
454AB N/A 4.3287 in109.949 mm N/A 0.8750 in22.225 mm N/A CAD Icon (for items table)
46720-B N/A 8.875 in225.425 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
470132-B N/A 13.2500 in336.550 mm N/A 2.5000 in63.500 mm N/A CAD Icon (for items table)
51 - 100 of 261 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »