Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
201 - 250 of 261 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

HM516414-B N/A 5.3750 in136.525 mm N/A 1.2813 in32.545 mm N/A CAD Icon (for items table)
HM535310-B N/A 10.2500 in260.350 mm N/A 2.0625 in52.388 mm N/A CAD Icon (for items table)
HM624710-B N/A 7.5 in190.5 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
HM624716-B N/A 7.8730 in199.974 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
HM804811-B N/A 3.7500 in95.250 mm N/A 0.9457 in24.021 mm N/A CAD Icon (for items table)
HM807010-B N/A 4.1250 in104.775 mm N/A 1.1250 in28.575 mm N/A CAD Icon (for items table)
HM807015-B N/A 4.2900 in108.966 mm N/A 1.1250 in28.575 mm N/A CAD Icon (for items table)
HM807015-BA N/A 4.2900 in108.966 mm N/A 1.1250 in28.575 mm N/A CAD Icon (for items table)
HM813815-B N/A 5.1260 in130.200 mm N/A 1.0625 in26.988 mm N/A CAD Icon (for items table)
HM89410-B N/A 3 in76.2 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
HM911210-B N/A 5.1250 in130.175 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
JL848815-B N/A 12.9921 in329.999 mm N/A 1.1023 in27.998 mm N/A CAD Icon (for items table)
K148884 N/A 4.3307 in110 mm N/A 1.1859 in30.122 mm N/A CAD Icon (for items table)
L102810-B N/A 2.8750 in73.025 mm N/A 0.5938 in15.083 mm N/A CAD Icon (for items table)
L116110-B N/A 4.5625 in115.888 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
L305610-B N/A 3.1875 in80.963 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
L357019-B N/A 15.9429 in404.950 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
L433710-B N/A 8.5000 in215.900 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
L467510-B N/A 20.0000 in508.000 mm N/A 1.8750 in47.625 mm N/A CAD Icon (for items table)
L507910-B N/A 3.4375 in87.313 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
L623110-B N/A 6.000 in152.4 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
L624510-B N/A 6.3125 in160.338 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
L630310-B N/A 7.5625 in192.088 mm N/A 0.748 in18.999 mm N/A CAD Icon (for items table)
L826914-B N/A 7.2500 in184.15 mm N/A 0.7188 in18.258 mm N/A CAD Icon (for items table)
L853011-B N/A 13.7775 in349.949 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
L865512-B N/A 18.8750 in479.425 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
LL103010-B N/A 2.8125 in71.438 mm N/A 0.3750 in9.525 mm N/A CAD Icon (for items table)
LL205410-B N/A 3.0625 in77.788 mm N/A 0.3750 in9.525 mm N/A CAD Icon (for items table)
LL379010-B N/A 27.000 in685.8 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
LL380810-B N/A 29.0000 in736.600 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
LL408010-B N/A 3.3438 in84.933 mm N/A 0.3750 in9.525 mm N/A CAD Icon (for items table)
LL480710-B N/A 29.0000 in736.600 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
LL566810-B N/A 18.1250 in460.375 mm N/A 0.8750 in22.225 mm N/A CAD Icon (for items table)
LL582910-B N/A 32.5000 in825.500 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
LL586018-B N/A 38.5000 in977.9 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
LL648415-B N/A 12.4375 in315.913 mm N/A 0.8750 in22.225 mm N/A CAD Icon (for items table)
LL780210-B N/A 28.5625 in725.488 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
LL788310AB N/A 48.0000 in1219.200 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
LL788310-B N/A 48.0000 in1219.200 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
LL889010-B N/A 56.5000 in1435.100 mm N/A 1.8750 in47.625 mm N/A CAD Icon (for items table)
LM124410-B N/A 6.5625 in166.688 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
LM451310-B N/A 14.000 in355.6 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
LM48510-B N/A 2.5625 in65.088 mm N/A 0.5500 in13.970 mm N/A CAD Icon (for items table)
LM545810-B N/A 12.3750 in314.325 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
LM565910-B N/A 20.5625 in522.288 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
LM567910-B N/A 21.6250 in549.275 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
LM613410-B N/A 4.4375 in112.713 mm N/A 0.6250 in15.875 mm N/A CAD Icon (for items table)
LM654610-B N/A 14.9960 in380.898 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
LM67010-B N/A 2.3280 in59.131 mm N/A 0.4650 in11.811 mm N/A CAD Icon (for items table)
LM67010-BA N/A 2.3180 in58.877 mm N/A 0.4650 in11.811 mm N/A CAD Icon (for items table)
201 - 250 of 261 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »