Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 261 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

Sort by
N/A A2000 N/A 1.2595 in31.991 mm N/A 0.3125 in7.938 mm N/A CAD
N/A A4000 N/A 1.3775 in34.989 mm N/A 0.3437 in8.730 mm N/A CAD
N/A 07000 N/A 1.9687 in50.005 mm N/A 0.3750 in9.525 mm N/A CAD
N/A 13800 N/A 2.5625 in65.088 mm N/A 0.3750 in9.525 mm N/A CAD
N/A A6000 N/A 1.5745 in39.992 mm N/A 0.3750 in9.525 mm N/A CAD
N/A LL103000 N/A 2.8125 in71.438 mm N/A 0.3750 in9.525 mm N/A CAD
N/A LL205400 N/A 3.0625 in77.788 mm N/A 0.3750 in9.525 mm N/A CAD
N/A LL408000 N/A 3.3438 in84.933 mm N/A 0.3750 in9.525 mm N/A CAD
N/A 08000 N/A 2.3125 in58.738 mm N/A 0.4219 in10.716 mm N/A CAD
N/A 05000 N/A 1.8504 in47 mm N/A 0.4375 in11.113 mm N/A CAD
N/A LM67000 N/A 2.3280 in59.131 mm N/A 0.4650 in11.811 mm N/A CAD
N/A LM67000 N/A 2.3180 in58.877 mm N/A 0.4650 in11.811 mm N/A CAD
N/A 12000 N/A 3.0312 in76.992 mm N/A 0.4688 in11.908 mm N/A CAD
N/A 19000 N/A 2.6875 in68.263 mm N/A 0.4688 in11.908 mm N/A CAD
N/A 07000 N/A 2.047 in51.994 mm N/A 0.5 in12.700 mm N/A CAD
N/A 07000 N/A 2 in50.8 mm N/A 0.5 in12.700 mm N/A CAD
N/A 18000 N/A 3.3750 in85.725 mm N/A 0.5 in12.700 mm N/A CAD
N/A 15500 N/A 2.2500 in57.150 mm N/A 0.5313 in13.495 mm N/A CAD
N/A 17500 N/A 1.6875 in42.863 mm N/A 0.5313 in13.495 mm N/A CAD
N/A 18600 N/A 3.1250 in79.375 mm N/A 0.5313 in13.495 mm N/A CAD
N/A 18700 N/A 3.3465 in85.001 mm N/A 0.5313 in13.495 mm N/A CAD
N/A LM48500 N/A 2.5625 in65.088 mm N/A 0.5500 in13.970 mm N/A CAD
N/A 09000 N/A 1.9380 in49.225 mm N/A 0.5625 in14.288 mm N/A CAD
N/A 11000 N/A 3 in76.2 mm N/A 0.5625 in14.288 mm N/A CAD
N/A 1300 N/A 2.0625 in52.388 mm N/A 0.5625 in14.288 mm N/A CAD
1 - 25 of 261 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »