Batch CAD Cart (0)
  • Cart is empty
26 - 50 of 261 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

Sort by
N/A 17000 N/A 2.4409 in61.999 mm N/A 0.5625 in14.288 mm N/A CAD
N/A 19000 N/A 2.8346 in71.999 mm N/A 0.5625 in14.288 mm N/A CAD
N/A L305600 N/A 3.1875 in80.963 mm N/A 0.5625 in14.288 mm N/A CAD
N/A L507900 N/A 3.4375 in87.313 mm N/A 0.5625 in14.288 mm N/A CAD
N/A 1900 N/A 2.3125 in58.738 mm N/A 0.5937 in15.080 mm N/A CAD
N/A L102800 N/A 2.8750 in73.025 mm N/A 0.5938 in15.083 mm N/A CAD
N/A 14000 N/A 2.7170 in69.012 mm N/A 0.625 in15.875 mm N/A CAD
N/A 15000 N/A 2.5000 in63.500 mm N/A 0.625 in15.875 mm N/A CAD
N/A 16000 N/A 2.8440 in72.238 mm N/A 0.625 in15.875 mm N/A CAD
N/A 1700 N/A 2.2400 in56.896 mm N/A 0.625 in15.875 mm N/A CAD
N/A 1900 N/A 2.2500 in57.150 mm N/A 0.625 in15.875 mm N/A CAD
N/A 1900 N/A 2.3750 in60.325 mm N/A 0.625 in15.875 mm N/A CAD
N/A 21000 N/A 2.1250 in53.975 mm N/A 0.625 in15.875 mm N/A CAD
N/A 23000 N/A 2.5625 in65.088 mm N/A 0.625 in15.875 mm N/A CAD
N/A 26000 N/A 2.8346 in71.999 mm N/A 0.625 in15.875 mm N/A CAD
N/A 28000 N/A 3.1496 in80 mm N/A 0.625 in15.875 mm N/A CAD
N/A 365 N/A 3.5433 in90 mm N/A 0.625 in15.875 mm N/A CAD
N/A 37000 N/A 6.25 in158.750 mm N/A 0.625 in15.875 mm N/A CAD
N/A 39000 N/A 4.1250 in104.775 mm N/A 0.625 in15.875 mm N/A CAD
N/A LM613400 N/A 4.4375 in112.713 mm N/A 0.625 in15.875 mm N/A CAD
N/A 365 N/A 3.5000 in88.900 mm N/A 0.6501 in16.513 mm N/A CAD
N/A L116100 N/A 4.5625 in115.888 mm N/A 0.6563 in16.670 mm N/A CAD
N/A L623100 N/A 6.0000 in152.400 mm N/A 0.6563 in16.670 mm N/A CAD
N/A L624500 N/A 6.3125 in160.338 mm N/A 0.6563 in16.670 mm N/A CAD
N/A M86600 N/A 2.5312 in64.292 mm N/A 0.6563 in16.670 mm N/A CAD
26 - 50 of 261 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »