Batch CAD Cart (0)
  • Cart is empty
251 - 261 of 261 | Results Per Page | View | Unit of Measure
« 11 
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

Sort by
N/A 640000 N/A 26.0000 in660.400 mm N/A 2.75 in69.85 mm N/A CAD
N/A LL379000 N/A 27.0000 in685.800 mm N/A 1.25 in31.75 mm N/A CAD
N/A 680000 N/A 27.0000 in685.800 mm N/A 1 in25.4 mm N/A CAD
N/A LL780200 N/A 28.5625 in725.488 mm N/A 1.3125 in33.338 mm N/A CAD
N/A LL480700 N/A 29.0000 in736.600 mm N/A 1.25 in31.75 mm N/A CAD
N/A LL380800 N/A 29.0000 in736.600 mm N/A 1 in25.4 mm N/A CAD
N/A LL582900 N/A 32.5000 in825.500 mm N/A 1 in25.4 mm N/A CAD
N/A LL586000 N/A 38.5000 in977.9 mm N/A 1.3125 in33.338 mm N/A CAD
N/A LL788300 N/A 48.0000 in1219.200 mm N/A 1.6875 in42.863 mm N/A CAD
N/A LL788300 N/A 48.0000 in1219.200 mm N/A 1.6875 in42.863 mm N/A CAD
N/A LL889000 N/A 56.5000 in1435.100 mm N/A 1.875 in47.625 mm N/A CAD
251 - 261 of 261 | Results Per Page | View | Unit of Measure
« 11