Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
1 - 25 of 34 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

O.D. (D) (mm)

O.D. (D) (in)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

YSA33210RM N/A 95 mm3.7402 in N/A 27 mm1.063 in N/A
JL724314-B N/A 170 mm6.6929 in N/A 19.05 mm0.75 in N/A
JL730612-B N/A 205 mm8.0709 in N/A 21.438 mm0.8440 in N/A
JLM722912-B N/A 165 mm6.4961 in N/A 21 mm0.8268 in N/A
JM624610-B N/A 180 mm7.0866 in N/A 26 mm1.0236 in N/A
JM716610-B N/A 130 mm5.1181 in N/A 24 mm0.9449 in N/A
JP10010-B N/A 145 mm5.7087 in N/A 17.500 mm0.6890 in N/A
JP13010-B N/A 185.000 mm7.2835 in N/A 21 mm0.8268 in N/A
JP14010-B N/A 195.000 mm7.6772 in N/A 21 mm0.8268 in N/A
JP16010-B N/A 220 mm8.6614 in N/A 23 mm0.9055 in N/A
JP17010-B N/A 230 mm9.0551 in N/A 23 mm0.9055 in N/A
JP18010-B N/A 240 mm9.4488 in N/A 23 mm0.9055 in N/A
JP6010-B N/A 100 mm3.937 in N/A 15.500 mm0.6102 in N/A
JP7010-B N/A 110 mm4.3307 in N/A 15.500 mm0.6102 in N/A
JP8010-B N/A 125 mm4.9213 in N/A 17.500 mm0.6890 in N/A
JP9010-B N/A 135.000 mm5.3150 in N/A 17.500 mm0.6890 in N/A
Y30210CRM N/A 90 mm3.5433 in N/A 17 mm0.6693 in N/A
Y30307RM N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A
Y30309RM N/A 100 mm3.937 in N/A 22 mm0.8661 in N/A
Y30310RM N/A 110 mm4.3307 in N/A 23 mm0.9055 in N/A
Y30311RM N/A 120 mm4.7244 in N/A 25 mm0.9843 in N/A
Y32009XR N/A 75 mm2.9528 in N/A 15.500 mm0.6102 in N/A
Y32010XR N/A 80 mm3.1496 in N/A 15.500 mm0.6102 in N/A
Y32309-BRM N/A 100 mm3.937 in N/A 30 mm1.1811 in N/A
Y32311-BRM N/A 120 mm4.7244 in N/A 35 mm1.378 in N/A
1 - 25 of 34 | Results Per Page | View | Unit of Measure
1 2