Batch CAD Cart (0)
  • Cart is empty
26 - 33 of 33 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Series

D - Cup Outer Diameter (mm)

D - Cup Outer Diameter (in)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

N/A 32312CB N/A 130 mm5.1181 in N/A 37 mm1.4567 in N/A CAD
N/A 33109 N/A 80 mm3.1496 in N/A 20.500 mm0.8071 in N/A CAD
N/A 33212 N/A 110 mm4.3307 in N/A 29 mm1.1417 in N/A CAD
N/A 31310 N/A 110 mm4.3307 in N/A 19 mm0.748 in N/A CAD
N/A 30308 N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A CAD
N/A 32215 N/A 130 mm5.1181 in N/A 27 mm1.063 in N/A CAD
N/A 33210 N/A 95 mm3.7402 in N/A 27 mm1.063 in N/A CAD
N/A 32215 N/A 130 mm5.1181 in N/A 27 mm1.063 in N/A CAD
26 - 33 of 33 | Results Per Page | View | Unit of Measure
1 2