Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
401 - 425 of 4804 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 1 3/4 in44.450 mm N/A 4.5268 in114.981 mm N/A 1.7500 in44.450 mm N/A 2.5623 in65.082 mm N/A 1.0594 in26.909 mm N/A 59200 lbf263000 N N/A 8810 lbf39200 N N/A 55000C N/A
N/A 1 3/4 in44.450 mm N/A 4.5268 in114.981 mm N/A 1.7500 in44.450 mm N/A 2.5623 in65.082 mm N/A 1.0594 in26.909 mm N/A 59200 lbf263000 N N/A 8810 lbf39200 N N/A 55000C N/A
N/A 1 3/4 in44.450 mm N/A 4.5268 in114.981 mm N/A 1.7500 in44.450 mm N/A 2.5623 in65.082 mm N/A 1.0594 in26.909 mm N/A 49400 lbf220000 N N/A 7350 lbf32700 N N/A 55000 N/A
N/A 1 3/4 in44.450 mm N/A 4.5268 in114.981 mm N/A 1.7500 in44.450 mm N/A 2.5623 in65.082 mm N/A 1.0594 in26.909 mm N/A 49400 lbf220000 N N/A 7350 lbf32700 N N/A 55000 N/A
N/A 1.7710 in44.983 mm N/A 3.2650 in82.931 mm N/A 1.875 in47.625 mm N/A 2.2500 in57.150 mm N/A 1.0000 in25.400 mm N/A 35400 lbf158000 N N/A 5270 lbf23500 N N/A 25500 N/A
N/A 1.7710 in44.983 mm N/A 3.2650 in82.931 mm N/A 1.875 in47.625 mm N/A 2.2500 in57.150 mm N/A 1.0000 in25.400 mm N/A 35400 lbf158000 N N/A 5270 lbf23500 N N/A 25500 N/A
N/A 1.7710 in44.983 mm N/A 3.2650 in82.931 mm N/A 1.875 in47.625 mm N/A 2.2500 in57.150 mm N/A 1.0000 in25.400 mm N/A 35400 lbf158000 N N/A 5270 lbf23500 N N/A 25500 N/A
N/A 1.7710 in44.983 mm N/A 3.2650 in82.931 mm N/A 1.875 in47.625 mm N/A 2.2500 in57.150 mm N/A 1.0000 in25.400 mm N/A 35400 lbf158000 N N/A 5270 lbf23500 N N/A 25500 N/A
N/A 1.7710 in44.983 mm N/A 3.6718 in93.264 mm N/A 2.0625 in52.388 mm N/A 2.5625 in65.088 mm N/A 1.1930 in30.302 mm N/A 47800 lbf213000 N N/A 7120 lbf31700 N N/A 3700 N/A
N/A 1.7710 in44.983 mm N/A 3.6718 in93.264 mm N/A 2.0625 in52.388 mm N/A 2.5625 in65.088 mm N/A 1.1930 in30.302 mm N/A 47800 lbf213000 N N/A 7120 lbf31700 N N/A 3700 N/A
N/A 1.7712 in44.988 mm N/A 3.2650 in82.931 mm N/A 1.875 in47.625 mm N/A 2.2500 in57.150 mm N/A 1.0000 in25.400 mm N/A 35400 lbf158000 N N/A 5270 lbf23500 N N/A 25500 N/A
N/A 1.7712 in44.988 mm N/A 3.2650 in82.931 mm N/A 1.875 in47.625 mm N/A 2.2500 in57.150 mm N/A 1.0000 in25.400 mm N/A 35400 lbf158000 N N/A 5270 lbf23500 N N/A 25500 N/A
N/A 1.7712 in44.988 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.8660 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
N/A 1.7712 in44.988 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.8660 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
N/A 1.7717 in45.001 mm N/A 3.5433 in90 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 0.8750 in22.225 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A 365 N/A
N/A 1.7717 in45.001 mm N/A 3.5433 in90 mm N/A 1.6875 in42.863 mm N/A 2.0000 in50.800 mm N/A 0.8750 in22.225 mm N/A 39900 lbf177000 N N/A 26400 N N/A 365 N/A
N/A 1.7717 in45.001 mm N/A 3.5480 in90.119 mm N/A 1.7500 in44.450 mm N/A 1.9998 in50.795 mm N/A 0.8540 in21.692 mm N/A 32000 lbf142000 N N/A 4770 lbf21200 N N/A 355 N/A
N/A 1.7717 in45.001 mm N/A 3.5480 in90.119 mm N/A 1.7500 in44.450 mm N/A 1.9998 in50.795 mm N/A 0.8540 in21.692 mm N/A 32000 lbf142000 N N/A 4770 lbf21200 N N/A 355 N/A
N/A 1.7717 in45.001 mm N/A 3.5480 in90.119 mm N/A 1.7500 in44.450 mm N/A 1.9998 in50.795 mm N/A 0.8540 in21.692 mm N/A 38000 lbf169000 N N/A 5650 lbf25100 N N/A 355 N/A
N/A 1.7960 in45.618 mm N/A 3.2650 in82.931 mm N/A 1.875 in47.625 mm N/A 2.2500 in57.150 mm N/A 1.0000 in25.400 mm N/A 35400 lbf158000 N N/A 5270 lbf23500 N N/A 25500 N/A
N/A 1.7960 in45.618 mm N/A 3.2650 in82.931 mm N/A 1.875 in47.625 mm N/A 2.2500 in57.150 mm N/A 1.0000 in25.400 mm N/A 35400 lbf158000 N N/A 5270 lbf23500 N N/A 25500 N/A
N/A 1.7960 in45.618 mm N/A 3.2650 in82.931 mm N/A 1.875 in47.625 mm N/A 2.2500 in57.150 mm N/A 1.0000 in25.400 mm N/A 35400 lbf158000 N N/A 5270 lbf23500 N N/A 25500 N/A
N/A 1.8020 in45.771 mm N/A 3.7500 in95.250 mm N/A 2 in50.8 mm N/A 2.4376 in61.915 mm N/A 1.1772 in29.901 mm N/A 49700 lbf221000 N N/A 7400 lbf32900 N N/A 435 N/A
N/A 1.8020 in45.771 mm N/A 3.7500 in95.250 mm N/A 2 in50.8 mm N/A 2.4376 in61.915 mm N/A 1.1772 in29.901 mm N/A 49700 lbf221000 N N/A 7400 lbf32900 N N/A 435 N/A
N/A 1.8125 in46.038 mm N/A 3.125 in79.375 mm N/A 1.3125 in33.338 mm N/A 1.6248 in41.27 mm N/A 0.6875 in17.463 mm N/A 20400 lbf90600 N N/A 3030 lbf13500 N N/A 18600 N/A
401 - 425 of 4804 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »