Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Timken® Double-Row Tapered Roller Bearings with Double Outer Race (TDO)
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 47490-90049 | Bore (d) N/A 2.8125 in71.438 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.3125 in58.738 mm | Width (T) N/A 2.8124 in71.435 mm | Inner Ring Width (B) N/A 1.2813 in32.545 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 70000 lbf311000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 10400 lbf46300 N | Series N/A 47400 |
CAD
N/A
|
| 47490 / 47420DC | Bore (d) N/A 2.8125 in71.438 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.3125 in58.738 mm | Width (T) N/A 2.8124 in71.435 mm | Inner Ring Width (B) N/A 1.2813 in32.545 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 70000 lbf311000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 10400 lbf46300 N | Series N/A 47400 |
CAD
N/A
|
| 47490-90063 | Bore (d) N/A 2.8125 in71.438 mm | O.D. (D) N/A 4.7244 in120.000 mm | Outer Ring Width (C) N/A 2.3125 in58.738 mm | Width (T) N/A 2.8124 in71.435 mm | Inner Ring Width (B) N/A 1.2813 in32.545 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 70000 lbf311000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 10400 lbf46300 N | Series N/A 47400 |
CAD
N/A
|
| 567-S / 563D | Bore (d) N/A 2.8125 in71.438 mm | O.D. (D) N/A 5 in127 mm | Outer Ring Width (C) N/A 2.5625 in65.088 mm | Width (T) N/A 3.1874 in80.96 mm | Inner Ring Width (B) N/A 1.4240 in36.170 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 565 |
CAD
N/A
|
| 567A-90069 | Bore (d) N/A 2.8125 in71.438 mm | O.D. (D) N/A 5 in127 mm | Outer Ring Width (C) N/A 2.5625 in65.088 mm | Width (T) N/A 3.1874 in80.96 mm | Inner Ring Width (B) N/A 1.4240 in36.170 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 565 |
CAD
N/A
|
| 567A / 563DC | Bore (d) N/A 2.8125 in71.438 mm | O.D. (D) N/A 5 in127 mm | Outer Ring Width (C) N/A 2.5625 in65.088 mm | Width (T) N/A 3.1874 in80.96 mm | Inner Ring Width (B) N/A 1.4240 in36.170 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 565 |
CAD
N/A
|
| 567A-902A7 | Bore (d) N/A 2.8125 in71.438 mm | O.D. (D) N/A 5 in127 mm | Outer Ring Width (C) N/A 2.5625 in65.088 mm | Width (T) N/A 3.1874 in80.96 mm | Inner Ring Width (B) N/A 1.4240 in36.170 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 565 |
CAD
N/A
|
| 567A-90168 | Bore (d) N/A 2.8125 in71.438 mm | O.D. (D) N/A 5 in127 mm | Outer Ring Width (C) N/A 2.5625 in65.088 mm | Width (T) N/A 3.1874 in80.96 mm | Inner Ring Width (B) N/A 1.4240 in36.170 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 565 |
CAD
N/A
|
| 567A-90205 | Bore (d) N/A 2.8125 in71.438 mm | O.D. (D) N/A 5 in127 mm | Outer Ring Width (C) N/A 2.5625 in65.088 mm | Width (T) N/A 3.1874 in80.96 mm | Inner Ring Width (B) N/A 1.4240 in36.170 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 565 |
CAD
N/A
|
| 567A-90208 | Bore (d) N/A 2.8125 in71.438 mm | O.D. (D) N/A 5 in127 mm | Outer Ring Width (C) N/A 2.5625 in65.088 mm | Width (T) N/A 3.1874 in80.96 mm | Inner Ring Width (B) N/A 1.4240 in36.170 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 565 |
CAD
N/A
|
| 567A-90237 | Bore (d) N/A 2.8125 in71.438 mm | O.D. (D) N/A 5 in127 mm | Outer Ring Width (C) N/A 2.5625 in65.088 mm | Width (T) N/A 3.1874 in80.96 mm | Inner Ring Width (B) N/A 1.4240 in36.170 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76900 lbf342000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50900 N | Series N/A 565 |
CAD
N/A
|
| 495S-90233 | Bore (d) N/A 2.8125 in71.438 mm | O.D. (D) N/A 5.3750 in136.525 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.1720 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 645-90040 | Bore (d) N/A 2.8125 in71.438 mm | O.D. (D) N/A 5.3750 in136.525 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.75 in95.25 mm | Inner Ring Width (B) N/A 1.6250 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf481000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16100 lbf71600 N | Series N/A 635 |
CAD
N/A
|
| 645 / 632DC | Bore (d) N/A 2.8125 in71.438 mm | O.D. (D) N/A 5.3750 in136.525 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.75 in95.25 mm | Inner Ring Width (B) N/A 1.6250 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf481000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16100 lbf71600 N | Series N/A 635 |
CAD
N/A
|
| 644-90044 | Bore (d) N/A 2.8125 in71.438 mm | O.D. (D) N/A 5.3750 in136.525 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.75 in95.25 mm | Inner Ring Width (B) N/A 1.6250 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf481000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 71600 N | Series N/A 635 |
CAD
N/A
|
| 645-90041 | Bore (d) N/A 2.8125 in71.438 mm | O.D. (D) N/A 5.3750 in136.525 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.75 in95.25 mm | Inner Ring Width (B) N/A 1.6250 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf481000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16100 lbf71600 N | Series N/A 635 |
CAD
N/A
|
| 644-90035 | Bore (d) N/A 2.8125 in71.438 mm | O.D. (D) N/A 5.3750 in136.525 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.75 in95.25 mm | Inner Ring Width (B) N/A 1.6250 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf481000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16100 lbf71600 N | Series N/A 635 |
CAD
N/A
|
| 644-90063 | Bore (d) N/A 2.8125 in71.438 mm | O.D. (D) N/A 5.3750 in136.525 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.75 in95.25 mm | Inner Ring Width (B) N/A 1.6250 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf481000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16100 lbf71600 N | Series N/A 635 |
CAD
N/A
|
| 644-90067 | Bore (d) N/A 2.8125 in71.438 mm | O.D. (D) N/A 5.3750 in136.525 mm | Outer Ring Width (C) N/A 3 in76.2 mm | Width (T) N/A 3.75 in95.25 mm | Inner Ring Width (B) N/A 1.6250 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf481000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16100 lbf71600 N | Series N/A 635 |
CAD
N/A
|
| 29685-90055 | Bore (d) N/A 2.8750 in73.025 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1.0000 in25.400 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29685 / 29622DC | Bore (d) N/A 2.8750 in73.025 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1.0000 in25.400 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29685-90120 | Bore (d) N/A 2.8750 in73.025 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1.0000 in25.400 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29685-90066 | Bore (d) N/A 2.8750 in73.025 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1.0000 in25.400 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29685-90027 | Bore (d) N/A 2.8750 in73.025 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1.0000 in25.400 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|
| 29685-90028 | Bore (d) N/A 2.8750 in73.025 mm | O.D. (D) N/A 4.4995 in114.287 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.3124 in58.735 mm | Inner Ring Width (B) N/A 1.0000 in25.400 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf192000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6440 lbf28600 N | Series N/A 29600 |
CAD
N/A
|