Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Timken® Double-Row Tapered Roller Bearings with Double Outer Race (TDO)
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 15120 / 15251D | Bore (d) N/A 1.1895 in30.213 mm | O.D. (D) N/A 2.5000 in63.500 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 1.8124 in46.035 mm | Inner Ring Width (B) N/A 0.8125 in20.638 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23400 lbf104000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3490 lbf15500 N | Series N/A 15000 |
CAD
N/A
|
| 15118 / 15251D | Bore (d) N/A 1.1895 in30.213 mm | O.D. (D) N/A 2.5000 in63.500 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 1.8124 in46.035 mm | Inner Ring Width (B) N/A 0.8125 in20.638 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23400 lbf104000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3490 lbf15500 N | Series N/A 15000 |
CAD
N/A
|
| 15119-90145 | Bore (d) N/A 1.1895 in30.213 mm | O.D. (D) N/A 2.5000 in63.500 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 1.8124 in46.035 mm | Inner Ring Width (B) N/A 0.8125 in20.638 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23400 lbf104000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3490 lbf15500 N | Series N/A 15000 |
CAD
N/A
|
| 14119A / 14276D | Bore (d) N/A 1.1900 in30.226 mm | O.D. (D) N/A 2.7170 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.7710 in19.583 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21400 lbf95100 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3180 lbf14200 N | Series N/A 14000 |
CAD
N/A
|
| 14120 / 14276D | Bore (d) N/A 1.1900 in30.226 mm | O.D. (D) N/A 2.7170 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 2.3746 in60.315 mm | Inner Ring Width (B) N/A 1.0520 in26.721 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21400 lbf95100 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3180 lbf14200 N | Series N/A 14000 |
CAD
N/A
|
| 14116W / 14276D | Bore (d) N/A 1.1900 in30.226 mm | O.D. (D) N/A 2.7170 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.7710 in19.583 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21400 lbf95100 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3180 lbf14200 N | Series N/A 14000 |
CAD
N/A
|
| 14116 / 14276D | Bore (d) N/A 1.1900 in30.226 mm | O.D. (D) N/A 2.7170 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.7710 in19.583 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21400 lbf95100 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3180 lbf14200 N | Series N/A 14000 |
CAD
N/A
|
| 14121 / 14276D | Bore (d) N/A 1.1900 in30.226 mm | O.D. (D) N/A 2.7170 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 2.3126 in58.740 mm | Inner Ring Width (B) N/A 1.0210 in25.933 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21400 lbf95100 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3180 lbf14200 N | Series N/A 14000 |
CAD
N/A
|
| 08125 / 08231D | Bore (d) N/A 1 1/4 in31.750 mm | O.D. (D) N/A 2.3125 in58.738 mm | Outer Ring Width (C) N/A 0.9688 in24.608 mm | Width (T) N/A 1.2811 in32.540 mm | Inner Ring Width (B) N/A 0.5937 in15.080 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12400 lbf55200 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 1850 lbf8220 N | Series N/A 8000 |
CAD
N/A
|
| 15123-90086 | Bore (d) N/A 1 1/4 in31.750 mm | O.D. (D) N/A 2.5000 in63.500 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 1.7424 in44.257 mm | Inner Ring Width (B) N/A 0.7500 in19.050 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23400 lbf104000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3490 lbf15500 N | Series N/A 15000 |
CAD
N/A
|
| 15126-90102 | Bore (d) N/A 1 1/4 in31.750 mm | O.D. (D) N/A 2.5000 in63.500 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 1.8124 in46.035 mm | Inner Ring Width (B) N/A 0.8125 in20.638 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23400 lbf104000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3490 lbf15500 N | Series N/A 15000 |
CAD
N/A
|
| 15125-90099 | Bore (d) N/A 1 1/4 in31.750 mm | O.D. (D) N/A 2.5000 in63.500 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 1.8125 in46.038 mm | Inner Ring Width (B) N/A 0.8125 in20.638 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23400 lbf104000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15500 N | Series N/A 15000 |
CAD
N/A
|
| 15123-902A3 | Bore (d) N/A 1 1/4 in31.750 mm | O.D. (D) N/A 2.5000 in63.500 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 1.7424 in44.257 mm | Inner Ring Width (B) N/A 0.7500 in19.050 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23400 lbf104000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3490 lbf15500 N | Series N/A 15000 |
CAD
N/A
|
| 15126-90124 | Bore (d) N/A 1 1/4 in31.750 mm | O.D. (D) N/A 2.5000 in63.500 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 1.8124 in46.035 mm | Inner Ring Width (B) N/A 0.8125 in20.638 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23400 lbf104000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3490 lbf15500 N | Series N/A 15000 |
CAD
N/A
|
| 14125A-90082 | Bore (d) N/A 1 1/4 in31.750 mm | O.D. (D) N/A 2.7170 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.7710 in19.583 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21400 lbf95100 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3180 lbf14200 N | Series N/A 14000 |
CAD
N/A
|
| 14124 / 14276D | Bore (d) N/A 1 1/4 in31.750 mm | O.D. (D) N/A 2.7170 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.7710 in19.583 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21400 lbf95100 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3180 lbf14200 N | Series N/A 14000 |
CAD
N/A
|
| 14123AA / 14276D | Bore (d) N/A 1 1/4 in31.750 mm | O.D. (D) N/A 2.7170 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 2.3746 in60.315 mm | Inner Ring Width (B) N/A 1.0520 in26.721 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21400 lbf95100 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3180 lbf14200 N | Series N/A 14000 |
CAD
N/A
|
| 14123A / 14276D | Bore (d) N/A 1 1/4 in31.750 mm | O.D. (D) N/A 2.7170 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 2.3746 in60.315 mm | Inner Ring Width (B) N/A 1.0520 in26.721 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21400 lbf95100 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3180 lbf14200 N | Series N/A 14000 |
CAD
N/A
|
| 14125A-90120 | Bore (d) N/A 1 1/4 in31.750 mm | O.D. (D) N/A 2.7170 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.7710 in19.583 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21400 lbf95100 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3180 lbf14200 N | Series N/A 14000 |
CAD
N/A
|
| 14125A-99406 | Bore (d) N/A 1 1/4 in31.750 mm | O.D. (D) N/A 2.7170 in69.012 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.7710 in19.583 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21400 lbf95100 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3180 lbf14200 N | Series N/A 14000 |
CAD
N/A
|
| 2582 / 2523D | Bore (d) N/A 1 1/4 in31.750 mm | O.D. (D) N/A 2.7500 in69.850 mm | Outer Ring Width (C) N/A 2.25 in57.15 mm | Width (T) N/A 2.6250 in66.675 mm | Inner Ring Width (B) N/A 0.9983 in25.357 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 32800 lbf146000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4880 lbf21700 N | Series N/A 2500 |
CAD
N/A
|
| 2580A / 2523D | Bore (d) N/A 1 1/4 in31.750 mm | O.D. (D) N/A 2.7500 in69.850 mm | Outer Ring Width (C) N/A 2.25 in57.15 mm | Width (T) N/A 2.6250 in66.675 mm | Inner Ring Width (B) N/A 0.9983 in25.357 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 32800 lbf146000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4880 lbf21700 N | Series N/A 2500 |
CAD
N/A
|
| 2580-90045 | Bore (d) N/A 1 1/4 in31.750 mm | O.D. (D) N/A 2.7500 in69.850 mm | Outer Ring Width (C) N/A 2.25 in57.15 mm | Width (T) N/A 2.6250 in66.675 mm | Inner Ring Width (B) N/A 0.9983 in25.357 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 32800 lbf146000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4880 lbf21700 N | Series N/A 2500 |
CAD
N/A
|
| 2582 / 2524YD | Bore (d) N/A 1 1/4 in31.750 mm | O.D. (D) N/A 2.7500 in69.850 mm | Outer Ring Width (C) N/A 2.25 in57.15 mm | Width (T) N/A 2.6250 in66.675 mm | Inner Ring Width (B) N/A 0.9983 in25.357 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 32800 lbf146000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4880 lbf21700 N | Series N/A 2500 |
CAD
N/A
|
| 2580 / 2524YD | Bore (d) N/A 1 1/4 in31.750 mm | O.D. (D) N/A 2.7500 in69.850 mm | Outer Ring Width (C) N/A 2.25 in57.15 mm | Width (T) N/A 2.6250 in66.675 mm | Inner Ring Width (B) N/A 0.9983 in25.357 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 32800 lbf146000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4880 lbf21700 N | Series N/A 2500 |
CAD
N/A
|