Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Timken® Double-Row Tapered Roller Bearings with Double Outer Race (TDO)
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 495-90017 | Bore (d) N/A 3 1/4 in82.550 mm | O.D. (D) N/A 5.3750 in136.525 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.1720 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 495-90018 | Bore (d) N/A 3 1/4 in82.550 mm | O.D. (D) N/A 5.3750 in136.525 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.1720 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 495-90265 | Bore (d) N/A 3 1/4 in82.550 mm | O.D. (D) N/A 5.3750 in136.525 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.1720 in29.769 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60500 lbf269000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9000 lbf40000 N | Series N/A 495 |
CAD
N/A
|
| 582-90110 | Bore (d) N/A 3 1/4 in82.550 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 80900 lbf360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12100 lbf53600 N | Series N/A 575 |
CAD
N/A
|
| 580-90066 | Bore (d) N/A 3 1/4 in82.550 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 80900 lbf360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12100 lbf53600 N | Series N/A 575 |
CAD
N/A
|
| 580X / 572D | Bore (d) N/A 3 1/4 in82.550 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 80900 lbf360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12100 lbf53600 N | Series N/A 575 |
CAD
N/A
|
| 580W / 572D | Bore (d) N/A 3 1/4 in82.550 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76500 lbf340000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50600 N | Series N/A 575 |
CAD
N/A
|
| 580WA / 572D | Bore (d) N/A 3 1/4 in82.550 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76500 lbf340000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50600 N | Series N/A 575 |
CAD
N/A
|
| 580X / 572DC | Bore (d) N/A 3 1/4 in82.550 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 80900 lbf360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12100 lbf53600 N | Series N/A 575 |
CAD
N/A
|
| 582 / 572DC | Bore (d) N/A 3 1/4 in82.550 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 80900 lbf360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12100 lbf53600 N | Series N/A 575 |
CAD
N/A
|
| 580WA / 572DC | Bore (d) N/A 3 1/4 in82.550 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76500 lbf340000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50600 N | Series N/A 575 |
CAD
N/A
|
| 580W / 572DC | Bore (d) N/A 3 1/4 in82.550 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 76500 lbf340000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11400 lbf50600 N | Series N/A 575 |
CAD
N/A
|
| 580 / 572DC | Bore (d) N/A 3 1/4 in82.550 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 80900 lbf360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12100 lbf53600 N | Series N/A 575 |
CAD
N/A
|
| 582-905A3 | Bore (d) N/A 3 1/4 in82.550 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 80900 lbf360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12100 lbf53600 N | Series N/A 575 |
CAD
N/A
|
| 580-90067 | Bore (d) N/A 3 1/4 in82.550 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 80900 lbf360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12100 lbf53600 N | Series N/A 575 |
CAD
N/A
|
| 580-90062 | Bore (d) N/A 3 1/4 in82.550 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 80900 lbf360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12100 lbf53600 N | Series N/A 575 |
CAD
N/A
|
| 580-90063 | Bore (d) N/A 3 1/4 in82.550 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 80900 lbf360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12100 lbf53600 N | Series N/A 575 |
CAD
N/A
|
| 580-90064 | Bore (d) N/A 3 1/4 in82.550 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 80900 lbf360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12100 lbf53600 N | Series N/A 575 |
CAD
N/A
|
| 580-90108 | Bore (d) N/A 3 1/4 in82.550 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 80900 lbf360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12100 lbf53600 N | Series N/A 575 |
CAD
N/A
|
| 580-90134 | Bore (d) N/A 3 1/4 in82.550 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 80900 lbf360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12100 lbf53600 N | Series N/A 575 |
CAD
N/A
|
| 580-90144 | Bore (d) N/A 3 1/4 in82.550 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 80900 lbf360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12100 lbf53600 N | Series N/A 575 |
CAD
N/A
|
| 580-902B9 | Bore (d) N/A 3 1/4 in82.550 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 80900 lbf360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12100 lbf53600 N | Series N/A 575 |
CAD
N/A
|
| 580-90168 | Bore (d) N/A 3 1/4 in82.550 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 80900 lbf360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12100 lbf53600 N | Series N/A 575 |
CAD
N/A
|
| 580-90187 | Bore (d) N/A 3 1/4 in82.550 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 80900 lbf360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12100 lbf53600 N | Series N/A 575 |
CAD
N/A
|
| 580-90197 | Bore (d) N/A 3 1/4 in82.550 mm | O.D. (D) N/A 5.5115 in139.992 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | Width (T) N/A 3.25 in82.55 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 80900 lbf360000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12100 lbf53600 N | Series N/A 575 |
CAD
N/A
|