Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
EE420750D - 421417 | Series N/A 420000 | d - Bore N/A 7.5 in190.5 mm | D - Cup Outer Diameter N/A 14.1732 in359.999 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cups N/A 6.2499 in158.747 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 432000 lbf1920000 N |
CAD
N/A ![]() |
EE420750D - 421437 | Series N/A 420000 | d - Bore N/A 7.5 in190.5 mm | D - Cup Outer Diameter N/A 14.3720 in365.049 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cups N/A 6.2499 in158.747 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 432000 lbf1920000 N |
CAD
N/A ![]() |
EE420750D - 421450 | Series N/A 420000 | d - Bore N/A 7.5 in190.5 mm | D - Cup Outer Diameter N/A 14.5000 in368.300 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cups N/A 6.2499 in158.747 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 432000 lbf1920000 N |
CAD
N/A ![]() |
EE420800D - 421437 | Series N/A 420000 | d - Bore N/A 8 in203.2 mm | D - Cup Outer Diameter N/A 14.3720 in365.049 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cups N/A 6.2499 in158.747 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 432000 lbf1920000 N |
CAD
N/A ![]() |
EE420800D - 421417 | Series N/A 420000 | d - Bore N/A 8 in203.2 mm | D - Cup Outer Diameter N/A 14.1732 in359.999 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cups N/A 6.2499 in158.747 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 432000 lbf1920000 N |
CAD
N/A ![]() |
EE329117D - 329172 | Series N/A 329000 | d - Bore N/A 11.9940 in304.648 mm | D - Cup Outer Diameter N/A 17.246 in438.048 mm | B - Double Cone Width N/A 5.1875 in131.763 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.1875 in131.763 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 432000 lbf1920000 N |
CAD
N/A ![]() |
M257248DGW - M257210 | Series N/A M257200 | d - Bore N/A 12.0040 in304.902 mm | D - Cup Outer Diameter N/A 16.2460 in412.648 mm | B - Double Cone Width N/A 5.0625 in128.588 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.0624 in128.585 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 437000 lbf1940000 N |
CAD
N/A ![]() |
EE435103D - 435165 | Series N/A 435000 | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 16.5000 in419.100 mm | B - Double Cone Width N/A 6.1250 in155.575 mm | C - Cup Width N/A 2.4375 in61.913 mm | T - Bearing Width across Cups N/A 6.2499 in158.747 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 440000 lbf1960000 N |
CAD
N/A ![]() |
EE430901D - 431575 | Series N/A 430000 | d - Bore N/A 9.0000 in228.600 mm | D - Cup Outer Diameter N/A 15.7500 in400.050 mm | B - Double Cone Width N/A 6.3750 in161.925 mm | C - Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cups N/A 6.2499 in158.747 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 440000 lbf1960000 N |
CAD
N/A ![]() |
HH231637D - HH231610 | Series N/A HH231600 | d - Bore N/A 5 in127 mm | D - Cup Outer Diameter N/A 11.3750 in288.925 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C - Cup Width N/A 2.2500 in57.150 mm | T - Bearing Width across Cups N/A 5.8750 in149.225 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 447000 lbf1990000 N |
CAD
N/A ![]() |
HH231637D - HH231615 | Series N/A HH231600 | d - Bore N/A 5 in127 mm | D - Cup Outer Diameter N/A 11.6250 in295.275 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C - Cup Width N/A 2.2500 in57.150 mm | T - Bearing Width across Cups N/A 5.8750 in149.225 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 447000 lbf1990000 N |
CAD
N/A ![]() |
M252338DW - M252310X | Series N/A M252300 | d - Bore N/A 9.8750 in250.825 mm | D - Cup Outer Diameter N/A 15.0000 in381.000 mm | B - Double Cone Width N/A 5.3750 in136.525 mm | C - Cup Width N/A 2.2500 in57.150 mm | T - Bearing Width across Cups N/A 5.3749 in136.522 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 450000 lbf2000000 N |
CAD
N/A ![]() |
M252349D - M252310X | Series N/A M252300 | d - Bore N/A 10.6250 in269.875 mm | D - Cup Outer Diameter N/A 15.0000 in381.000 mm | B - Double Cone Width N/A 5.3750 in136.525 mm | C - Cup Width N/A 2.2500 in57.150 mm | T - Bearing Width across Cups N/A 5.3749 in136.522 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 450000 lbf2000000 N |
CAD
N/A ![]() |
M252349D - M252310 | Series N/A M252300 | d - Bore N/A 10.6250 in269.875 mm | D - Cup Outer Diameter N/A 15.0000 in381.000 mm | B - Double Cone Width N/A 5.3750 in136.525 mm | C - Cup Width N/A 2.2500 in57.150 mm | T - Bearing Width across Cups N/A 5.3749 in136.522 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 450000 lbf2000000 N |
CAD
N/A ![]() |
M252349DW - M252310X | Series N/A M252300 | d - Bore N/A 10.6250 in269.875 mm | D - Cup Outer Diameter N/A 15.0000 in381.000 mm | B - Double Cone Width N/A 5.3750 in136.525 mm | C - Cup Width N/A 2.2500 in57.150 mm | T - Bearing Width across Cups N/A 5.3749 in136.522 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 450000 lbf2000000 N |
CAD
N/A ![]() |
HH234049D - HH234010 | Series N/A HH234000 | d - Bore N/A 6.0000 in152.400 mm | D - Cup Outer Diameter N/A 12.1250 in307.975 mm | B - Double Cone Width N/A 6.7500 in171.450 mm | C - Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cups N/A 6.3749 in161.922 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 451000 lbf2010000 N |
CAD
N/A ![]() |
HH234049D - HH234010V | Series N/A HH234000 | d - Bore N/A 6.0000 in152.400 mm | D - Cup Outer Diameter N/A 12.1250 in307.975 mm | B - Double Cone Width N/A 6.7500 in171.450 mm | C - Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cups N/A 6.3749 in161.922 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 451000 lbf2010000 N |
CAD
N/A ![]() |
HH234049D - HH234018 | Series N/A HH234000 | d - Bore N/A 6.0000 in152.400 mm | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | B - Double Cone Width N/A 6.7500 in171.450 mm | C - Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cups N/A 6.3749 in161.922 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 451000 lbf2010000 N |
CAD
N/A ![]() |
M652949DW - M652911 | Series N/A M652900 | d - Bore N/A 11.0000 in279.4 mm | D - Cup Outer Diameter N/A 15.5 in393.7 mm | B - Double Cone Width N/A 5.0000 in127.000 mm | C - Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cups N/A 5.0000 in127 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 465000 lbf2070000 N |
CAD
N/A ![]() |
M255449D - M255410 | Series N/A M255400 | d - Bore N/A 11.3750 in288.925 mm | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | B - Double Cone Width N/A 5.6875 in144.463 mm | C - Cup Width N/A 2.3750 in60.325 mm | T - Bearing Width across Cups N/A 5.6874 in144.460 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 466000 lbf2070000 N |
CAD
N/A ![]() |
M255449DW - M255411 | Series N/A M255400 | d - Bore N/A 11.3750 in288.925 mm | D - Cup Outer Diameter N/A 16.0216 in406.949 mm | B - Double Cone Width N/A 5.6875 in144.463 mm | C - Cup Width N/A 2.4016 in61.001 mm | T - Bearing Width across Cups N/A 5.6968 in144.699 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 466000 lbf2070000 N |
CAD
N/A ![]() |
M255449DW - M255410 | Series N/A M255400 | d - Bore N/A 11.3750 in288.925 mm | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | B - Double Cone Width N/A 5.6875 in144.463 mm | C - Cup Width N/A 2.3750 in60.325 mm | T - Bearing Width across Cups N/A 5.6874 in144.460 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 466000 lbf2070000 N |
CAD
N/A ![]() |
M257148DW - M257110 | Series N/A M257100 | d - Bore N/A 12 in304.8 mm | D - Cup Outer Diameter N/A 16.5000 in419.100 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.1250 in130.175 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 468000 lbf2080000 N |
CAD
N/A ![]() |
M257149DW - M257110 | Series N/A M257100 | d - Bore N/A 12 in304.8 mm | D - Cup Outer Diameter N/A 16.5000 in419.100 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.1250 in130.175 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 468000 lbf2080000 N |
CAD
N/A ![]() |
EE526131D - 526190 | Series N/A 526000 | d - Bore N/A 13.0000 in330.200 mm | D - Cup Outer Diameter N/A 19.0000 in482.600 mm | B - Double Cone Width N/A 5.8125 in147.638 mm | C - Cup Width N/A 2.3750 in60.325 mm | T - Bearing Width across Cups N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 489000 lbf2180000 N |
CAD
N/A ![]() |