Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|
LM258648DGW - LM258610 | Series N/A LM258600 | d - Bore N/A 12.5000 in317.500 mm | D - Cup Outer Diameter N/A 16.6250 in422.275 mm | B - Double Cone Width N/A 5.0625 in128.588 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 386000 lbf1720000 N | CAD N/A |
LM258649D - LM258610 | Series N/A LM258600 | d - Bore N/A 12.5000 in317.500 mm | D - Cup Outer Diameter N/A 16.6250 in422.275 mm | B - Double Cone Width N/A 5.0625 in128.588 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 386000 lbf1720000 N | CAD N/A |
EE275106D - 275155 | Series N/A 275000 | d - Bore N/A 10.5 in266.7 mm | D - Cup Outer Diameter N/A 15.5 in393.7 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 1.9687 in50.005 mm | T - Bearing Width across Cups N/A 5.1249 in130.172 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 345000 lbf1540000 N | CAD N/A |
EE275109D - 275155 | Series N/A 275000 | d - Bore N/A 10.875 in276.225 mm | D - Cup Outer Diameter N/A 15.5 in393.7 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 1.9687 in50.005 mm | T - Bearing Width across Cups N/A 5.1249 in130.172 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 345000 lbf1540000 N | CAD N/A |
EE275109DGW - 275155 | Series N/A 275000 | d - Bore N/A 10.875 in276.225 mm | D - Cup Outer Diameter N/A 15.5 in393.7 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 1.9687 in50.005 mm | T - Bearing Width across Cups N/A 5.1249 in130.172 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 345000 lbf1540000 N | CAD N/A |
EE275109DW - 275155 | Series N/A 275000 | d - Bore N/A 10.875 in276.225 mm | D - Cup Outer Diameter N/A 15.5 in393.7 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 1.9687 in50.005 mm | T - Bearing Width across Cups N/A 5.1249 in130.172 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 345000 lbf1540000 N | CAD N/A |
M249748D - M249710X | Series N/A M249700 | d - Bore N/A 10 in254 mm | D - Cup Outer Diameter N/A 14.1250 in358.775 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.1249 in130.172 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 358000 lbf1590000 N | CAD N/A |
M249748D - M249710 | Series N/A M249700 | d - Bore N/A 10 in254 mm | D - Cup Outer Diameter N/A 14.1250 in358.775 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.1249 in130.172 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 358000 lbf1590000 N | CAD N/A |
M249748DGW - M249710X | Series N/A M249700 | d - Bore N/A 10 in254 mm | D - Cup Outer Diameter N/A 14.1250 in358.775 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.1249 in130.172 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 358000 lbf1590000 N | CAD N/A |
M249748DGW - M249710 | Series N/A M249700 | d - Bore N/A 10 in254 mm | D - Cup Outer Diameter N/A 14.1250 in358.775 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.1249 in130.172 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 358000 lbf1590000 N | CAD N/A |
M249748DW - M249710X | Series N/A M249700 | d - Bore N/A 10 in254 mm | D - Cup Outer Diameter N/A 14.1250 in358.775 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.1249 in130.172 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 358000 lbf1590000 N | CAD N/A |
M249749D - M249710 | Series N/A M249700 | d - Bore N/A 10 in254 mm | D - Cup Outer Diameter N/A 14.1250 in358.775 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.1249 in130.172 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 358000 lbf1590000 N | CAD N/A |
M249749D - M249710X | Series N/A M249700 | d - Bore N/A 10 in254 mm | D - Cup Outer Diameter N/A 14.1250 in358.775 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.1249 in130.172 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 358000 lbf1590000 N | CAD N/A |
M257148DW - M257110 | Series N/A M257100 | d - Bore N/A 12 in304.8 mm | D - Cup Outer Diameter N/A 16.5000 in419.100 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.1250 in130.175 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 468000 lbf2080000 N | CAD N/A |
M257149DW - M257110 | Series N/A M257100 | d - Bore N/A 12 in304.8 mm | D - Cup Outer Diameter N/A 16.5000 in419.100 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.1250 in130.175 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 468000 lbf2080000 N | CAD N/A |
EE329117D - 329172 | Series N/A 329000 | d - Bore N/A 11.9940 in304.648 mm | D - Cup Outer Diameter N/A 17.246 in438.048 mm | B - Double Cone Width N/A 5.1875 in131.763 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.1875 in131.763 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 432000 lbf1920000 N | CAD N/A |
EE329118D - 329172 | Series N/A 329000 | d - Bore N/A 11.7500 in298.450 mm | D - Cup Outer Diameter N/A 17.246 in438.048 mm | B - Double Cone Width N/A 5.1875 in131.763 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.1875 in131.763 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 422000 lbf1880000 N | CAD N/A |
EE329119D - 329172 | Series N/A 329000 | d - Bore N/A 11.9940 in304.648 mm | D - Cup Outer Diameter N/A 17.246 in438.048 mm | B - Double Cone Width N/A 5.1875 in131.763 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.1875 in131.763 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 422000 lbf1880000 N | CAD N/A |
93751D - 93125V | Series N/A 93000 | d - Bore N/A 7.5 in190.5 mm | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | B - Double Cone Width N/A 5.2500 in133.350 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 5.2499 in133.347 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N | CAD N/A |
93751D - J93129A | Series N/A 93000 | d - Bore N/A 7.5 in190.5 mm | D - Cup Outer Diameter N/A 12.5984 in319.999 mm | B - Double Cone Width N/A 5.2500 in133.350 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 5.2499 in133.347 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N | CAD N/A |
93751DW - 93125V | Series N/A 93000 | d - Bore N/A 7.5 in190.5 mm | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | B - Double Cone Width N/A 5.2500 in133.350 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 5.2499 in133.347 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N | CAD N/A |
93751DW - 93125 | Series N/A 93000 | d - Bore N/A 7.5 in190.5 mm | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | B - Double Cone Width N/A 5.2500 in133.350 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 5.2499 in133.347 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N | CAD N/A |
93751DW - J93129A | Series N/A 93000 | d - Bore N/A 7.5 in190.5 mm | D - Cup Outer Diameter N/A 12.5984 in319.999 mm | B - Double Cone Width N/A 5.2500 in133.350 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 5.2499 in133.347 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N | CAD N/A |
93788D - J93129A | Series N/A 93000 | d - Bore N/A 7.8730 in199.974 mm | D - Cup Outer Diameter N/A 12.5984 in319.999 mm | B - Double Cone Width N/A 5.2500 in133.350 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 5.2499 in133.347 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N | CAD N/A |
93788D - 93125V | Series N/A 93000 | d - Bore N/A 7.8730 in199.974 mm | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | B - Double Cone Width N/A 5.2500 in133.350 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 5.2499 in133.347 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N | CAD N/A |