Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
M249748DGW - M249710X | Series N/A M249700 | d - Bore N/A 10 in254 mm | D - Cup Outer Diameter N/A 14.1250 in358.775 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.1249 in130.172 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 358000 lbf1590000 N |
CAD
N/A ![]() |
M249748DGW - M249710 | Series N/A M249700 | d - Bore N/A 10 in254 mm | D - Cup Outer Diameter N/A 14.1250 in358.775 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.1249 in130.172 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 358000 lbf1590000 N |
CAD
N/A ![]() |
M249748DW - M249710X | Series N/A M249700 | d - Bore N/A 10 in254 mm | D - Cup Outer Diameter N/A 14.1250 in358.775 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.1249 in130.172 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 358000 lbf1590000 N |
CAD
N/A ![]() |
M249749D - M249710 | Series N/A M249700 | d - Bore N/A 10 in254 mm | D - Cup Outer Diameter N/A 14.1250 in358.775 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.1249 in130.172 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 358000 lbf1590000 N |
CAD
N/A ![]() |
M249749D - M249710X | Series N/A M249700 | d - Bore N/A 10 in254 mm | D - Cup Outer Diameter N/A 14.1250 in358.775 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.1249 in130.172 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 358000 lbf1590000 N |
CAD
N/A ![]() |
EE134102D - 134145 | Series N/A 134000 | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 14.5000 in368.300 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C - Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cups N/A 4.2500 in107.950 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 266000 lbf1180000 N |
CAD
N/A ![]() |
EE221025D - 221575 | Series N/A 220000 | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 15.7500 in400.050 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 4.6873 in119.057 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 324000 lbf1440000 N |
CAD
N/A ![]() |
EE221027D - 221575 | Series N/A 220000 | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 15.7500 in400.050 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 4.6873 in119.057 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 324000 lbf1440000 N |
CAD
N/A ![]() |
EE435103D - 435165 | Series N/A 435000 | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 16.5000 in419.100 mm | B - Double Cone Width N/A 6.1250 in155.575 mm | C - Cup Width N/A 2.4375 in61.913 mm | T - Bearing Width across Cups N/A 6.2499 in158.747 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 440000 lbf1960000 N |
CAD
N/A ![]() |
EE823103D - 823175 | Series N/A 823000 | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 17.5 in444.5 mm | B - Double Cone Width N/A 7.7500 in196.850 mm | C - Cup Width N/A 2.875 in73.025 mm | T - Bearing Width across Cups N/A 7.7500 in196.850 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 631000 lbf2810000 N |
CAD
N/A ![]() |
HM252347D - HM252310 | Series N/A HM252300 | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 16.6250 in422.275 mm | B - Double Cone Width N/A 5.5000 in139.700 mm | C - Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cups N/A 5.9999 in152.397 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 587000 lbf2610000 N |
CAD
N/A ![]() |
HM252347D - HM252315 | Series N/A HM252300 | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 16.9970 in431.724 mm | B - Double Cone Width N/A 5.5000 in139.700 mm | C - Cup Width N/A 2.3750 in60.325 mm | T - Bearing Width across Cups N/A 5.7188 in145.258 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 587000 lbf2610000 N |
CAD
N/A ![]() |
HM252348D - HM252315 | Series N/A HM252300 | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 16.9970 in431.724 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 2.3750 in60.325 mm | T - Bearing Width across Cups N/A 5.8438 in148.433 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 587000 lbf2610000 N |
CAD
N/A ![]() |
HM252348D - HM252310 | Series N/A HM252300 | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 16.6250 in422.275 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cups N/A 6.1249 in155.572 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 587000 lbf2610000 N |
CAD
N/A ![]() |
HM252348DW - HM252315 | Series N/A HM252300 | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 16.9970 in431.724 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 2.3750 in60.325 mm | T - Bearing Width across Cups N/A 5.8438 in148.433 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 587000 lbf2610000 N |
CAD
N/A ![]() |
HM252348DW - HM252310 | Series N/A HM252300 | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 16.6250 in422.275 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cups N/A 6.1249 in155.572 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 587000 lbf2610000 N |
CAD
N/A ![]() |
HM252349D - HM252310 | Series N/A HM252300 | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 16.6250 in422.275 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cups N/A 6.1249 in155.572 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 605000 lbf2690000 N |
CAD
N/A ![]() |
HM252349D - HM252315 | Series N/A HM252300 | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 16.9970 in431.724 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 2.3750 in60.325 mm | T - Bearing Width across Cups N/A 5.8438 in148.433 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 605000 lbf2690000 N |
CAD
N/A ![]() |
EE275106D - 275160 | Series N/A 275000 | d - Bore N/A 10.5 in266.7 mm | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 345000 lbf1540000 N |
CAD
N/A ![]() |
EE275106D - 275155 | Series N/A 275000 | d - Bore N/A 10.5 in266.7 mm | D - Cup Outer Diameter N/A 15.5 in393.7 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 1.9687 in50.005 mm | T - Bearing Width across Cups N/A 5.1249 in130.172 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 345000 lbf1540000 N |
CAD
N/A ![]() |
EE275106D - 275158 | Series N/A 275000 | d - Bore N/A 10.5 in266.7 mm | D - Cup Outer Diameter N/A 15.8750 in403.225 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 345000 lbf1540000 N |
CAD
N/A ![]() |
LM451349D - LM451310 | Series N/A LM451300 | d - Bore N/A 10.5 in266.7 mm | D - Cup Outer Diameter N/A 14 in355.6 mm | B - Double Cone Width N/A 4.3125 in109.538 mm | C - Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cups N/A 4.2499 in107.947 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 275000 lbf1220000 N |
CAD
N/A ![]() |
LM451349D - LM451310V | Series N/A LM451300 | d - Bore N/A 10.5 in266.7 mm | D - Cup Outer Diameter N/A 14 in355.6 mm | B - Double Cone Width N/A 4.3125 in109.538 mm | C - Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cups N/A 4.2499 in107.947 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 275000 lbf1220000 N |
CAD
N/A ![]() |
LM451349DGW - LM451310V | Series N/A LM451300 | d - Bore N/A 10.5 in266.7 mm | D - Cup Outer Diameter N/A 14 in355.6 mm | B - Double Cone Width N/A 4.3125 in109.538 mm | C - Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cups N/A 4.2499 in107.947 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 275000 lbf1220000 N |
CAD
N/A ![]() |
LM451349DGW - LM451310 | Series N/A LM451300 | d - Bore N/A 10.5 in266.7 mm | D - Cup Outer Diameter N/A 14 in355.6 mm | B - Double Cone Width N/A 4.3125 in109.538 mm | C - Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cups N/A 4.2499 in107.947 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 275000 lbf1220000 N |
CAD
N/A ![]() |