Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|
EE128114D - 128160 | Series N/A 128000 | d - Bore N/A 11.0236 in279.999 mm | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | B - Double Cone Width N/A 8.1250 in206.375 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 8.1250 in206.375 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 362000 lbf1610000 N | CAD N/A |
LM654648DW - LM654611 | Series N/A LM654600 | d - Bore N/A 11.2500 in285.750 mm | D - Cup Outer Diameter N/A 14.9610 in380.009 mm | B - Double Cone Width N/A 4.6250 in117.475 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 4.6250 in117.475 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 283000 lbf1260000 N | CAD N/A |
M255449D - M255410 | Series N/A M255400 | d - Bore N/A 11.3750 in288.925 mm | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | B - Double Cone Width N/A 5.6875 in144.463 mm | C - Cup Width N/A 2.3750 in60.325 mm | T - Bearing Width across Cups N/A 5.6874 in144.460 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 466000 lbf2070000 N | CAD N/A |
M255449DW - M255411 | Series N/A M255400 | d - Bore N/A 11.3750 in288.925 mm | D - Cup Outer Diameter N/A 16.0216 in406.949 mm | B - Double Cone Width N/A 5.6875 in144.463 mm | C - Cup Width N/A 2.4016 in61.001 mm | T - Bearing Width across Cups N/A 5.6968 in144.699 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 466000 lbf2070000 N | CAD N/A |
M255449DW - M255410 | Series N/A M255400 | d - Bore N/A 11.3750 in288.925 mm | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | B - Double Cone Width N/A 5.6875 in144.463 mm | C - Cup Width N/A 2.3750 in60.325 mm | T - Bearing Width across Cups N/A 5.6874 in144.460 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 466000 lbf2070000 N | CAD N/A |
EE921150D - 921875 | Series N/A 920000 | d - Bore N/A 11.5000 in292.100 mm | D - Cup Outer Diameter N/A 18.7500 in476.250 mm | B - Double Cone Width N/A 5.6250 in142.875 mm | C - Cup Width N/A 2.2500 in57.150 mm | T - Bearing Width across Cups N/A 5.4695 in138.925 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 591000 lbf2630000 N | CAD N/A |
EE921150D - 921850 | Series N/A 920000 | d - Bore N/A 11.5000 in292.100 mm | D - Cup Outer Diameter N/A 18.5000 in469.900 mm | B - Double Cone Width N/A 5.6250 in142.875 mm | C - Cup Width N/A 2.2500 in57.150 mm | T - Bearing Width across Cups N/A 5.4695 in138.925 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 591000 lbf2630000 N | CAD N/A |
EE291176D - 291750 | Series N/A 290000 | d - Bore N/A 11.7500 in298.450 mm | D - Cup Outer Diameter N/A 17.5 in444.5 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C - Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cups N/A 4.3749 in111.122 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 347000 lbf1540000 N | CAD N/A |
EE291176D - 291749 | Series N/A 290000 | d - Bore N/A 11.7500 in298.450 mm | D - Cup Outer Diameter N/A 17.5 in444.5 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C - Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cups N/A 4.3749 in111.122 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 347000 lbf1540000 N | CAD N/A |
EE329118D - 329172 | Series N/A 329000 | d - Bore N/A 11.7500 in298.450 mm | D - Cup Outer Diameter N/A 17.246 in438.048 mm | B - Double Cone Width N/A 5.1875 in131.763 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.1875 in131.763 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 422000 lbf1880000 N | CAD N/A |
EE129119D - 129174 | Series N/A 129000 | d - Bore N/A 11.8100 in299.974 mm | D - Cup Outer Diameter N/A 17.3208 in439.948 mm | B - Double Cone Width N/A 5.3125 in134.938 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.2499 in133.347 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 351000 lbf1560000 N | CAD N/A |
EE129119D - 129172 | Series N/A 129000 | d - Bore N/A 11.8100 in299.974 mm | D - Cup Outer Diameter N/A 17.246 in438.048 mm | B - Double Cone Width N/A 5.3125 in134.938 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.2499 in133.347 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 351000 lbf1560000 N | CAD N/A |
EE129119DG - 129174 | Series N/A 129000 | d - Bore N/A 11.8100 in299.974 mm | D - Cup Outer Diameter N/A 17.3208 in439.948 mm | B - Double Cone Width N/A 5.3125 in134.938 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.2499 in133.347 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 351000 lbf1560000 N | CAD N/A |
EE129119DG - 129172 | Series N/A 129000 | d - Bore N/A 11.8100 in299.974 mm | D - Cup Outer Diameter N/A 17.246 in438.048 mm | B - Double Cone Width N/A 5.3125 in134.938 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.2499 in133.347 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 351000 lbf1560000 N | CAD N/A |
HM256849D - HM256810 | Series N/A HM256800 | d - Bore N/A 11.8125 in300.038 mm | D - Cup Outer Diameter N/A 16.6250 in422.275 mm | B - Double Cone Width N/A 5.9375 in150.813 mm | C - Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cups N/A 5.9375 in150.813 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 508000 lbf2260000 N | CAD N/A |
HM256849DA - HM256810 | Series N/A HM256800 | d - Bore N/A 11.8125 in300.038 mm | D - Cup Outer Diameter N/A 16.6250 in422.275 mm | B - Double Cone Width N/A 5.9375 in150.813 mm | C - Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cups N/A 5.9375 in150.813 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 508000 lbf2260000 N | CAD N/A |
HM256849DW - HM256810 | Series N/A HM256800 | d - Bore N/A 11.8125 in300.038 mm | D - Cup Outer Diameter N/A 16.6250 in422.275 mm | B - Double Cone Width N/A 5.9375 in150.813 mm | C - Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cups N/A 5.9375 in150.813 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 508000 lbf2260000 N | CAD N/A |
HH258249D - HH258210 | Series N/A HH258200 | d - Bore N/A 11.9375 in303.213 mm | D - Cup Outer Diameter N/A 19.5000 in495.300 mm | B - Double Cone Width N/A 10.3750 in263.525 mm | C - Cup Width N/A 4.5000 in114.300 mm | T - Bearing Width across Cups N/A 10.3749 in263.522 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 1120000 lbf5000000 N | CAD N/A |
EE129121D - 129174 | Series N/A 129000 | d - Bore N/A 11.9940 in304.648 mm | D - Cup Outer Diameter N/A 17.3208 in439.948 mm | B - Double Cone Width N/A 5.3125 in134.938 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.2499 in133.347 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 351000 lbf1560000 N | CAD N/A |
EE329117D - 329172 | Series N/A 329000 | d - Bore N/A 11.9940 in304.648 mm | D - Cup Outer Diameter N/A 17.246 in438.048 mm | B - Double Cone Width N/A 5.1875 in131.763 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.1875 in131.763 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 432000 lbf1920000 N | CAD N/A |
EE329119D - 329172 | Series N/A 329000 | d - Bore N/A 11.9940 in304.648 mm | D - Cup Outer Diameter N/A 17.246 in438.048 mm | B - Double Cone Width N/A 5.1875 in131.763 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.1875 in131.763 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 422000 lbf1880000 N | CAD N/A |
EE291200D - 291750 | Series N/A 290000 | d - Bore N/A 12 in304.8 mm | D - Cup Outer Diameter N/A 17.5 in444.5 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C - Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cups N/A 4.3749 in111.122 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 347000 lbf1540000 N | CAD N/A |
EE291200D - 291749 | Series N/A 290000 | d - Bore N/A 12 in304.8 mm | D - Cup Outer Diameter N/A 17.5 in444.5 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C - Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cups N/A 4.3749 in111.122 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 347000 lbf1540000 N | CAD N/A |
EE291202D - 291749 | Series N/A 290000 | d - Bore N/A 12 in304.8 mm | D - Cup Outer Diameter N/A 17.5 in444.5 mm | B - Double Cone Width N/A 4.6250 in117.475 mm | C - Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cups N/A 4.3749 in111.122 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 347000 lbf1540000 N | CAD N/A |
EE291202D - 291750 | Series N/A 290000 | d - Bore N/A 12 in304.8 mm | D - Cup Outer Diameter N/A 17.5 in444.5 mm | B - Double Cone Width N/A 4.6250 in117.475 mm | C - Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cups N/A 4.3749 in111.122 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 347000 lbf1540000 N | CAD N/A |