These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
276 - 300 of 530 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

CAD

N/A 7.0000 in177.800 mm N/A 12 in304.8 mm N/A 4.5000 in114.300 mm N/A 4.3085 in109.436 mm N/A 1.6875 in42.863 mm N/A 236000 lbf1050000 N N/A 280000 N/A
N/A 7.0000 in177.800 mm N/A 12 in304.8 mm N/A 4.5000 in114.300 mm N/A 4.3085 in109.436 mm N/A 1.6875 in42.863 mm N/A 236000 lbf1050000 N N/A 280000 N/A
N/A 7.0000 in177.800 mm N/A 12 in304.8 mm N/A 4.5000 in114.300 mm N/A 4.3085 in109.436 mm N/A 1.6875 in42.863 mm N/A 236000 lbf1050000 N N/A 280000 N/A
N/A 7.3750 in187.325 mm N/A 12.5970 in319.964 mm N/A 6.3750 in161.925 mm N/A 6.6250 in168.275 mm N/A 2.5625 in65.088 mm N/A 410000 lbf1830000 N N/A H239600 N/A
N/A 7.3750 in187.325 mm N/A 12.6250 in320.675 mm N/A 6.3750 in161.925 mm N/A 6.6250 in168.275 mm N/A 2.5625 in65.088 mm N/A 410000 lbf1830000 N N/A H239600 N/A
N/A 7.5 in190.5 mm N/A 12.5000 in317.500 mm N/A 5.2500 in133.350 mm N/A 5.2499 in133.347 mm N/A 1.8125 in46.038 mm N/A 286000 lbf1270000 N N/A 93000 N/A
N/A 7.5 in190.5 mm N/A 12.5000 in317.500 mm N/A 5.2500 in133.350 mm N/A 5.2499 in133.347 mm N/A 1.8125 in46.038 mm N/A 286000 lbf1270000 N N/A 93000 N/A
N/A 7.5 in190.5 mm N/A 12.5000 in317.500 mm N/A 5.2500 in133.350 mm N/A 5.2499 in133.347 mm N/A 1.8125 in46.038 mm N/A 286000 lbf1270000 N N/A 93000 N/A
N/A 7.5 in190.5 mm N/A 12.5000 in317.500 mm N/A 5.2500 in133.350 mm N/A 5.6249 in142.872 mm N/A 2 in50.8 mm N/A 286000 lbf1270000 N N/A 93000 N/A
N/A 7.5 in190.5 mm N/A 12.5984 in319.999 mm N/A 5.2500 in133.350 mm N/A 5.2499 in133.347 mm N/A 1.8125 in46.038 mm N/A 286000 lbf1270000 N N/A 93000 N/A
N/A 7.5 in190.5 mm N/A 12.5984 in319.999 mm N/A 5.2500 in133.350 mm N/A 5.2499 in133.347 mm N/A 1.8125 in46.038 mm N/A 286000 lbf1270000 N N/A 93000 N/A
N/A 7.5 in190.5 mm N/A 13.4132 in340.695 mm N/A 5.2500 in133.350 mm N/A 5.8499 in148.587 mm N/A 2.1125 in53.658 mm N/A 286000 lbf1270000 N N/A 93000 N/A
N/A 7.5 in190.5 mm N/A 13.4132 in340.695 mm N/A 5.2500 in133.350 mm N/A 5.8499 in148.587 mm N/A 2.1125 in53.658 mm N/A 286000 lbf1270000 N N/A 93000 N/A
N/A 7.5 in190.5 mm N/A 14.1732 in359.999 mm N/A 6.0000 in152.400 mm N/A 6.2499 in158.747 mm N/A 2.5 in63.5 mm N/A 432000 lbf1920000 N N/A 420000 N/A
N/A 7.5 in190.5 mm N/A 14.3720 in365.049 mm N/A 6.0000 in152.400 mm N/A 6.2499 in158.747 mm N/A 2.5 in63.5 mm N/A 432000 lbf1920000 N N/A 420000 N/A
N/A 7.5 in190.5 mm N/A 14.3720 in365.049 mm N/A 6.0000 in152.400 mm N/A 6.2499 in158.747 mm N/A 2.5 in63.5 mm N/A 432000 lbf1920000 N N/A 420000 N/A
N/A 7.5 in190.5 mm N/A 14.500 in368.300 mm N/A 6.0000 in152.400 mm N/A 6.2499 in158.747 mm N/A 2.5 in63.5 mm N/A 432000 lbf1920000 N N/A 420000 N/A
N/A 7.7500 in196.850 mm N/A 10.0000 in254.000 mm N/A 2.0626 in52.390 mm N/A 2.1249 in53.972 mm N/A 0.8438 in21.433 mm N/A 82500 lbf367000 N N/A L540000 N/A
N/A 7.8730 in199.974 mm N/A 12.5000 in317.500 mm N/A 5.2500 in133.350 mm N/A 5.6249 in142.872 mm N/A 2 in50.8 mm N/A 286000 lbf1270000 N N/A 93000 N/A
N/A 7.8730 in199.974 mm N/A 12.5000 in317.500 mm N/A 5.2500 in133.350 mm N/A 5.2499 in133.347 mm N/A 1.8125 in46.038 mm N/A 286000 lbf1270000 N N/A 93000 N/A
N/A 7.8730 in199.974 mm N/A 12.5984 in319.999 mm N/A 5.2500 in133.350 mm N/A 5.2499 in133.347 mm N/A 1.8125 in46.038 mm N/A 286000 lbf1270000 N N/A 93000 N/A
N/A 7.8730 in199.974 mm N/A 13.4132 in340.695 mm N/A 5.2500 in133.350 mm N/A 5.8499 in148.587 mm N/A 2.1125 in53.658 mm N/A 286000 lbf1270000 N N/A 93000 N/A
N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.8750 in123.825 mm N/A 5.2499 in133.347 mm N/A 2 in50.8 mm N/A 286000 lbf1270000 N N/A 93000 N/A
N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.8750 in123.825 mm N/A 4.8749 in123.822 mm N/A 1.8125 in46.038 mm N/A 286000 lbf1270000 N N/A 93000 N/A
N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.8750 in123.825 mm N/A 5.2499 in133.347 mm N/A 2 in50.8 mm N/A 286000 lbf1270000 N N/A 93000 N/A
276 - 300 of 530 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »