These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
401 - 425 of 530 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

CAD

N/A 10.6250 in269.875 mm N/A 15.0000 in381.000 mm N/A 5.3750 in136.525 mm N/A 5.3749 in136.522 mm N/A 2.25 in57.15 mm N/A 450000 lbf2000000 N N/A M252300 N/A
N/A 10.7500 in273.050 mm N/A 14.9610 in380.009 mm N/A 4.6250 in117.475 mm N/A 4.625 in117.475 mm N/A 1.9375 in49.213 mm N/A 283000 lbf1260000 N N/A LM654600 N/A
N/A 10.7500 in273.050 mm N/A 14.9960 in380.898 mm N/A 4.6250 in117.475 mm N/A 4.625 in117.475 mm N/A 1.9375 in49.213 mm N/A 283000 lbf1260000 N N/A LM654600 N/A
N/A 10.875 in276.225 mm N/A 15.0000 in381.000 mm N/A 3.5000 in88.900 mm N/A 4.3750 in111.125 mm N/A 1.7500 in44.450 mm N/A 181000 lbf806000 N N/A 89000 N/A
N/A 10.875 in276.225 mm N/A 15.5 in393.7 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 1.9687 in50.005 mm N/A 345000 lbf1540000 N N/A 275000 N/A
N/A 10.875 in276.225 mm N/A 15.5 in393.7 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 1.9687 in50.005 mm N/A 345000 lbf1540000 N N/A 275000 N/A
N/A 10.875 in276.225 mm N/A 15.5 in393.7 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 1.9687 in50.005 mm N/A 345000 lbf1540000 N N/A 275000 N/A
N/A 10.875 in276.225 mm N/A 15.8750 in403.225 mm N/A 5.125 in130.175 mm N/A 4.8125 in122.238 mm N/A 1.8125 in46.038 mm N/A 345000 lbf1540000 N N/A 275000 N/A
N/A 10.875 in276.225 mm N/A 15.8750 in403.225 mm N/A 5.125 in130.175 mm N/A 4.8125 in122.238 mm N/A 1.8125 in46.038 mm N/A 345000 lbf1540000 N N/A 275000 N/A
N/A 10.875 in276.225 mm N/A 15.8750 in403.225 mm N/A 5.125 in130.175 mm N/A 4.8125 in122.238 mm N/A 1.8125 in46.038 mm N/A 345000 lbf1540000 N N/A 275000 N/A
N/A 10.875 in276.225 mm N/A 16.0000 in406.400 mm N/A 5.125 in130.175 mm N/A 4.8125 in122.238 mm N/A 1.8125 in46.038 mm N/A 345000 lbf1540000 N N/A 275000 N/A
N/A 10.875 in276.225 mm N/A 16.0000 in406.400 mm N/A 5.125 in130.175 mm N/A 4.8125 in122.238 mm N/A 1.8125 in46.038 mm N/A 345000 lbf1540000 N N/A 275000 N/A
N/A 10.875 in276.225 mm N/A 16.0000 in406.400 mm N/A 5.125 in130.175 mm N/A 4.8125 in122.238 mm N/A 1.8125 in46.038 mm N/A 345000 lbf1540000 N N/A 275000 N/A
N/A 11.0000 in279.400 mm N/A 15.5 in393.7 mm N/A 5.0000 in127.000 mm N/A 4.9999 in126.997 mm N/A 2 in50.8 mm N/A 342000 lbf1520000 N N/A 135000 N/A
N/A 11.0000 in279.400 mm N/A 15.5 in393.7 mm N/A 5.0000 in127.000 mm N/A 4.9999 in126.997 mm N/A 2 in50.8 mm N/A 342000 lbf1520000 N N/A 135000 N/A
N/A 11.0000 in279.400 mm N/A 15.5 in393.7 mm N/A 5.0000 in127.000 mm N/A 5.0000 in127 mm N/A 2 in50.8 mm N/A 465000 lbf2070000 N N/A M652900 N/A
N/A 11.0000 in279.400 mm N/A 18.0000 in457.200 mm N/A 9.625 in244.475 mm N/A 9.625 in244.475 mm N/A 4.1875 in106.363 mm N/A 1020000 lbf4560000 N N/A HH255100 N/A
N/A 11.0000 in279.400 mm N/A 18.0000 in457.200 mm N/A 9.625 in244.475 mm N/A 9.625 in244.475 mm N/A 4.1875 in106.363 mm N/A 1020000 lbf4560000 N N/A HH255100 N/A
N/A 11.0000 in279.400 mm N/A 18.0000 in457.200 mm N/A 9.625 in244.475 mm N/A 9.625 in244.475 mm N/A 4.1875 in106.363 mm N/A 1020000 lbf4560000 N N/A HH255100 N/A
N/A 11.0000 in279.400 mm N/A 18.5000 in469.900 mm N/A 7.25 in184.15 mm N/A 7.4999 in190.497 mm N/A 2.75 in69.85 mm N/A 631000 lbf2810000 N N/A 722000 N/A
N/A 11.0070 in279.578 mm N/A 14.9610 in380.009 mm N/A 4.6250 in117.475 mm N/A 4.625 in117.475 mm N/A 1.9375 in49.213 mm N/A 283000 lbf1260000 N N/A LM654600 N/A
N/A 11.0236 in279.999 mm N/A 16.0000 in406.400 mm N/A 8.1250 in206.375 mm N/A 8.125 in206.375 mm N/A 2.1250 in53.975 mm N/A 362000 lbf1610000 N N/A 128000 N/A
N/A 11.2500 in285.75 mm N/A 14.9610 in380.009 mm N/A 4.6250 in117.475 mm N/A 4.625 in117.475 mm N/A 1.9375 in49.213 mm N/A 283000 lbf1260000 N N/A LM654600 N/A
N/A 11.3750 in288.925 mm N/A 16.0000 in406.400 mm N/A 5.6875 in144.463 mm N/A 5.6874 in144.46 mm N/A 2.375 in60.325 mm N/A 466000 lbf2070000 N N/A M255400 N/A
N/A 11.3750 in288.925 mm N/A 16.0000 in406.400 mm N/A 5.6875 in144.463 mm N/A 5.6874 in144.46 mm N/A 2.375 in60.325 mm N/A 466000 lbf2070000 N N/A M255400 N/A
401 - 425 of 530 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »