Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
51 - 100 of 530 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

CAD

358D / 352 N/A 1 11/16 in42.863 mm N/A 3.5480 in90.119 mm N/A 2.0620 in52.375 mm N/A 2.1649 in54.988 mm N/A 0.8586 in21.808 mm N/A 32000 lbf142000 N N/A 355 N/A CAD Icon (for items table)
13176D / 13318 N/A 1 3/4 in44.450 mm N/A 3.1875 in80.963 mm N/A 1.2500 in31.750 mm N/A 1.3749 in34.922 mm N/A 0.5625 in14.288 mm N/A 19900 lbf88500 N N/A 13000 N/A CAD Icon (for items table)
13182D-90017 N/A 1.8125 in46.038 mm N/A 3.1875 in80.963 mm N/A 1.2500 in31.750 mm N/A 1.3749 in34.922 mm N/A 0.5625 in14.288 mm N/A 19900 lbf88500 N N/A 13000 N/A CAD Icon (for items table)
376DE / 374 N/A 1 7/8 in47.625 mm N/A 3.6718 in93.264 mm N/A 2.094 in53.188 mm N/A 1.9689 in50.010 mm N/A 0.5938 in15.083 mm N/A 34400 lbf153000 N N/A 375 N/A CAD Icon (for items table)
376DE / 372A N/A 1 7/8 in47.625 mm N/A 3.8125 in96.838 mm N/A 2.094 in53.188 mm N/A 2.0939 in53.185 mm N/A 0.7500 in19.050 mm N/A 34400 lbf153000 N N/A 375 N/A CAD Icon (for items table)
376DE / 372 N/A 1 7/8 in47.625 mm N/A 3.937 in100 mm N/A 2.094 in53.188 mm N/A 2.3123 in58.732 mm N/A 0.8592 in21.824 mm N/A 34400 lbf153000 N N/A 375 N/A CAD Icon (for items table)
378DE / 374 N/A 1 15/16 in49.213 mm N/A 3.6718 in93.264 mm N/A 2.094 in53.188 mm N/A 1.9689 in50.010 mm N/A 0.5938 in15.083 mm N/A 34400 lbf153000 N N/A 375 N/A CAD Icon (for items table)
378DW / 374 N/A 1 15/16 in49.213 mm N/A 3.6718 in93.264 mm N/A 2.6570 in67.488 mm N/A 1.9689 in50.010 mm N/A 0.5938 in15.083 mm N/A 34400 lbf153000 N N/A 375 N/A CAD Icon (for items table)
378DW / 372A N/A 1 15/16 in49.213 mm N/A 3.8125 in96.838 mm N/A 2.6570 in67.488 mm N/A 2.0939 in53.185 mm N/A 0.7500 in19.050 mm N/A 34400 lbf153000 N N/A 375 N/A CAD Icon (for items table)
378DE / 372 N/A 1 15/16 in49.213 mm N/A 3.937 in100 mm N/A 2.094 in53.188 mm N/A 2.3123 in58.732 mm N/A 0.8592 in21.824 mm N/A 34400 lbf153000 N N/A 375 N/A CAD Icon (for items table)
378DW / 372 N/A 1 15/16 in49.213 mm N/A 3.937 in100 mm N/A 2.6570 in67.488 mm N/A 2.3123 in58.732 mm N/A 0.8592 in21.824 mm N/A 34400 lbf153000 N N/A 375 N/A CAD Icon (for items table)
375D-90018 N/A 2 in50.8 mm N/A 3.6718 in93.264 mm N/A 2.094 in53.188 mm N/A 1.9689 in50.010 mm N/A 0.5938 in15.083 mm N/A 34400 lbf153000 N N/A 375 N/A CAD Icon (for items table)
375D-99401 N/A 2 in50.8 mm N/A 3.8125 in96.838 mm N/A 2.094 in53.188 mm N/A 2.0939 in53.185 mm N/A 0.7500 in19.050 mm N/A 34400 lbf153000 N N/A 375 N/A CAD Icon (for items table)
375D-90036 N/A 2 in50.8 mm N/A 3.8125 in96.838 mm N/A 2.094 in53.188 mm N/A 2.0939 in53.185 mm N/A 0.7500 in19.050 mm N/A 34400 lbf153000 N N/A 375 N/A CAD Icon (for items table)
375D / 372 N/A 2 in50.8 mm N/A 3.937 in100 mm N/A 2.094 in53.188 mm N/A 2.3123 in58.732 mm N/A 0.8592 in21.824 mm N/A 34400 lbf153000 N N/A 375 N/A CAD Icon (for items table)
389DE / 382A N/A 2 3/16 in55.563 mm N/A 3.8125 in96.838 mm N/A 2.094 in53.188 mm N/A 2.0195 in51.295 mm N/A 0.625 in15.875 mm N/A 35600 lbf158000 N N/A 385 N/A CAD Icon (for items table)
389DE / 382 N/A 2 3/16 in55.563 mm N/A 3.8750 in98.425 mm N/A 2.094 in53.188 mm N/A 2.0195 in51.295 mm N/A 0.7018 in17.826 mm N/A 35600 lbf158000 N N/A 385 N/A CAD Icon (for items table)
389DE / 383 N/A 2 3/16 in55.563 mm N/A 3.937 in100 mm N/A 2.094 in53.188 mm N/A 2.0195 in51.295 mm N/A 0.8268 in21.001 mm N/A 35600 lbf158000 N N/A 385 N/A CAD Icon (for items table)
389DE / 383A N/A 2 3/16 in55.563 mm N/A 3.937 in100 mm N/A 2.094 in53.188 mm N/A 2.0195 in51.295 mm N/A 0.7018 in17.826 mm N/A 35600 lbf158000 N N/A 385 N/A CAD Icon (for items table)
389DE / 383X N/A 2 3/16 in55.563 mm N/A 3.937 in100 mm N/A 2.094 in53.188 mm N/A 2.3659 in60.094 mm N/A 0.875 in22.225 mm N/A 35600 lbf158000 N N/A 385 N/A CAD Icon (for items table)
392DW / 394XS N/A 2 7/16 in61.913 mm N/A 4.3301 in109.985 mm N/A 2.8750 in73.025 mm N/A 2.3247 in59.047 mm N/A 0.7480 in18.999 mm N/A 36600 lbf163000 N N/A 395 N/A CAD Icon (for items table)
399D / 394XS N/A 2 7/16 in61.913 mm N/A 4.3301 in109.985 mm N/A 2.187 in55.55 mm N/A 2.3247 in59.047 mm N/A 0.7480 in18.999 mm N/A 38700 lbf172000 N N/A 395 N/A CAD Icon (for items table)
392DW / 394ARB N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 2.8750 in73.025 mm N/A 2.1869 in55.547 mm N/A 0.7411 in18.824 mm N/A 36600 lbf163000 N N/A 395 N/A CAD Icon (for items table)
392DW / 394AS N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 2.8750 in73.025 mm N/A 2.1869 in55.547 mm N/A 0.7411 in18.824 mm N/A 36600 lbf163000 N N/A 395 N/A CAD Icon (for items table)
392DW / 394A N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 2.8750 in73.025 mm N/A 2.1869 in55.547 mm N/A 0.7411 in18.824 mm N/A 36600 lbf163000 N N/A 395 N/A CAD Icon (for items table)
392DW / 394 N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 2.8750 in73.025 mm N/A 2.1869 in55.547 mm N/A 0.8661 in21.999 mm N/A 36600 lbf163000 N N/A 395 N/A CAD Icon (for items table)
399D-90330 N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 2.187 in55.55 mm N/A 2.1869 in55.547 mm N/A 0.7411 in18.824 mm N/A 38700 lbf172000 N N/A 395 N/A CAD Icon (for items table)
399D / 394ARB N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 2.187 in55.55 mm N/A 2.1869 in55.547 mm N/A 0.7411 in18.824 mm N/A 38700 lbf172000 N N/A 395 N/A CAD Icon (for items table)
399D-90186 N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 2.187 in55.55 mm N/A 2.1869 in55.547 mm N/A 0.7411 in18.824 mm N/A 38700 lbf172000 N N/A 395 N/A CAD Icon (for items table)
399D / 394 N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 2.187 in55.55 mm N/A 2.1869 in55.547 mm N/A 0.8661 in21.999 mm N/A 38700 lbf172000 N N/A 395 N/A CAD Icon (for items table)
399D / 393 N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 2.187 in55.55 mm N/A 2.5807 in65.550 mm N/A 1.063 in27 mm N/A 38700 lbf172000 N N/A 395 N/A CAD Icon (for items table)
399D-90270 N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 2.187 in55.55 mm N/A 2.1869 in55.547 mm N/A 0.7411 in18.824 mm N/A 38700 lbf172000 N N/A 395 N/A CAD Icon (for items table)
392DW / 393AS N/A 2 7/16 in61.913 mm N/A 4.3750 in111.125 mm N/A 2.8750 in73.025 mm N/A 2.1869 in55.547 mm N/A 0.7411 in18.824 mm N/A 36600 lbf163000 N N/A 395 N/A CAD Icon (for items table)
399D / 393AS N/A 2 7/16 in61.913 mm N/A 4.3750 in111.125 mm N/A 2.187 in55.55 mm N/A 2.1869 in55.547 mm N/A 0.7411 in18.824 mm N/A 38700 lbf172000 N N/A 395 N/A CAD Icon (for items table)
392DW / 393A N/A 2 7/16 in61.913 mm N/A 4.4375 in112.713 mm N/A 2.8750 in73.025 mm N/A 2.2047 in55.999 mm N/A 0.625 in15.875 mm N/A 36600 lbf163000 N N/A 395 N/A CAD Icon (for items table)
399D-99404 N/A 2 7/16 in61.913 mm N/A 4.4375 in112.713 mm N/A 2.187 in55.55 mm N/A 2.2047 in55.999 mm N/A 0.625 in15.875 mm N/A 38700 lbf172000 N N/A 395 N/A CAD Icon (for items table)
392DW / 394CS N/A 2 7/16 in61.913 mm N/A 4.4680 in113.487 mm N/A 2.8750 in73.025 mm N/A 2.1869 in55.547 mm N/A 0.7411 in18.824 mm N/A 36600 lbf163000 N N/A 395 N/A CAD Icon (for items table)
392DW / 393C N/A 2 7/16 in61.913 mm N/A 4.4680 in113.487 mm N/A 2.8750 in73.025 mm N/A 2.3167 in58.844 mm N/A 0.8060 in20.472 mm N/A 36600 lbf163000 N N/A 395 N/A CAD Icon (for items table)
399D / 394CS N/A 2 7/16 in61.913 mm N/A 4.4680 in113.487 mm N/A 2.187 in55.55 mm N/A 2.1869 in55.547 mm N/A 0.7411 in18.824 mm N/A 38700 lbf172000 N N/A 395 N/A CAD Icon (for items table)
399D / 393C N/A 2 7/16 in61.913 mm N/A 4.4680 in113.487 mm N/A 2.187 in55.55 mm N/A 2.3167 in58.844 mm N/A 0.8060 in20.472 mm N/A 38700 lbf172000 N N/A 395 N/A CAD Icon (for items table)
399D / 393WE N/A 2 7/16 in61.913 mm N/A 4.5900 in116.586 mm N/A 2.187 in55.55 mm N/A 3.0765 in78.143 mm N/A 1.1859 in30.122 mm N/A 38700 lbf172000 N N/A 395 N/A CAD Icon (for items table)
39585D / 39520XX N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.3750 in60.325 mm N/A 2.375 in60.325 mm N/A 0.9375 in23.813 mm N/A 65300 lbf291000 N N/A 39500 N/A CAD Icon (for items table)
39585D / 39521 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.3750 in60.325 mm N/A 2.375 in60.325 mm N/A 0.9375 in23.813 mm N/A 65300 lbf291000 N N/A 39500 N/A CAD Icon (for items table)
39585D / 39522 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.3750 in60.325 mm N/A 2.875 in73.025 mm N/A 1.1875 in30.163 mm N/A 65300 lbf291000 N N/A 39500 N/A CAD Icon (for items table)
39585D / 39520P N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.3750 in60.325 mm N/A 2.375 in60.325 mm N/A 0.9375 in23.813 mm N/A 65300 lbf291000 N N/A 39500 N/A CAD Icon (for items table)
39585D-90071 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.3750 in60.325 mm N/A 2.375 in60.325 mm N/A 0.9375 in23.813 mm N/A 65300 lbf291000 N N/A 39500 N/A CAD Icon (for items table)
39585D-90014 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.3750 in60.325 mm N/A 2.375 in60.325 mm N/A 0.9375 in23.813 mm N/A 65300 lbf291000 N N/A 39500 N/A CAD Icon (for items table)
39585D-90015 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.3750 in60.325 mm N/A 2.375 in60.325 mm N/A 0.9375 in23.813 mm N/A 65300 lbf291000 N N/A 39500 N/A CAD Icon (for items table)
39585D-90027 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.3750 in60.325 mm N/A 2.375 in60.325 mm N/A 0.9375 in23.813 mm N/A 65300 lbf291000 N N/A 39500 N/A CAD Icon (for items table)
39585D-90051 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.3750 in60.325 mm N/A 2.375 in60.325 mm N/A 0.9375 in23.813 mm N/A 65300 lbf291000 N N/A 39500 N/A CAD Icon (for items table)
51 - 100 of 530 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »