Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
101 - 150 of 530 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

CAD

39585D-90065 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.3750 in60.325 mm N/A 2.375 in60.325 mm N/A 0.9375 in23.813 mm N/A 65300 lbf291000 N N/A 39500 N/A CAD Icon (for items table)
39585D-902A3 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.3750 in60.325 mm N/A 2.375 in60.325 mm N/A 0.9375 in23.813 mm N/A 65300 lbf291000 N N/A 39500 N/A CAD Icon (for items table)
39585D-90077 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.3750 in60.325 mm N/A 2.375 in60.325 mm N/A 0.9375 in23.813 mm N/A 65300 lbf291000 N N/A 39500 N/A CAD Icon (for items table)
39585D-90046 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.3750 in60.325 mm N/A 2.375 in60.325 mm N/A 0.9375 in23.813 mm N/A 65300 lbf291000 N N/A 39500 N/A CAD Icon (for items table)
39585D-90047 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.3750 in60.325 mm N/A 2.375 in60.325 mm N/A 0.9375 in23.813 mm N/A 65300 lbf291000 N N/A 39500 N/A CAD Icon (for items table)
39585D-90064 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.3750 in60.325 mm N/A 2.375 in60.325 mm N/A 0.9375 in23.813 mm N/A 65300 lbf291000 N N/A 39500 N/A CAD Icon (for items table)
39585D / 39528 N/A 2 1/2 in63.500 mm N/A 4.7238 in119.985 mm N/A 2.3750 in60.325 mm N/A 2.5787 in65.499 mm N/A 1.0610 in26.949 mm N/A 65300 lbf291000 N N/A 39500 N/A CAD Icon (for items table)
78251D-90050 N/A 2 1/2 in63.500 mm N/A 5.3750 in136.525 mm N/A 2.5980 in65.989 mm N/A 2.6020 in66.091 mm N/A 0.9260 in23.520 mm N/A 66900 lbf298000 N N/A 78000 N/A CAD Icon (for items table)
78251D-90031 N/A 2 1/2 in63.500 mm N/A 5.5130 in140.030 mm N/A 2.5980 in65.989 mm N/A 2.6020 in66.091 mm N/A 0.9260 in23.520 mm N/A 66900 lbf298000 N N/A 78000 N/A CAD Icon (for items table)
78255D / 78537 N/A 2.5586 in64.988 mm N/A 5.3750 in136.525 mm N/A 2.5980 in65.989 mm N/A 2.6020 in66.091 mm N/A 0.9260 in23.520 mm N/A 66900 lbf298000 N N/A 78000 N/A CAD Icon (for items table)
78255D-90077 N/A 2.5586 in64.988 mm N/A 5.5130 in140.030 mm N/A 2.5980 in65.989 mm N/A 2.6020 in66.091 mm N/A 0.9260 in23.520 mm N/A 66900 lbf298000 N N/A 78000 N/A CAD Icon (for items table)
78255D / 78571 N/A 2.5586 in64.988 mm N/A 5.7080 in144.983 mm N/A 2.5980 in65.989 mm N/A 2.5616 in65.065 mm N/A 0.9058 in23.007 mm N/A 66900 lbf298000 N N/A 78000 N/A CAD Icon (for items table)
487TD / 473 N/A 2.8375 in72.073 mm N/A 4.7244 in120 mm N/A 2.6590 in67.539 mm N/A 2.7180 in69.037 mm N/A 1.1417 in28.999 mm N/A 53000 lbf236000 N N/A 475 N/A CAD Icon (for items table)
487TD / 472 N/A 2.8375 in72.073 mm N/A 4.7244 in120 mm N/A 2.6590 in67.539 mm N/A 2.7180 in69.037 mm N/A 0.9542 in24.237 mm N/A 53000 lbf236000 N N/A 475 N/A CAD Icon (for items table)
487TD / 472A N/A 2.8375 in72.073 mm N/A 4.7244 in120 mm N/A 2.6590 in67.539 mm N/A 2.6556 in67.452 mm N/A 0.9230 in23.444 mm N/A 53000 lbf236000 N N/A 475 N/A CAD Icon (for items table)
487TD / 472X N/A 2.8375 in72.073 mm N/A 4.8750 in123.825 mm N/A 2.6590 in67.539 mm N/A 2.7470 in69.774 mm N/A 0.9687 in24.605 mm N/A 53000 lbf236000 N N/A 475 N/A CAD Icon (for items table)
487TD / 474 N/A 2.8375 in72.073 mm N/A 5.1181 in130 mm N/A 2.6590 in67.539 mm N/A 2.8756 in73.040 mm N/A 1.2205 in31.001 mm N/A 53000 lbf236000 N N/A 475 N/A CAD Icon (for items table)
496D-90297 N/A 3 3/16 in80.963 mm N/A 5.250 in133.35 mm N/A 2.344 in59.538 mm N/A 2.375 in60.325 mm N/A 0.875 in22.225 mm N/A 60500 lbf269000 N N/A 495 N/A CAD Icon (for items table)
496D / 493A N/A 3 3/16 in80.963 mm N/A 5.3140 in134.976 mm N/A 2.344 in59.538 mm N/A 2.375 in60.325 mm N/A 0.875 in22.225 mm N/A 60500 lbf269000 N N/A 495 N/A CAD Icon (for items table)
496D-90153 N/A 3 3/16 in80.963 mm N/A 5.3750 in136.525 mm N/A 2.344 in59.538 mm N/A 2.375 in60.325 mm N/A 0.875 in22.225 mm N/A 60500 lbf269000 N N/A 495 N/A CAD Icon (for items table)
496D-902A9 N/A 3 3/16 in80.963 mm N/A 5.3750 in136.525 mm N/A 2.344 in59.538 mm N/A 2.375 in60.325 mm N/A 0.875 in22.225 mm N/A 60500 lbf269000 N N/A 495 N/A CAD Icon (for items table)
496D-90052 N/A 3 3/16 in80.963 mm N/A 5.3750 in136.525 mm N/A 2.344 in59.538 mm N/A 2.375 in60.325 mm N/A 0.875 in22.225 mm N/A 60500 lbf269000 N N/A 495 N/A CAD Icon (for items table)
496D-90316 N/A 3 3/16 in80.963 mm N/A 5.3750 in136.525 mm N/A 2.344 in59.538 mm N/A 2.375 in60.325 mm N/A 0.875 in22.225 mm N/A 60500 lbf269000 N N/A 495 N/A CAD Icon (for items table)
581D / 572A N/A 3 3/16 in80.963 mm N/A 5.5111 in139.982 mm N/A 3.1549 in80.134 mm N/A 3.0881 in78.438 mm N/A 1.125 in28.575 mm N/A 80900 lbf360000 N N/A 575 N/A CAD Icon (for items table)
581D-902A1 N/A 3 3/16 in80.963 mm N/A 5.5115 in139.992 mm N/A 3.1549 in80.134 mm N/A 3.1875 in80.963 mm N/A 1.125 in28.575 mm N/A 80900 lbf360000 N N/A 575 N/A CAD Icon (for items table)
581D / 574 N/A 3 3/16 in80.963 mm N/A 5.5115 in139.992 mm N/A 3.1549 in80.134 mm N/A 3.1875 in80.963 mm N/A 1.125 in28.575 mm N/A 80900 lbf360000 N N/A 575 N/A CAD Icon (for items table)
581D-90223 N/A 3 3/16 in80.963 mm N/A 5.5115 in139.992 mm N/A 3.1549 in80.134 mm N/A 3.1875 in80.963 mm N/A 1.125 in28.575 mm N/A 80900 lbf360000 N N/A 575 N/A CAD Icon (for items table)
581D-90094 N/A 3 3/16 in80.963 mm N/A 5.5115 in139.992 mm N/A 3.1549 in80.134 mm N/A 3.1875 in80.963 mm N/A 1.125 in28.575 mm N/A 80900 lbf360000 N N/A 575 N/A CAD Icon (for items table)
581D-902A5 N/A 3 3/16 in80.963 mm N/A 5.5115 in139.992 mm N/A 3.1549 in80.134 mm N/A 3.1875 in80.963 mm N/A 1.125 in28.575 mm N/A 80900 lbf360000 N N/A 575 N/A CAD Icon (for items table)
581D-902A6 N/A 3 3/16 in80.963 mm N/A 5.5115 in139.992 mm N/A 3.1549 in80.134 mm N/A 3.1875 in80.963 mm N/A 1.125 in28.575 mm N/A 80900 lbf360000 N N/A 575 N/A CAD Icon (for items table)
496D / 493X N/A 3 3/16 in80.963 mm N/A 5.5118 in140 mm N/A 2.344 in59.538 mm N/A 2.375 in60.325 mm N/A 0.875 in22.225 mm N/A 60500 lbf269000 N N/A 495 N/A CAD Icon (for items table)
496D / 494A N/A 3 3/16 in80.963 mm N/A 5.6875 in144.463 mm N/A 2.344 in59.538 mm N/A 2.375 in60.325 mm N/A 0.875 in22.225 mm N/A 60500 lbf269000 N N/A 495 N/A CAD Icon (for items table)
L217845D / L217810 N/A 3.3750 in85.725 mm N/A 4.8750 in123.825 mm N/A 1.75 in44.45 mm N/A 1.6250 in41.275 mm N/A 0.6563 in16.67 mm N/A 36300 lbf161000 N N/A L217800 N/A CAD Icon (for items table)
L217845D / L217813 N/A 3.3750 in85.725 mm N/A 5.000 in127 mm N/A 1.75 in44.45 mm N/A 1.6250 in41.275 mm N/A 0.7500 in19.050 mm N/A 36300 lbf161000 N N/A L217800 N/A CAD Icon (for items table)
767D / 752A N/A 3 1/2 in88.9 mm N/A 6.2990 in159.995 mm N/A 4.2500 in107.950 mm N/A 3.9979 in101.547 mm N/A 1.5 in38.1 mm N/A 128000 lbf570000 N N/A 755 N/A CAD Icon (for items table)
767D-90171 N/A 3 1/2 in88.9 mm N/A 6.3750 in161.925 mm N/A 4.2500 in107.950 mm N/A 3.9979 in101.547 mm N/A 1.5 in38.1 mm N/A 128000 lbf570000 N N/A 755 N/A CAD Icon (for items table)
767D / 752AA N/A 3 1/2 in88.9 mm N/A 6.3750 in161.925 mm N/A 4.2500 in107.950 mm N/A 3.9979 in101.547 mm N/A 1.5 in38.1 mm N/A 128000 lbf570000 N N/A 755 N/A CAD Icon (for items table)
767D-90183 N/A 3 1/2 in88.9 mm N/A 6.3750 in161.925 mm N/A 4.2500 in107.950 mm N/A 3.9979 in101.547 mm N/A 1.5 in38.1 mm N/A 128000 lbf570000 N N/A 755 N/A CAD Icon (for items table)
767D-902A3 N/A 3 1/2 in88.9 mm N/A 6.3750 in161.925 mm N/A 4.2500 in107.950 mm N/A 3.9979 in101.547 mm N/A 1.5 in38.1 mm N/A 128000 lbf570000 N N/A 755 N/A CAD Icon (for items table)
767D-90058 N/A 3 1/2 in88.9 mm N/A 6.3750 in161.925 mm N/A 4.2500 in107.950 mm N/A 3.9979 in101.547 mm N/A 1.5 in38.1 mm N/A 128000 lbf570000 N N/A 755 N/A CAD Icon (for items table)
767D-90186 N/A 3 1/2 in88.9 mm N/A 6.3750 in161.925 mm N/A 4.2500 in107.950 mm N/A 3.9979 in101.547 mm N/A 1.5 in38.1 mm N/A 128000 lbf570000 N N/A 755 N/A CAD Icon (for items table)
767D-905A2 N/A 3 1/2 in88.9 mm N/A 6.3750 in161.925 mm N/A 4.2500 in107.950 mm N/A 3.9979 in101.547 mm N/A 1.5 in38.1 mm N/A 128000 lbf570000 N N/A 755 N/A CAD Icon (for items table)
767D / 753 N/A 3 1/2 in88.9 mm N/A 6.625 in168.275 mm N/A 4.2500 in107.950 mm N/A 3.9979 in101.547 mm N/A 1.5 in38.1 mm N/A 128000 lbf570000 N N/A 755 N/A CAD Icon (for items table)
42362D / 42585 N/A 3.6250 in92.075 mm N/A 5.8437 in148.430 mm N/A 2.2812 in57.942 mm N/A 2.2499 in57.147 mm N/A 1.0000 in25.400 mm N/A 63800 lbf284000 N N/A 42000 N/A CAD Icon (for items table)
42362D-99403 N/A 3.6250 in92.075 mm N/A 5.8437 in148.430 mm N/A 2.2812 in57.942 mm N/A 2.2499 in57.147 mm N/A 0.8438 in21.433 mm N/A 63800 lbf284000 N N/A 42000 N/A CAD Icon (for items table)
42362D / 42586 N/A 3.6250 in92.075 mm N/A 5.8437 in148.430 mm N/A 2.2812 in57.942 mm N/A 2.7499 in69.847 mm N/A 1.2500 in31.750 mm N/A 63800 lbf284000 N N/A 42000 N/A CAD Icon (for items table)
42362D-90025 N/A 3.6250 in92.075 mm N/A 5.8437 in148.430 mm N/A 2.2812 in57.942 mm N/A 2.2499 in57.147 mm N/A 0.8438 in21.433 mm N/A 63800 lbf284000 N N/A 42000 N/A CAD Icon (for items table)
42362D-90114 N/A 3.6250 in92.075 mm N/A 5.8437 in148.430 mm N/A 2.2812 in57.942 mm N/A 2.2499 in57.147 mm N/A 0.8438 in21.433 mm N/A 63800 lbf284000 N N/A 42000 N/A CAD Icon (for items table)
42362D-90158 N/A 3.6250 in92.075 mm N/A 5.8437 in148.430 mm N/A 2.2812 in57.942 mm N/A 2.2499 in57.147 mm N/A 0.8438 in21.433 mm N/A 63800 lbf284000 N N/A 42000 N/A CAD Icon (for items table)
42362D / 42587 N/A 3.6250 in92.075 mm N/A 5.8750 in149.225 mm N/A 2.2812 in57.942 mm N/A 2.4999 in63.497 mm N/A 0.9688 in24.608 mm N/A 63800 lbf284000 N N/A 42000 N/A CAD Icon (for items table)
101 - 150 of 530 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »