Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
351 - 400 of 530 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

CAD

LM247748D / LM247710 N/A 9.6250 in244.475 mm N/A 12.875 in327.025 mm N/A 3.6250 in92.075 mm N/A 3.625 in92.075 mm N/A 1.5 in38.1 mm N/A 222000 lbf987000 N N/A LM247700 N/A CAD Icon (for items table)
LM247748DGW / LM247710 N/A 9.6250 in244.475 mm N/A 12.875 in327.025 mm N/A 3.6250 in92.075 mm N/A 3.625 in92.075 mm N/A 1.5 in38.1 mm N/A 222000 lbf987000 N N/A LM247700 N/A CAD Icon (for items table)
EE220975DW / 221575 N/A 9.7500 in247.650 mm N/A 15.7500 in400.050 mm N/A 4.5000 in114.300 mm N/A 4.6873 in119.057 mm N/A 1.8125 in46.038 mm N/A 343000 lbf1530000 N N/A 220000 N/A CAD Icon (for items table)
HH249949D-90016 N/A 9.7500 in247.650 mm N/A 16.000 in406.4 mm N/A 8.6250 in219.075 mm N/A 8.5000 in215.900 mm N/A 3.6875 in93.663 mm N/A 769000 lbf3420000 N N/A HH249900 N/A CAD Icon (for items table)
M252338DW / M252310X N/A 9.8750 in250.825 mm N/A 15.0000 in381.000 mm N/A 5.3750 in136.525 mm N/A 5.3749 in136.522 mm N/A 2.25 in57.15 mm N/A 450000 lbf2000000 N N/A M252300 N/A CAD Icon (for items table)
HM252340D / HM252310 N/A 9.8750 in250.825 mm N/A 16.6250 in422.275 mm N/A 5.5000 in139.700 mm N/A 5.9999 in152.397 mm N/A 2.625 in66.675 mm N/A 587000 lbf2610000 N N/A HM252300 N/A CAD Icon (for items table)
HM252340DW / HM252310 N/A 9.8750 in250.825 mm N/A 16.6250 in422.275 mm N/A 5.5000 in139.700 mm N/A 5.9999 in152.397 mm N/A 2.625 in66.675 mm N/A 587000 lbf2610000 N N/A HM252300 N/A CAD Icon (for items table)
HM252340D / HM252315 N/A 9.8750 in250.825 mm N/A 16.9970 in431.724 mm N/A 5.5000 in139.700 mm N/A 5.7188 in145.258 mm N/A 2.375 in60.325 mm N/A 587000 lbf2610000 N N/A HM252300 N/A CAD Icon (for items table)
HM252340DW / HM252315 N/A 9.8750 in250.825 mm N/A 16.9970 in431.724 mm N/A 5.5000 in139.700 mm N/A 5.7188 in145.258 mm N/A 2.375 in60.325 mm N/A 587000 lbf2610000 N N/A HM252300 N/A CAD Icon (for items table)
EE171000D-90041 N/A 10 in254 mm N/A 14.000 in355.6 mm N/A 3.6560 in92.862 mm N/A 3.6500 in92.710 mm N/A 1.3125 in33.338 mm N/A 219000 lbf976000 N N/A 170000 N/A CAD Icon (for items table)
M249748D / M249710X N/A 10 in254 mm N/A 14.1250 in358.775 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 2.1250 in53.975 mm N/A 358000 lbf1590000 N N/A M249700 N/A CAD Icon (for items table)
M249748D-90093 N/A 10 in254 mm N/A 14.1250 in358.775 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 2.1250 in53.975 mm N/A 358000 lbf1590000 N N/A M249700 N/A CAD Icon (for items table)
M249748DGW / M249710X N/A 10 in254 mm N/A 14.1250 in358.775 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 2.1250 in53.975 mm N/A 358000 lbf1590000 N N/A M249700 N/A CAD Icon (for items table)
M249748DGW / M249710 N/A 10 in254 mm N/A 14.1250 in358.775 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 2.1250 in53.975 mm N/A 358000 lbf1590000 N N/A M249700 N/A CAD Icon (for items table)
M249748DW / M249710X N/A 10 in254 mm N/A 14.1250 in358.775 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 2.1250 in53.975 mm N/A 358000 lbf1590000 N N/A M249700 N/A CAD Icon (for items table)
M249749D / M249710 N/A 10 in254 mm N/A 14.1250 in358.775 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 2.1250 in53.975 mm N/A 358000 lbf1590000 N N/A M249700 N/A CAD Icon (for items table)
M249749D / M249710X N/A 10 in254 mm N/A 14.1250 in358.775 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 2.1250 in53.975 mm N/A 358000 lbf1590000 N N/A M249700 N/A CAD Icon (for items table)
M249748D-90114 N/A 10 in254 mm N/A 14.1250 in358.775 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 2.1250 in53.975 mm N/A 358000 lbf1590000 N N/A M249700 N/A CAD Icon (for items table)
M249748D-902B5 N/A 10 in254 mm N/A 14.1250 in358.775 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 2.1250 in53.975 mm N/A 358000 lbf1590000 N N/A M249700 N/A CAD Icon (for items table)
M249748D-903B3 N/A 10 in254 mm N/A 14.1250 in358.775 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 2.1250 in53.975 mm N/A 358000 lbf1590000 N N/A M249700 N/A CAD Icon (for items table)
M249748D-903A2 N/A 10 in254 mm N/A 14.1250 in358.775 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 2.1250 in53.975 mm N/A 358000 lbf1590000 N N/A M249700 N/A CAD Icon (for items table)
EE171000D / 171436 N/A 10 in254 mm N/A 14.3720 in365.049 mm N/A 3.6560 in92.862 mm N/A 3.6500 in92.710 mm N/A 1.3125 in33.338 mm N/A 219000 lbf976000 N N/A 170000 N/A CAD Icon (for items table)
EE171000D-902A1 N/A 10 in254 mm N/A 14.500 in368.300 mm N/A 3.6560 in92.862 mm N/A 3.6500 in92.710 mm N/A 1.3125 in33.338 mm N/A 219000 lbf976000 N N/A 170000 N/A CAD Icon (for items table)
EE134102D / 134145 N/A 10.2500 in260.350 mm N/A 14.500 in368.300 mm N/A 4.2500 in107.950 mm N/A 4.25 in107.95 mm N/A 1.6875 in42.863 mm N/A 266000 lbf1180000 N N/A 134000 N/A CAD Icon (for items table)
EE221025D / 221575 N/A 10.2500 in260.350 mm N/A 15.7500 in400.050 mm N/A 4.5000 in114.300 mm N/A 4.6873 in119.057 mm N/A 1.8125 in46.038 mm N/A 324000 lbf1440000 N N/A 220000 N/A CAD Icon (for items table)
EE221027D / 221575 N/A 10.2500 in260.350 mm N/A 15.7500 in400.050 mm N/A 4.7500 in120.650 mm N/A 4.6873 in119.057 mm N/A 1.8125 in46.038 mm N/A 324000 lbf1440000 N N/A 220000 N/A CAD Icon (for items table)
EE435103D-90013 N/A 10.2500 in260.350 mm N/A 16.5000 in419.100 mm N/A 6.1250 in155.575 mm N/A 6.2499 in158.747 mm N/A 2.4375 in61.913 mm N/A 440000 lbf1960000 N N/A 435000 N/A CAD Icon (for items table)
HM252347D / HM252310 N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 5.5000 in139.700 mm N/A 5.9999 in152.397 mm N/A 2.625 in66.675 mm N/A 587000 lbf2610000 N N/A HM252300 N/A CAD Icon (for items table)
HM252348D / HM252310 N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 6.0000 in152.400 mm N/A 6.1249 in155.572 mm N/A 2.625 in66.675 mm N/A 587000 lbf2610000 N N/A HM252300 N/A CAD Icon (for items table)
HM252348DW / HM252310 N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 6.0000 in152.400 mm N/A 6.1249 in155.572 mm N/A 2.625 in66.675 mm N/A 587000 lbf2610000 N N/A HM252300 N/A CAD Icon (for items table)
HM252349D / HM252310 N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 6.0000 in152.400 mm N/A 6.1249 in155.572 mm N/A 2.625 in66.675 mm N/A 605000 lbf2690000 N N/A HM252300 N/A CAD Icon (for items table)
HM252347D / HM252315 N/A 10.2500 in260.350 mm N/A 16.9970 in431.724 mm N/A 5.5000 in139.700 mm N/A 5.7188 in145.258 mm N/A 2.375 in60.325 mm N/A 587000 lbf2610000 N N/A HM252300 N/A CAD Icon (for items table)
HM252348D / HM252315 N/A 10.2500 in260.350 mm N/A 16.9970 in431.724 mm N/A 6.0000 in152.400 mm N/A 5.8438 in148.433 mm N/A 2.375 in60.325 mm N/A 587000 lbf2610000 N N/A HM252300 N/A CAD Icon (for items table)
HM252348DW / HM252315 N/A 10.2500 in260.350 mm N/A 16.9970 in431.724 mm N/A 6.0000 in152.400 mm N/A 5.8438 in148.433 mm N/A 2.375 in60.325 mm N/A 587000 lbf2610000 N N/A HM252300 N/A CAD Icon (for items table)
HM252349D / HM252315 N/A 10.2500 in260.350 mm N/A 16.9970 in431.724 mm N/A 6.0000 in152.400 mm N/A 5.8438 in148.433 mm N/A 2.375 in60.325 mm N/A 605000 lbf2690000 N N/A HM252300 N/A CAD Icon (for items table)
EE823103D-90015 N/A 10.2500 in260.350 mm N/A 17.5 in444.5 mm N/A 7.7500 in196.850 mm N/A 7.75 in196.85 mm N/A 2.875 in73.025 mm N/A 631000 lbf2810000 N N/A 823000 N/A CAD Icon (for items table)
LM451349D-90045 N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4.3125 in109.538 mm N/A 4.2499 in107.947 mm N/A 1.7500 in44.450 mm N/A 275000 lbf1220000 N N/A LM451300 N/A CAD Icon (for items table)
LM451349D / LM451310V N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4.3125 in109.538 mm N/A 4.2499 in107.947 mm N/A 1.7500 in44.450 mm N/A 275000 lbf1220000 N N/A LM451300 N/A CAD Icon (for items table)
LM451349DGW / LM451310V N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4.3125 in109.538 mm N/A 4.2499 in107.947 mm N/A 1.7500 in44.450 mm N/A 275000 lbf1220000 N N/A LM451300 N/A CAD Icon (for items table)
LM451349DGW / LM451310 N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4.3125 in109.538 mm N/A 4.2499 in107.947 mm N/A 1.7500 in44.450 mm N/A 275000 lbf1220000 N N/A LM451300 N/A CAD Icon (for items table)
LM451349DW / LM451310V N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4.3125 in109.538 mm N/A 4.2499 in107.947 mm N/A 1.7500 in44.450 mm N/A 275000 lbf1220000 N N/A LM451300 N/A CAD Icon (for items table)
LM451349DW / LM451310 N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4.3125 in109.538 mm N/A 4.2499 in107.947 mm N/A 1.7500 in44.450 mm N/A 275000 lbf1220000 N N/A LM451300 N/A CAD Icon (for items table)
LM451349DWX / LM451310V N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4.3125 in109.538 mm N/A 4.2499 in107.947 mm N/A 1.7500 in44.450 mm N/A 338000 lbf1500000 N N/A LM451300 N/A CAD Icon (for items table)
LM451349DWX / LM451310 N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4.3125 in109.538 mm N/A 4.2499 in107.947 mm N/A 1.7500 in44.450 mm N/A 338000 lbf1500000 N N/A LM451300 N/A CAD Icon (for items table)
EE275106D-90101 N/A 10 1/2 in266.7 mm N/A 15.5 in393.7 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 1.9687 in50.005 mm N/A 345000 lbf1540000 N N/A 275000 N/A CAD Icon (for items table)
EE275106D / 275158 N/A 10 1/2 in266.7 mm N/A 15.8750 in403.225 mm N/A 5.125 in130.175 mm N/A 4.8125 in122.238 mm N/A 1.8125 in46.038 mm N/A 345000 lbf1540000 N N/A 275000 N/A CAD Icon (for items table)
EE275106D / 275160 N/A 10 1/2 in266.7 mm N/A 16.000 in406.4 mm N/A 5.125 in130.175 mm N/A 4.8125 in122.238 mm N/A 1.8125 in46.038 mm N/A 345000 lbf1540000 N N/A 275000 N/A CAD Icon (for items table)
M252349D / M252310X N/A 10.6250 in269.875 mm N/A 15.0000 in381.000 mm N/A 5.3750 in136.525 mm N/A 5.3749 in136.522 mm N/A 2.25 in57.15 mm N/A 450000 lbf2000000 N N/A M252300 N/A CAD Icon (for items table)
M252349D-90028 N/A 10.6250 in269.875 mm N/A 15.0000 in381.000 mm N/A 5.3750 in136.525 mm N/A 5.3749 in136.522 mm N/A 2.25 in57.15 mm N/A 450000 lbf2000000 N N/A M252300 N/A CAD Icon (for items table)
M252349DW / M252310X N/A 10.6250 in269.875 mm N/A 15.0000 in381.000 mm N/A 5.3750 in136.525 mm N/A 5.3749 in136.522 mm N/A 2.25 in57.15 mm N/A 450000 lbf2000000 N N/A M252300 N/A CAD Icon (for items table)
351 - 400 of 530 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »