Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
401 - 450 of 530 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

CAD

M252349D-902C2 N/A 10.6250 in269.875 mm N/A 15.0000 in381.000 mm N/A 5.3750 in136.525 mm N/A 5.3749 in136.522 mm N/A 2.25 in57.15 mm N/A 450000 lbf2000000 N N/A M252300 N/A CAD Icon (for items table)
LM654640D / LM654611 N/A 10.7500 in273.050 mm N/A 14.9610 in380.009 mm N/A 4.6250 in117.475 mm N/A 4.625 in117.475 mm N/A 1.9375 in49.213 mm N/A 283000 lbf1260000 N N/A LM654600 N/A CAD Icon (for items table)
LM654640D / LM654610 N/A 10.7500 in273.050 mm N/A 14.9960 in380.898 mm N/A 4.6250 in117.475 mm N/A 4.625 in117.475 mm N/A 1.9375 in49.213 mm N/A 283000 lbf1260000 N N/A LM654600 N/A CAD Icon (for items table)
89108D / 89150 N/A 10.875 in276.225 mm N/A 15.0000 in381.000 mm N/A 3.5000 in88.900 mm N/A 4.3750 in111.125 mm N/A 1.7500 in44.450 mm N/A 181000 lbf806000 N N/A 89000 N/A CAD Icon (for items table)
EE275109D / 275155 N/A 10.875 in276.225 mm N/A 15.5 in393.7 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 1.9687 in50.005 mm N/A 345000 lbf1540000 N N/A 275000 N/A CAD Icon (for items table)
EE275109DGW / 275155 N/A 10.875 in276.225 mm N/A 15.5 in393.7 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 1.9687 in50.005 mm N/A 345000 lbf1540000 N N/A 275000 N/A CAD Icon (for items table)
EE275109DW / 275155 N/A 10.875 in276.225 mm N/A 15.5 in393.7 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 1.9687 in50.005 mm N/A 345000 lbf1540000 N N/A 275000 N/A CAD Icon (for items table)
EE275109D / 275158 N/A 10.875 in276.225 mm N/A 15.8750 in403.225 mm N/A 5.125 in130.175 mm N/A 4.8125 in122.238 mm N/A 1.8125 in46.038 mm N/A 345000 lbf1540000 N N/A 275000 N/A CAD Icon (for items table)
EE275109DGW / 275158 N/A 10.875 in276.225 mm N/A 15.8750 in403.225 mm N/A 5.125 in130.175 mm N/A 4.8125 in122.238 mm N/A 1.8125 in46.038 mm N/A 345000 lbf1540000 N N/A 275000 N/A CAD Icon (for items table)
EE275109DW / 275158 N/A 10.875 in276.225 mm N/A 15.8750 in403.225 mm N/A 5.125 in130.175 mm N/A 4.8125 in122.238 mm N/A 1.8125 in46.038 mm N/A 345000 lbf1540000 N N/A 275000 N/A CAD Icon (for items table)
EE275109D / 275160 N/A 10.875 in276.225 mm N/A 16.000 in406.4 mm N/A 5.125 in130.175 mm N/A 4.8125 in122.238 mm N/A 1.8125 in46.038 mm N/A 345000 lbf1540000 N N/A 275000 N/A CAD Icon (for items table)
EE275109DGW / 275160 N/A 10.875 in276.225 mm N/A 16.000 in406.4 mm N/A 5.125 in130.175 mm N/A 4.8125 in122.238 mm N/A 1.8125 in46.038 mm N/A 345000 lbf1540000 N N/A 275000 N/A CAD Icon (for items table)
EE275109DW / 275160 N/A 10.875 in276.225 mm N/A 16.000 in406.4 mm N/A 5.125 in130.175 mm N/A 4.8125 in122.238 mm N/A 1.8125 in46.038 mm N/A 345000 lbf1540000 N N/A 275000 N/A CAD Icon (for items table)
EE135111DGW / 135155 N/A 11.0000 in279.400 mm N/A 15.5 in393.7 mm N/A 5.0000 in127.000 mm N/A 4.9999 in126.997 mm N/A 2 in50.8 mm N/A 342000 lbf1520000 N N/A 135000 N/A CAD Icon (for items table)
EE135111DW / 135155 N/A 11.0000 in279.400 mm N/A 15.5 in393.7 mm N/A 5.0000 in127.000 mm N/A 4.9999 in126.997 mm N/A 2 in50.8 mm N/A 342000 lbf1520000 N N/A 135000 N/A CAD Icon (for items table)
M652949DW / M652911 N/A 11.0000 in279.400 mm N/A 15.5 in393.7 mm N/A 5.0000 in127.000 mm N/A 5.0000 in127 mm N/A 2 in50.8 mm N/A 465000 lbf2070000 N N/A M652900 N/A CAD Icon (for items table)
HH255149D-90015 N/A 11.0000 in279.400 mm N/A 18.0000 in457.200 mm N/A 9.625 in244.475 mm N/A 9.625 in244.475 mm N/A 4.1875 in106.363 mm N/A 1020000 lbf4560000 N N/A HH255100 N/A CAD Icon (for items table)
HH255149D-902A2 N/A 11.0000 in279.400 mm N/A 18.0000 in457.200 mm N/A 9.625 in244.475 mm N/A 9.625 in244.475 mm N/A 4.1875 in106.363 mm N/A 1020000 lbf4560000 N N/A HH255100 N/A CAD Icon (for items table)
HH255149D-902A3 N/A 11.0000 in279.400 mm N/A 18.0000 in457.200 mm N/A 9.625 in244.475 mm N/A 9.625 in244.475 mm N/A 4.1875 in106.363 mm N/A 1020000 lbf4560000 N N/A HH255100 N/A CAD Icon (for items table)
EE722112D / 722185 N/A 11.0000 in279.400 mm N/A 18.5000 in469.900 mm N/A 7.25 in184.15 mm N/A 7.4999 in190.497 mm N/A 2.75 in69.85 mm N/A 631000 lbf2810000 N N/A 722000 N/A CAD Icon (for items table)
LM654644D / LM654611 N/A 11.0070 in279.578 mm N/A 14.9610 in380.009 mm N/A 4.6250 in117.475 mm N/A 4.625 in117.475 mm N/A 1.9375 in49.213 mm N/A 283000 lbf1260000 N N/A LM654600 N/A CAD Icon (for items table)
EE128114D / 128160 N/A 11.0236 in279.999 mm N/A 16.000 in406.4 mm N/A 8.1250 in206.375 mm N/A 8.125 in206.375 mm N/A 2.1250 in53.975 mm N/A 362000 lbf1610000 N N/A 128000 N/A CAD Icon (for items table)
LM654648DW / LM654611 N/A 11.2500 in285.75 mm N/A 14.9610 in380.009 mm N/A 4.6250 in117.475 mm N/A 4.625 in117.475 mm N/A 1.9375 in49.213 mm N/A 283000 lbf1260000 N N/A LM654600 N/A CAD Icon (for items table)
M255449D-90054 N/A 11.3750 in288.925 mm N/A 16.000 in406.4 mm N/A 5.6875 in144.463 mm N/A 5.6874 in144.46 mm N/A 2.375 in60.325 mm N/A 466000 lbf2070000 N N/A M255400 N/A CAD Icon (for items table)
M255449DW-902G2 N/A 11.3750 in288.925 mm N/A 16.000 in406.4 mm N/A 5.6875 in144.463 mm N/A 5.6874 in144.46 mm N/A 2.375 in60.325 mm N/A 466000 lbf2070000 N N/A M255400 N/A CAD Icon (for items table)
M255449D-902D5 N/A 11.3750 in288.925 mm N/A 16.000 in406.4 mm N/A 5.6875 in144.463 mm N/A 5.6874 in144.46 mm N/A 2.375 in60.325 mm N/A 466000 lbf2070000 N N/A M255400 N/A CAD Icon (for items table)
M255449D-902F4 N/A 11.3750 in288.925 mm N/A 16.000 in406.4 mm N/A 5.6875 in144.463 mm N/A 5.6874 in144.46 mm N/A 2.375 in60.325 mm N/A 466000 lbf2070000 N N/A M255400 N/A CAD Icon (for items table)
M255449DW / M255411 N/A 11.3750 in288.925 mm N/A 16.0216 in406.949 mm N/A 5.6875 in144.463 mm N/A 5.6968 in144.699 mm N/A 2.4016 in61.001 mm N/A 466000 lbf2070000 N N/A M255400 N/A CAD Icon (for items table)
EE921150D / 921850 N/A 11 1/2 in292.1 mm N/A 18.5000 in469.900 mm N/A 5.6250 in142.875 mm N/A 5.4695 in138.925 mm N/A 2.25 in57.15 mm N/A 591000 lbf2630000 N N/A 920000 N/A CAD Icon (for items table)
EE921150D / 921875 N/A 11 1/2 in292.1 mm N/A 18.7500 in476.250 mm N/A 5.6250 in142.875 mm N/A 5.4695 in138.925 mm N/A 2.25 in57.15 mm N/A 591000 lbf2630000 N N/A 920000 N/A CAD Icon (for items table)
EE329118D / 329172 N/A 11.7500 in298.450 mm N/A 17.2460 in438.048 mm N/A 5.1875 in131.763 mm N/A 5.1875 in131.763 mm N/A 2.1250 in53.975 mm N/A 422000 lbf1880000 N N/A 329000 N/A CAD Icon (for items table)
EE291176D / 291750 N/A 11.7500 in298.450 mm N/A 17.5 in444.5 mm N/A 4.2500 in107.950 mm N/A 4.3749 in111.122 mm N/A 1.5625 in39.688 mm N/A 347000 lbf1540000 N N/A 290000 N/A CAD Icon (for items table)
EE291176D / 291749 N/A 11.7500 in298.450 mm N/A 17.5 in444.5 mm N/A 4.2500 in107.950 mm N/A 4.3749 in111.122 mm N/A 1.5625 in39.688 mm N/A 347000 lbf1540000 N N/A 290000 N/A CAD Icon (for items table)
EE129119D / 129172 N/A 11.8100 in299.974 mm N/A 17.2460 in438.048 mm N/A 5.3125 in134.938 mm N/A 5.2499 in133.347 mm N/A 2.1250 in53.975 mm N/A 351000 lbf1560000 N N/A 129000 N/A CAD Icon (for items table)
EE129119DG / 129172 N/A 11.8100 in299.974 mm N/A 17.2460 in438.048 mm N/A 5.3125 in134.938 mm N/A 5.2499 in133.347 mm N/A 2.1250 in53.975 mm N/A 351000 lbf1560000 N N/A 129000 N/A CAD Icon (for items table)
EE129119D / 129174 N/A 11.8100 in299.974 mm N/A 17.3208 in439.948 mm N/A 5.3125 in134.938 mm N/A 5.2499 in133.347 mm N/A 2.1250 in53.975 mm N/A 351000 lbf1560000 N N/A 129000 N/A CAD Icon (for items table)
EE129119DG / 129174 N/A 11.8100 in299.974 mm N/A 17.3208 in439.948 mm N/A 5.3125 in134.938 mm N/A 5.2499 in133.347 mm N/A 2.1250 in53.975 mm N/A 351000 lbf1560000 N N/A 129000 N/A CAD Icon (for items table)
HM256849D-90052 N/A 11.8125 in300.038 mm N/A 16.6250 in422.275 mm N/A 5.9375 in150.813 mm N/A 5.9375 in150.813 mm N/A 2.5 in63.5 mm N/A 508000 lbf2260000 N N/A HM256800 N/A CAD Icon (for items table)
HM256849DA / HM256810 N/A 11.8125 in300.038 mm N/A 16.6250 in422.275 mm N/A 5.9375 in150.813 mm N/A 5.9375 in150.813 mm N/A 2.5 in63.5 mm N/A 508000 lbf2260000 N N/A HM256800 N/A CAD Icon (for items table)
HM256849DW / HM256810 N/A 11.8125 in300.038 mm N/A 16.6250 in422.275 mm N/A 5.9375 in150.813 mm N/A 5.9375 in150.813 mm N/A 2.5 in63.5 mm N/A 508000 lbf2260000 N N/A HM256800 N/A CAD Icon (for items table)
HM256849D-90043 N/A 11.8125 in300.038 mm N/A 16.6250 in422.275 mm N/A 5.9375 in150.813 mm N/A 5.9375 in150.813 mm N/A 2.5 in63.5 mm N/A 508000 lbf2260000 N N/A HM256800 N/A CAD Icon (for items table)
HH258249D-90021 N/A 11 15/16 in303.213 mm N/A 19.5000 in495.300 mm N/A 10.375 in263.525 mm N/A 10.3749 in263.522 mm N/A 4.5 in114.3 mm N/A 1120000 lbf5000000 N N/A HH258200 N/A CAD Icon (for items table)
HH258249D-90022 N/A 11 15/16 in303.213 mm N/A 19.5000 in495.300 mm N/A 10.375 in263.525 mm N/A 10.3749 in263.522 mm N/A 4.5 in114.3 mm N/A 1120000 lbf5000000 N N/A HH258200 N/A CAD Icon (for items table)
HH258249D-90023 N/A 11 15/16 in303.213 mm N/A 19.5000 in495.300 mm N/A 10.375 in263.525 mm N/A 10.3749 in263.522 mm N/A 4.5 in114.3 mm N/A 1120000 lbf5000000 N N/A HH258200 N/A CAD Icon (for items table)
EE329117D-90036 N/A 11.994 in304.648 mm N/A 17.2460 in438.048 mm N/A 5.1875 in131.763 mm N/A 5.1875 in131.763 mm N/A 2.1250 in53.975 mm N/A 432000 lbf1920000 N N/A 329000 N/A CAD Icon (for items table)
EE329119D-90038 N/A 11.994 in304.648 mm N/A 17.2460 in438.048 mm N/A 5.1875 in131.763 mm N/A 5.1875 in131.763 mm N/A 2.1250 in53.975 mm N/A 422000 lbf1880000 N N/A 329000 N/A CAD Icon (for items table)
EE329119D-90040 N/A 11.994 in304.648 mm N/A 17.2460 in438.048 mm N/A 5.1875 in131.763 mm N/A 5.1875 in131.763 mm N/A 2.1250 in53.975 mm N/A 422000 lbf1880000 N N/A 329000 N/A CAD Icon (for items table)
EE129121D / 129174 N/A 11.994 in304.648 mm N/A 17.3208 in439.948 mm N/A 5.3125 in134.938 mm N/A 5.2499 in133.347 mm N/A 2.1250 in53.975 mm N/A 351000 lbf1560000 N N/A 129000 N/A CAD Icon (for items table)
M257148DW / M257110 N/A 12 in304.8 mm N/A 16.5000 in419.100 mm N/A 5.125 in130.175 mm N/A 5.125 in130.175 mm N/A 2.1250 in53.975 mm N/A 468000 lbf2080000 N N/A M257100 N/A CAD Icon (for items table)
M257149DW / M257110 N/A 12 in304.8 mm N/A 16.5000 in419.100 mm N/A 5.125 in130.175 mm N/A 5.125 in130.175 mm N/A 2.1250 in53.975 mm N/A 468000 lbf2080000 N N/A M257100 N/A CAD Icon (for items table)
401 - 450 of 530 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »