Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|
95474D - 95928 | Series N/A 95000 | d - Bore N/A 4.7500 in120.650 mm | D - Cup Outer Diameter N/A 9.2510 in234.975 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 5.4999 in139.697 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 246000 lbf1090000 N | CAD N/A |
95474D - 95926 | Series N/A 95000 | d - Bore N/A 4.7500 in120.650 mm | D - Cup Outer Diameter N/A 9.25 in234.95 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 5.4999 in139.697 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 246000 lbf1090000 N | CAD N/A |
95474D - 95925 | Series N/A 95000 | d - Bore N/A 4.7500 in120.650 mm | D - Cup Outer Diameter N/A 9.25 in234.95 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 5.4999 in139.697 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 246000 lbf1090000 N | CAD N/A |
95474D - 95923V | Series N/A 95000 | d - Bore N/A 4.7500 in120.650 mm | D - Cup Outer Diameter N/A 9.25 in234.95 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 5.4999 in139.697 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 246000 lbf1090000 N | CAD N/A |
95474D - 95912 | Series N/A 95000 | d - Bore N/A 4.7500 in120.650 mm | D - Cup Outer Diameter N/A 9.1250 in231.775 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 5.4999 in139.697 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 246000 lbf1090000 N | CAD N/A |
95474D - 95905 | Series N/A 95000 | d - Bore N/A 4.7500 in120.650 mm | D - Cup Outer Diameter N/A 9.0551 in230 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 5.4999 in139.697 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 246000 lbf1090000 N | CAD N/A |
95474D - 95962 | Series N/A 95000 | d - Bore N/A 4.7500 in120.650 mm | D - Cup Outer Diameter N/A 9.6250 in244.475 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 5.4999 in139.697 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 246000 lbf1090000 N | CAD N/A |
95499D - 95905 | Series N/A 95000 | d - Bore N/A 5 in127 mm | D - Cup Outer Diameter N/A 9.0551 in230 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 5.4999 in139.697 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 246000 lbf1090000 N | CAD N/A |
95499D - 95926 | Series N/A 95000 | d - Bore N/A 5 in127 mm | D - Cup Outer Diameter N/A 9.25 in234.95 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 5.4999 in139.697 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 246000 lbf1090000 N | CAD N/A |
95499D - 95928 | Series N/A 95000 | d - Bore N/A 5 in127 mm | D - Cup Outer Diameter N/A 9.2510 in234.975 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 5.4999 in139.697 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 246000 lbf1090000 N | CAD N/A |
95499D - 95929 | Series N/A 95000 | d - Bore N/A 5 in127 mm | D - Cup Outer Diameter N/A 9.2510 in234.975 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 1.9665 in49.949 mm | T - Bearing Width across Cups N/A 5.6022 in142.296 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 246000 lbf1090000 N | CAD N/A |
95499D - 95962 | Series N/A 95000 | d - Bore N/A 5 in127 mm | D - Cup Outer Diameter N/A 9.6250 in244.475 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 5.4999 in139.697 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 246000 lbf1090000 N | CAD N/A |
95499D - 95975 | Series N/A 95000 | d - Bore N/A 5 in127 mm | D - Cup Outer Diameter N/A 9.7500 in247.650 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 5.4999 in139.697 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 246000 lbf1090000 N | CAD N/A |
95499D - 95912 | Series N/A 95000 | d - Bore N/A 5 in127 mm | D - Cup Outer Diameter N/A 9.1250 in231.775 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 5.4999 in139.697 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 246000 lbf1090000 N | CAD N/A |
95499D - 95923V | Series N/A 95000 | d - Bore N/A 5 in127 mm | D - Cup Outer Diameter N/A 9.25 in234.95 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 5.4999 in139.697 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 246000 lbf1090000 N | CAD N/A |
H432549D - H432510 | Series N/A H432500 | d - Bore N/A 6.1250 in155.575 mm | D - Cup Outer Diameter N/A 9.7500 in247.650 mm | B - Double Cone Width N/A 4.8125 in122.238 mm | C - Cup Width N/A 2.0625 in52.388 mm | T - Bearing Width across Cups N/A 4.8124 in122.235 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 248000 lbf1100000 N | CAD N/A |
H228649D - H228610 | Series N/A H228600 | d - Bore N/A 5.3750 in136.525 mm | D - Cup Outer Diameter N/A 8.875 in225.425 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C - Cup Width N/A 2.0625 in52.388 mm | T - Bearing Width across Cups N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 253000 lbf1130000 N | CAD N/A |
94704D - 94118 | Series N/A 94000 | d - Bore N/A 7.0000 in177.800 mm | D - Cup Outer Diameter N/A 11.7500 in298.450 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C - Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cups N/A 6.2500 in158.750 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 258000 lbf1150000 N | CAD N/A |
94704D - 94113A | Series N/A 94000 | d - Bore N/A 7.0000 in177.800 mm | D - Cup Outer Diameter N/A 11.3750 in288.925 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C - Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cups N/A 6.2500 in158.750 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 258000 lbf1150000 N | CAD N/A |
94706D - 94118 | Series N/A 94000 | d - Bore N/A 7.0000 in177.800 mm | D - Cup Outer Diameter N/A 11.7500 in298.450 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C - Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cups N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 258000 lbf1150000 N | CAD N/A |
94706D - 94113A | Series N/A 94000 | d - Bore N/A 7.0000 in177.800 mm | D - Cup Outer Diameter N/A 11.3750 in288.925 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C - Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cups N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 258000 lbf1150000 N | CAD N/A |
99587D - 99098X | Series N/A 99000 | d - Bore N/A 5.8750 in149.225 mm | D - Cup Outer Diameter N/A 9.8425 in250 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C - Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cups N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 258000 lbf1150000 N | CAD N/A |
99587D - 99100P | Series N/A 99000 | d - Bore N/A 5.8750 in149.225 mm | D - Cup Outer Diameter N/A 10.0000 in254.000 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C - Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cups N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 258000 lbf1150000 N | CAD N/A |
99587D - 99100W | Series N/A 99000 | d - Bore N/A 5.8750 in149.225 mm | D - Cup Outer Diameter N/A 10.0000 in254.000 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C - Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cups N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 258000 lbf1150000 N | CAD N/A |
EE127094D - 127137 | Series N/A 127000 | d - Bore N/A 9.4970 in241.224 mm | D - Cup Outer Diameter N/A 13.8125 in350.838 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C - Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cups N/A 4.2500 in107.950 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 258000 lbf1150000 N | CAD N/A |