Batch CAD Cart (0)
  • Cart is empty
26 - 50 of 469 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cups (in)

T - Bearing Width across Cups (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Sort by
N/A 19000 N/A 1 1/2 in38.1 mm N/A 2.6875 in68.263 mm N/A 1.9370 in49.200 mm N/A 0.6311 in16.030 mm N/A 1.7737 in45.052 mm N/A 19800 lbf88300 N N/A CAD
N/A 13000 N/A 1 3/4 in44.450 mm N/A 3.1875 in80.963 mm N/A 1.2500 in31.750 mm N/A 0.5625 in14.288 mm N/A 1.3749 in34.922 mm N/A 19900 lbf88500 N N/A CAD
N/A 13000 N/A 1.8125 in46.038 mm N/A 3.1875 in80.963 mm N/A 1.2500 in31.750 mm N/A 0.5625 in14.288 mm N/A 1.3749 in34.922 mm N/A 19900 lbf88500 N N/A CAD
N/A 14000 N/A 1.2500 in31.750 mm N/A 3.0625 in77.788 mm N/A 1.5426 in39.182 mm N/A 0.6250 in15.875 mm N/A 1.5632 in39.705 mm N/A 21400 lbf95100 N N/A CAD
N/A 14000 N/A 1.2500 in31.750 mm N/A 2.8345 in71.996 mm N/A 1.5426 in39.182 mm N/A 0.7250 in18.415 mm N/A 1.7632 in44.785 mm N/A 21400 lbf95100 N N/A CAD
N/A 14000 N/A 1.2500 in31.750 mm N/A 2.8380 in72.085 mm N/A 1.5426 in39.182 mm N/A 0.7250 in18.415 mm N/A 1.7632 in44.785 mm N/A 21400 lbf95100 N N/A CAD
N/A 14000 N/A 1.2500 in31.750 mm N/A 2.8345 in71.996 mm N/A 1.5426 in39.182 mm N/A 0.5918 in15.032 mm N/A 1.4968 in38.019 mm N/A 21400 lbf95100 N N/A CAD
N/A 14000 N/A 1.2500 in31.750 mm N/A 2.7170 in69.012 mm N/A 1.5426 in39.182 mm N/A 0.7250 in18.415 mm N/A 1.7632 in44.785 mm N/A 21400 lbf95100 N N/A CAD
N/A 14000 N/A 1.2500 in31.750 mm N/A 2.7170 in69.012 mm N/A 1.5426 in39.182 mm N/A 0.6250 in15.875 mm N/A 1.5632 in39.705 mm N/A 21400 lbf95100 N N/A CAD
N/A 14000 N/A 1.2500 in31.750 mm N/A 2.7148 in68.956 mm N/A 1.5426 in39.182 mm N/A 0.6250 in15.875 mm N/A 1.5632 in39.705 mm N/A 21400 lbf95100 N N/A CAD
N/A 14000 N/A 1.2500 in31.750 mm N/A 2.7170 in69.012 mm N/A 1.5426 in39.182 mm N/A 0.6250 in15.875 mm N/A 1.5632 in39.705 mm N/A 21400 lbf95100 N N/A CAD
N/A 14000 N/A 1.2500 in31.750 mm N/A 2.7170 in69.012 mm N/A 1.5426 in39.182 mm N/A 0.6675 in16.955 mm N/A 1.5231 in38.687 mm N/A 21400 lbf95100 N N/A CAD
N/A 14000 N/A 1.2500 in31.750 mm N/A 2.7170 in69.012 mm N/A 1.5426 in39.182 mm N/A 0.5625 in14.288 mm N/A 1.5005 in38.113 mm N/A 21400 lbf95100 N N/A CAD
N/A 355 N/A 1 11/16 in42.863 mm N/A 3.5480 in90.119 mm N/A 2.5620 in65.075 mm N/A 0.8586 in21.808 mm N/A 2.1649 in54.988 mm N/A 32000 lbf142000 N N/A CAD
N/A 355 N/A 1 11/16 in42.863 mm N/A 3.4990 in88.875 mm N/A 2.5620 in65.075 mm N/A 0.8586 in21.808 mm N/A 2.1649 in54.988 mm N/A 32000 lbf142000 N N/A CAD
N/A 355 N/A 1 11/16 in42.863 mm N/A 3.3465 in85.001 mm N/A 2.5620 in65.075 mm N/A 0.6875 in17.463 mm N/A 1.9788 in50.262 mm N/A 32000 lbf142000 N N/A CAD
N/A 355 N/A 1 11/16 in42.863 mm N/A 3.3465 in85.001 mm N/A 2.5620 in65.075 mm N/A 0.7480 in18.999 mm N/A 1.8500 in46.990 mm N/A 32000 lbf142000 N N/A CAD
N/A 355 N/A 1 11/16 in42.863 mm N/A 3.5433 in90 mm N/A 2.5620 in65.075 mm N/A 0.9055 in23.000 mm N/A 2.1650 in54.991 mm N/A 32000 lbf142000 N N/A CAD
N/A 355 N/A 1 11/16 in42.863 mm N/A 3.5433 in90 mm N/A 2.5620 in65.075 mm N/A 0.8586 in21.808 mm N/A 2.1649 in54.988 mm N/A 32000 lbf142000 N N/A CAD
N/A 355 N/A 1 11/16 in42.863 mm N/A 3.3465 in85.001 mm N/A 2.5620 in65.075 mm N/A 0.6875 in17.463 mm N/A 1.9788 in50.262 mm N/A 32000 lbf142000 N N/A CAD
N/A 355 N/A 1 11/16 in42.863 mm N/A 3.3465 in85.001 mm N/A 2.0620 in52.375 mm N/A 0.6875 in17.463 mm N/A 1.9788 in50.262 mm N/A 32000 lbf142000 N N/A CAD
N/A 355 N/A 1 11/16 in42.863 mm N/A 3.4990 in88.875 mm N/A 2.0620 in52.375 mm N/A 0.8586 in21.808 mm N/A 2.1649 in54.988 mm N/A 32000 lbf142000 N N/A CAD
N/A 355 N/A 1 11/16 in42.863 mm N/A 3.3465 in85.001 mm N/A 2.0620 in52.375 mm N/A 0.6875 in17.463 mm N/A 1.9788 in50.262 mm N/A 32000 lbf142000 N N/A CAD
N/A 355 N/A 1 11/16 in42.863 mm N/A 3.3465 in85.001 mm N/A 2.0620 in52.375 mm N/A 0.7480 in18.999 mm N/A 1.8500 in46.990 mm N/A 32000 lbf142000 N N/A CAD
N/A 355 N/A 1 11/16 in42.863 mm N/A 3.5433 in90 mm N/A 2.0620 in52.375 mm N/A 0.8586 in21.808 mm N/A 2.1649 in54.988 mm N/A 32000 lbf142000 N N/A CAD
26 - 50 of 469 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »