Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|
358D - 352 | Series N/A 355 | d - Bore N/A 1 11/16 in42.863 mm | D - Cup Outer Diameter N/A 3.5480 in90.119 mm | B - Double Cone Width N/A 2.0620 in52.375 mm | C - Cup Width N/A 0.8586 in21.808 mm | T - Bearing Width across Cups N/A 2.1649 in54.988 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32000 lbf142000 N | CAD N/A |
358D - 353 | Series N/A 355 | d - Bore N/A 1 11/16 in42.863 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Double Cone Width N/A 2.0620 in52.375 mm | C - Cup Width N/A 0.9055 in23.000 mm | T - Bearing Width across Cups N/A 2.1650 in54.991 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 32000 lbf142000 N | CAD N/A |
375D - 372A | Series N/A 375 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.8125 in96.838 mm | B - Double Cone Width N/A 2.0940 in53.188 mm | C - Cup Width N/A 0.7500 in19.050 mm | T - Bearing Width across Cups N/A 2.0939 in53.185 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 34400 lbf153000 N | CAD N/A |
375D - 374 | Series N/A 375 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | B - Double Cone Width N/A 2.0940 in53.188 mm | C - Cup Width N/A 0.5938 in15.083 mm | T - Bearing Width across Cups N/A 1.9689 in50.010 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 34400 lbf153000 N | CAD N/A |
375D - 372 | Series N/A 375 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Double Cone Width N/A 2.0940 in53.188 mm | C - Cup Width N/A 0.8592 in21.824 mm | T - Bearing Width across Cups N/A 2.3123 in58.732 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 34400 lbf153000 N | CAD N/A |
376DE - 372 | Series N/A 375 | d - Bore N/A 1.8750 in47.625 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Double Cone Width N/A 2.0940 in53.188 mm | C - Cup Width N/A 0.8592 in21.824 mm | T - Bearing Width across Cups N/A 2.3123 in58.732 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 34400 lbf153000 N | CAD N/A |
376DE - 372A | Series N/A 375 | d - Bore N/A 1.8750 in47.625 mm | D - Cup Outer Diameter N/A 3.8125 in96.838 mm | B - Double Cone Width N/A 2.0940 in53.188 mm | C - Cup Width N/A 0.7500 in19.050 mm | T - Bearing Width across Cups N/A 2.0939 in53.185 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 34400 lbf153000 N | CAD N/A |
376DE - 374 | Series N/A 375 | d - Bore N/A 1.8750 in47.625 mm | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | B - Double Cone Width N/A 2.0940 in53.188 mm | C - Cup Width N/A 0.5938 in15.083 mm | T - Bearing Width across Cups N/A 1.9689 in50.010 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 34400 lbf153000 N | CAD N/A |
378DE - 372 | Series N/A 375 | d - Bore N/A 1 15/16 in49.213 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Double Cone Width N/A 2.0940 in53.188 mm | C - Cup Width N/A 0.8592 in21.824 mm | T - Bearing Width across Cups N/A 2.3123 in58.732 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 34400 lbf153000 N | CAD N/A |
378DE - 374 | Series N/A 375 | d - Bore N/A 1 15/16 in49.213 mm | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | B - Double Cone Width N/A 2.0940 in53.188 mm | C - Cup Width N/A 0.5938 in15.083 mm | T - Bearing Width across Cups N/A 1.9689 in50.010 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 34400 lbf153000 N | CAD N/A |
378DW - 374 | Series N/A 375 | d - Bore N/A 1 15/16 in49.213 mm | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | B - Double Cone Width N/A 2.6570 in67.488 mm | C - Cup Width N/A 0.5938 in15.083 mm | T - Bearing Width across Cups N/A 1.9689 in50.010 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 34400 lbf153000 N | CAD N/A |
378DW - 372A | Series N/A 375 | d - Bore N/A 1 15/16 in49.213 mm | D - Cup Outer Diameter N/A 3.8125 in96.838 mm | B - Double Cone Width N/A 2.6570 in67.488 mm | C - Cup Width N/A 0.7500 in19.050 mm | T - Bearing Width across Cups N/A 2.0939 in53.185 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 34400 lbf153000 N | CAD N/A |
378DW - 372 | Series N/A 375 | d - Bore N/A 1 15/16 in49.213 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Double Cone Width N/A 2.6570 in67.488 mm | C - Cup Width N/A 0.8592 in21.824 mm | T - Bearing Width across Cups N/A 2.3123 in58.732 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 34400 lbf153000 N | CAD N/A |
389DE - 383 | Series N/A 385 | d - Bore N/A 2 3/16 in55.563 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Double Cone Width N/A 2.0940 in53.188 mm | C - Cup Width N/A 0.8268 in21.001 mm | T - Bearing Width across Cups N/A 2.0195 in51.295 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35600 lbf158000 N | CAD N/A |
389DE - 383A | Series N/A 385 | d - Bore N/A 2 3/16 in55.563 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Double Cone Width N/A 2.0940 in53.188 mm | C - Cup Width N/A 0.7018 in17.826 mm | T - Bearing Width across Cups N/A 2.0195 in51.295 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35600 lbf158000 N | CAD N/A |
389DE - 382A | Series N/A 385 | d - Bore N/A 2 3/16 in55.563 mm | D - Cup Outer Diameter N/A 3.8125 in96.838 mm | B - Double Cone Width N/A 2.0940 in53.188 mm | C - Cup Width N/A 0.6250 in15.875 mm | T - Bearing Width across Cups N/A 2.0195 in51.295 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35600 lbf158000 N | CAD N/A |
389DE - 382 | Series N/A 385 | d - Bore N/A 2 3/16 in55.563 mm | D - Cup Outer Diameter N/A 3.8750 in98.425 mm | B - Double Cone Width N/A 2.0940 in53.188 mm | C - Cup Width N/A 0.7018 in17.826 mm | T - Bearing Width across Cups N/A 2.0195 in51.295 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35600 lbf158000 N | CAD N/A |
389DE - 383X | Series N/A 385 | d - Bore N/A 2 3/16 in55.563 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Double Cone Width N/A 2.0940 in53.188 mm | C - Cup Width N/A 0.8750 in22.225 mm | T - Bearing Width across Cups N/A 2.3659 in60.094 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35600 lbf158000 N | CAD N/A |
L217845D - L217813 | Series N/A L217800 | d - Bore N/A 3.3750 in85.725 mm | D - Cup Outer Diameter N/A 5 in127 mm | B - Double Cone Width N/A 1.75 in44.45 mm | C - Cup Width N/A 0.7500 in19.050 mm | T - Bearing Width across Cups N/A 1.6250 in41.275 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 36300 lbf161000 N | CAD N/A |
L217845D - L217810 | Series N/A L217800 | d - Bore N/A 3.3750 in85.725 mm | D - Cup Outer Diameter N/A 4.8750 in123.825 mm | B - Double Cone Width N/A 1.75 in44.45 mm | C - Cup Width N/A 0.6563 in16.670 mm | T - Bearing Width across Cups N/A 1.6250 in41.275 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 36300 lbf161000 N | CAD N/A |
392DW - 394ARB | Series N/A 395 | d - Bore N/A 2 7/16 in61.913 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Double Cone Width N/A 2.875 in73.025 mm | C - Cup Width N/A 0.7411 in18.824 mm | T - Bearing Width across Cups N/A 2.1869 in55.547 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 36600 lbf163000 N | CAD N/A |
392DW - 394XS | Series N/A 395 | d - Bore N/A 2 7/16 in61.913 mm | D - Cup Outer Diameter N/A 4.3301 in109.985 mm | B - Double Cone Width N/A 2.875 in73.025 mm | C - Cup Width N/A 0.7480 in18.999 mm | T - Bearing Width across Cups N/A 2.3247 in59.047 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 36600 lbf163000 N | CAD N/A |
392DW - 394CS | Series N/A 395 | d - Bore N/A 2 7/16 in61.913 mm | D - Cup Outer Diameter N/A 4.4680 in113.487 mm | B - Double Cone Width N/A 2.875 in73.025 mm | C - Cup Width N/A 0.7411 in18.824 mm | T - Bearing Width across Cups N/A 2.1869 in55.547 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 36600 lbf163000 N | CAD N/A |
392DW - 394AS | Series N/A 395 | d - Bore N/A 2 7/16 in61.913 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Double Cone Width N/A 2.875 in73.025 mm | C - Cup Width N/A 0.7411 in18.824 mm | T - Bearing Width across Cups N/A 2.1869 in55.547 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 36600 lbf163000 N | CAD N/A |
392DW - 394A | Series N/A 395 | d - Bore N/A 2 7/16 in61.913 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Double Cone Width N/A 2.875 in73.025 mm | C - Cup Width N/A 0.7411 in18.824 mm | T - Bearing Width across Cups N/A 2.1869 in55.547 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 36600 lbf163000 N | CAD N/A |