Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|
82681D - 82620 | Series N/A 82600 | d - Bore N/A 7.0000 in177.800 mm | D - Cup Outer Diameter N/A 11.0000 in279.400 mm | B - Double Cone Width N/A 4.4375 in112.713 mm | C - Cup Width N/A 1.7187 in43.655 mm | T - Bearing Width across Cups N/A 4.4373 in112.707 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 209000 lbf930000 N | CAD N/A |
LM245149DGW - LM245110 | Series N/A LM245100 | d - Bore N/A 9.0000 in228.600 mm | D - Cup Outer Diameter N/A 12.25 in311.15 mm | B - Double Cone Width N/A 3.7500 in95.250 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 3.7500 in95.250 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 211000 lbf938000 N | CAD N/A |
EE161362D - 161925 | Series N/A 160000 | d - Bore N/A 13.6250 in346.075 mm | D - Cup Outer Diameter N/A 19.2500 in488.950 mm | B - Double Cone Width N/A 3.7500 in95.250 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 4.1249 in104.772 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 214000 lbf954000 N | CAD N/A |
EE161362D - 161850 | Series N/A 160000 | d - Bore N/A 13.6250 in346.075 mm | D - Cup Outer Diameter N/A 18.5000 in469.900 mm | B - Double Cone Width N/A 3.7500 in95.250 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 4.1249 in104.772 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 214000 lbf954000 N | CAD N/A |
EE161362D - 161900 | Series N/A 160000 | d - Bore N/A 13.6250 in346.075 mm | D - Cup Outer Diameter N/A 19.0000 in482.600 mm | B - Double Cone Width N/A 3.7500 in95.250 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 4.1249 in104.772 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 214000 lbf954000 N | CAD N/A |
EE161403D - 161925 | Series N/A 160000 | d - Bore N/A 14.0310 in356.387 mm | D - Cup Outer Diameter N/A 19.2500 in488.950 mm | B - Double Cone Width N/A 4.0000 in101.600 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 4.1249 in104.772 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 214000 lbf954000 N | CAD N/A |
EE161403D - 161850 | Series N/A 160000 | d - Bore N/A 14.0310 in356.387 mm | D - Cup Outer Diameter N/A 18.5000 in469.900 mm | B - Double Cone Width N/A 4.0000 in101.600 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 4.1249 in104.772 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 214000 lbf954000 N | CAD N/A |
EE171000D - 171450 | Series N/A 170000 | d - Bore N/A 10 in254 mm | D - Cup Outer Diameter N/A 14.5000 in368.300 mm | B - Double Cone Width N/A 3.6560 in92.862 mm | C - Cup Width N/A 1.3125 in33.338 mm | T - Bearing Width across Cups N/A 3.6500 in92.710 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 219000 lbf976000 N | CAD N/A |
EE171000D - 171436 | Series N/A 170000 | d - Bore N/A 10 in254 mm | D - Cup Outer Diameter N/A 14.3720 in365.049 mm | B - Double Cone Width N/A 3.6560 in92.862 mm | C - Cup Width N/A 1.3125 in33.338 mm | T - Bearing Width across Cups N/A 3.6500 in92.710 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 219000 lbf976000 N | CAD N/A |
EE171000D - 171400 | Series N/A 170000 | d - Bore N/A 10 in254 mm | D - Cup Outer Diameter N/A 14 in355.6 mm | B - Double Cone Width N/A 3.6560 in92.862 mm | C - Cup Width N/A 1.3125 in33.338 mm | T - Bearing Width across Cups N/A 3.6500 in92.710 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 219000 lbf976000 N | CAD N/A |
82681DGW - 82622 | Series N/A 82600 | d - Bore N/A 7.0000 in177.800 mm | D - Cup Outer Diameter N/A 10.7500 in273.050 mm | B - Double Cone Width N/A 4.4375 in112.713 mm | C - Cup Width N/A 1.7187 in43.655 mm | T - Bearing Width across Cups N/A 4.4373 in112.707 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 221000 lbf984000 N | CAD N/A |
82681DGW - 82620 | Series N/A 82600 | d - Bore N/A 7.0000 in177.800 mm | D - Cup Outer Diameter N/A 11.0000 in279.400 mm | B - Double Cone Width N/A 4.4375 in112.713 mm | C - Cup Width N/A 1.7187 in43.655 mm | T - Bearing Width across Cups N/A 4.4373 in112.707 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 221000 lbf984000 N | CAD N/A |
LM247748D - LM247710 | Series N/A LM247700 | d - Bore N/A 9.6250 in244.475 mm | D - Cup Outer Diameter N/A 12.875 in327.025 mm | B - Double Cone Width N/A 3.6250 in92.075 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 3.6250 in92.075 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 222000 lbf987000 N | CAD N/A |
LM247748DGW - LM247710 | Series N/A LM247700 | d - Bore N/A 9.6250 in244.475 mm | D - Cup Outer Diameter N/A 12.875 in327.025 mm | B - Double Cone Width N/A 3.6250 in92.075 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 3.6250 in92.075 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 222000 lbf987000 N | CAD N/A |
946D - 930 | Series N/A 935 | d - Bore N/A 4.25 in107.95 mm | D - Cup Outer Diameter N/A 8.1250 in206.375 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.6249 in142.872 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 224000 lbf996000 N | CAD N/A |
946D - 932 | Series N/A 935 | d - Bore N/A 4.25 in107.95 mm | D - Cup Outer Diameter N/A 8.3750 in212.725 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.6249 in142.872 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 224000 lbf996000 N | CAD N/A |
EE280625D - 281200 | Series N/A 280000 | d - Bore N/A 6.25 in158.750 mm | D - Cup Outer Diameter N/A 12 in304.8 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C - Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cups N/A 4.3085 in109.436 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 236000 lbf1050000 N | CAD N/A |
EE280625D - 281202 | Series N/A 280000 | d - Bore N/A 6.25 in158.750 mm | D - Cup Outer Diameter N/A 12 in304.8 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C - Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cups N/A 4.3085 in109.436 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 236000 lbf1050000 N | CAD N/A |
EE280700D - 281202 | Series N/A 280000 | d - Bore N/A 7.0000 in177.800 mm | D - Cup Outer Diameter N/A 12 in304.8 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C - Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cups N/A 4.3085 in109.436 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 236000 lbf1050000 N | CAD N/A |
EE280700DG - 281200 | Series N/A 280000 | d - Bore N/A 7.0000 in177.800 mm | D - Cup Outer Diameter N/A 12 in304.8 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C - Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cups N/A 4.3085 in109.436 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 236000 lbf1050000 N | CAD N/A |
EE280700DG - 281202 | Series N/A 280000 | d - Bore N/A 7.0000 in177.800 mm | D - Cup Outer Diameter N/A 12 in304.8 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C - Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cups N/A 4.3085 in109.436 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 236000 lbf1050000 N | CAD N/A |
EE280703DW - 281202 | Series N/A 280000 | d - Bore N/A 7.0000 in177.800 mm | D - Cup Outer Diameter N/A 12 in304.8 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C - Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cups N/A 4.3085 in109.436 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 236000 lbf1050000 N | CAD N/A |
EE280703DW - 281200 | Series N/A 280000 | d - Bore N/A 7.0000 in177.800 mm | D - Cup Outer Diameter N/A 12 in304.8 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C - Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cups N/A 4.3085 in109.436 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 236000 lbf1050000 N | CAD N/A |
95474D - 95975 | Series N/A 95000 | d - Bore N/A 4.7500 in120.650 mm | D - Cup Outer Diameter N/A 9.7500 in247.650 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 5.4999 in139.697 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 246000 lbf1090000 N | CAD N/A |
95474D - 95929 | Series N/A 95000 | d - Bore N/A 4.7500 in120.650 mm | D - Cup Outer Diameter N/A 9.2510 in234.975 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 1.9665 in49.949 mm | T - Bearing Width across Cups N/A 5.6022 in142.296 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 246000 lbf1090000 N | CAD N/A |